Specifications Table for REYA-A

REYA8A7Y1B REYA10A7Y1B REYA12A7Y1B REYA13A7Y1B REYA14A7Y1B REYA16A7Y1B. REYA16A7Y1B REYA18A7Y1B. REYA18A7Y1B REYA20A7Y1B. REYA20A7Y1B REYA22A7Y1B REYA24A7Y1B REYA26A7Y1B REYA28A7Y1B REYA10A7Y1B. (Archived)
System Outdoor unit module 1             REYA8A   REYA8A       REYA10A REYA8A REYA12A REYA12A
  Outdoor unit module 2             REYA8A   REYA10A       REYA12A REYA16A REYA14A REYA16A
Recommended combination 4 x FXFA50A2VEB 4 x FXFA63A2VEB 6 x FXFA50A2VEB 3 x FXFA50A2VEB + 3 x FXFA63A2VEB 1 x FXFA50A2VEB + 5 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB 3 x FXFA50A2VEB + 5 x FXFA63A2VEB 10 x FXFA50A2VEB 8 x FXFA63A2VEB 6 x FXFA50A2VEB + 4 x FXFA63A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 7 x FXFA50A2VEB + 5 x FXFA63A2VEB 6 x FXFA50A2VEB + 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA63A2VEB
Recommended combination 2 4 x FXSA50A2VEB 4 x FXSA63A2VEB 6 x FXSA50A2VEB 3 x FXSA50A2VEB + 3 x FXSA63A2VEB 1 x FXSA50A2VEB + 5 x FXSA63A2VEB 4 x FXSA63A2VEB + 2 x FXSA80A2VEB 4 x FXSA63A2VEB + 2 x FXSA80A2VEB 4 x FXSA50A2VEB + 4 x FXSA63A2VEB 3 x FXSA50A2VEB + 5 x FXSA63A2VEB 10 x FXSA50A2VEB 8 x FXSA63A2VEB 6 x FXSA50A2VEB + 4 x FXSA63A2VEB 4 x FXSA50A2VEB + 4 x FXSA63A2VEB + 2 x FXSA80A2VEB 7 x FXSA50A2VEB + 5 x FXSA63A2VEB 6 x FXSA50A2VEB + 4 x FXSA63A2VEB + 2 x FXSA80A2VEB 4 x FXSA63A2VEB
Recommended combination 3 4 x FXMA50A5VEB 4 x FXMA63A5VEB 6 x FXMA50A5VEB 3 x FXMA50A5VEB + 3 x FXMA50A5VEB 1 x FXMA50A5VEB + 5 x FXMA63A5VEB 4 x FXMA63A5VEB + 2 x FXMA80A5VEB 4 x FXMA63A5VEB + 2 x FXMA80A5VEB 4 x FXMA50A5VEB + 4 x FXMA63A5VEB 3 x FXMA50A5VEB + 5 x FXMA63A5VEB 10 x FXMA50A5VEB 8 x FXMA63A5VEB 6 x FXMA50A5VEB + 4 x FXMA63A5VEB 4 x FXMA50A5VEB + 4 x FXMA63A5VEB + 2 x FXMA80A5VEB 7 x FXMA50A5VEB + 5 x FXMA63A5VEB 6 x FXMA50A5VEB + 4 x FXMA63A5VEB + 2 x FXMA80A5VEB 4 x FXMA63A5VEB
Continuous heating       Yes   Yes   Yes   Yes   Yes Yes Yes Yes Yes
Heating capacity Nom. 6°CWB kW           44.8 (2)   50.4 (2)       61.5 (2) 67.4 (2) 73.5 (2) 78.5 (2)
COP at nom. capacity 6°CWB kW/kW           3.72 (2)   3.61 (2)       3.46 (2) 3.62 (2) 3.52 (2) 3.49 (2)
SCOP 4.11 4.33 4.49 4.11 4.28 4.35 4.26 4.34 4.39 4.38 4.14 4.41 4.20 4.38 4.36 4.09
SCOP recommended combination 2 4.1 4.34 4.56 4.19 4.33 4.38 4.33 4.40 4.33 4.48 4.11 4.45 4.24 4.44 4.43 4.14
SCOP recommended combination 3 4.15 4.40 4.56 4.22 4.33 4.37 4.32 4.46 4.39 4.50 4.14 4.48 4.25 4.44 4.43 4.16
SEER 7.35 7.14 7.21 7.49 7.73 7.40 7.10 7.26 7.09 7.27 6.63 7.17 7.16 7.48 7.15 7.62
SEER recommended combination 2 7.07 6.87 6.9 7.15 7.53 6.93 7.01 6.95 6.94 6.94 6.57 6.88 7.01 7.23 6.96 7.3
SEER recommended combination 3 7.49 7.15 7.41 7.57 7.78 7.31 7.15 7.30 7.11 7.48 6.64 7.28 7.29 7.61 7.26 7.61
Space cooling A Condition (35°C - 27/19) EERd             3.25   3.26       3.25 3.24 3.25 3.23
    Pdc kW           44.8   50.4       61.5 67.4 73.5 78.5
  B Condition (30°C - 27/19) EERd             5.41   5.18       4.78 4.78 4.77 4.59
    Pdc kW           33.0   37.1       45.3 49.7 54.2 57.8
  C Condition (25°C - 27/19) EERd             9.11   8.76       8.47 8.52 8.61 8.33
    Pdc kW           21.2   23.9       29.1 31.9 34.8 37.2
  D Condition (20°C - 27/19) EERd             15.0   15.0       16.2 16.0 20.1 17.1
    Pdc kW           15.9   16.3       16.8 19.2 19.5 19.7
Space cooling recommended combination 2 A Condition (35°C - 27/19) EERd             3.14   3.23       3.10 3.11 3.12 3.03
    Pdc kW           44.8   50.4       61.5 67.4 73.5 78.5
  B Condition (30°C - 27/19) EERd             5.00   4.94       4.67 4.78 4.71 4.60
    Pdc kW           33.0   37.1       45.3 49.7 54.2 57.8
  C Condition (25°C - 27/19) EERd             8.36   8.27       8.00 8.25 8.17 8.04
    Pdc kW           21.2   23.9       29.1 31.9 34.8 37.2
  D Condition (20°C - 27/19) EERd             14.3   14.3       15.4 15.6 19.3 16.7
    Pdc kW           15.5   15.8       16.2 18.6 18.8 19.0
Space cooling recommended combination 3 A Condition (35°C - 27/19) EERd             3.18   3.25       3.25 3.13 3.27 3.12
    Pdc kW           44.8   50.4       61.5 67.4 73.5 78.5
  B Condition (30°C - 27/19) EERd             5.24   5.08       4.79 4.94 4.82 4.66
    Pdc kW           33.0   37.1       45.3 49.7 54.1 57.8
  C Condition (25°C - 27/19) EERd             9.04   8.94       8.71 8.77 8.83 8.64
    Pdc kW           21.2   23.9       29.1 31.9 34.8 37.2
  D Condition (20°C - 27/19) EERd             15.2   15.4       16.6 16.2 20.5 17.5
    Pdc kW           16.0   16.3       16.6 18.9 19.4 19.3
Space heating (Average climate) TBivalent COPd (declared COP)             2.87   2.51       2.33 2.62 2.48 2.46
    Pdh (declared heating cap) kW           23.2   27.9       34.4 36.9 39.0 41.6
    Tbiv (bivalent temperature) °C           -10   -10       -10 -10 -10 -10
  TOL COPd (declared COP)             2.87   2.51       2.33 2.62 2.48 2.46
    Pdh (declared heating cap) kW           23.2   27.9       34.4 36.9 39.0 41.6
    Tol (temperature operating limit) °C           -10   -10       -10 -10 -10 -10
  A Condition (-7°C) COPd (declared COP)             3.18   2.87       2.76 2.94 2.89 2.85
    Pdh (declared heating cap) kW           20.5   24.7       30.4 32.6 34.5 36.8
  B Condition (2°C) COPd (declared COP)             4.17   4.20       4.19 3.89 3.99 4.03
    Pdh (declared heating cap) kW           12.5   15.0       18.5 19.9 21.0 22.4
  C Condition (7°C) COPd (declared COP)             5.45   5.60       6.02 5.82 6.32 6.26
    Pdh (declared heating cap) kW           8.05   9.66       11.9 12.8 13.5 14.4
  D Condition (12°C) COPd (declared COP)             6.93   7.49       8.49 6.47 7.76 7.33
    Pdh (declared heating cap) kW           9.04   9.97       11.0 9.58 10.7 10.6
Space heating (Average climate) recommended combination 2 A Condition (-7°C) COPd (declared COP)             3.18   2.86       2.73 2.93 2.89 2.86
    Pdh (declared heating cap) kW           20.5   24.7       30.4 32.6 34.5 36.8
  B Condition (2°C) COPd (declared COP)             4.18   4.27       4.25 3.90 4.06 4.09
    Pdh (declared heating cap) kW           12.5   15.0       18.5 19.9 21.0 22.4
  C Condition (7°C) COPd (declared COP)             5.57   5.78       6.10 5.97 6.42 6.40
    Pdh (declared heating cap) kW           8.08   9.65       11.9 12.8 13.5 14.4
  D Condition (12°C) COPd (declared COP)             6.97   7.59       8.60 6.72 8.03 7.72
    Pdh (declared heating cap) kW           9.24   10.3       11.4 10.1 11.1 11.2
  TBivalent COPd (declared COP)             2.38   2.27       2.26 2.17 2.24 2.20
    Pdh (declared heating cap) kW           23.2   27.9       34.4 36.9 39.0 41.6
    Tbiv (bivalent temperature) °C           -10   -10       -10 -10 -10 -10
  TOL COPd (declared COP)             2.38   2.27       2.26 2.17 2.24 2.20
    Pdh (declared heating cap) kW           23.2   27.9       34.4 36.9 39.0 41.6
    Tol (temperature operating limit) °C           -10   -10       -10 -10 -10 -10
Space heating (Average climate) recommended combination 3 A Condition (-7°C) COPd (declared COP)             3.17   2.91       2.77 2.95 2.91 2.87
    Pdh (declared heating cap) kW           20.5   24.7       30.5 32.7 34.6 36.9
  B Condition (2°C) COPd (declared COP)             4.19   4.35       4.28 3.92 4.05 4.08
    Pdh (declared heating cap) kW           12.5   15.0       18.5 19.9 21.0 22.4
  C Condition (7°C) COPd (declared COP)             5.52   5.77       6.12 5.93 6.43 6.38
    Pdh (declared heating cap) kW           8.04   9.67       11.9 12.8 13.5 14.4
  D Condition (12°C) COPd (declared COP)             6.94   7.69       8.65 6.75 7.95 7.68
    Pdh (declared heating cap) kW           9.17   10.2       11.2 9.97 11.0 11.0
  TBivalent COPd (declared COP)             2.86   2.53       2.35 2.62 2.50 2.48
    Pdh (declared heating cap) kW           23.2   27.9       34.4 36.9 39.0 41.6
    Tbiv (bivalent temperature) °C           -10   -10       -10 -10 -10 -10
  TOL COPd (declared COP)             2.86   2.53       2.35 2.62 2.50 2.48
    Pdh (declared heating cap) kW           23.2   27.9       34.4 36.9 39.0 41.6
    Tol (temperature operating limit) °C           -10   -10       -10 -10 -10 -10
Capacity range HP 8 10 12 13 14 16 16 18 18 20 20 22 24 26 28 10
Maximum number of connectable indoor units 64 64 (3) 64 64 (3) 64 64 (3) 64 64 (3) 64 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64
Indoor index connection Min.             200   225       275 300 325 350
  Max.             520   585       715 780 845 910
Sound power level Cooling Nom. dBA           81.3 (5)   81.6 (5)       84.0 (5) 84.8 (5) 84.0 (5) 86.2 (5)
Sound pressure level Cooling Nom. dBA           59.3 (6)   60.2 (6)       62.6 (6) 62.6 (6) 62.7 (6) 64.1 (6)
Refrigerant Type             R-32   R-32       R-32 R-32 R-32 R-32
  GWP             675.0   675.0       675.0 675.0 675.0 675.0
Piping connections Liquid Type             Braze connection   Braze connection       Braze connection Braze connection Braze connection Braze connection
    OD mm           12.70   12.70       12.70 12.70 15.90 15.90
  Gas Type             Braze connection   Braze connection       Braze connection Braze connection Braze connection Braze connection
    OD mm           22.2   22.2       28.6 28.6 28.6 28.6
  HP/LP gas OD mm           19.10   19.10       22.20 22.20 22.20 22.20
  Total piping length System Actual m           500 (7)   500 (7)       1,000 (7) 1,000 (7) 1,000 (7) 1,000 (7)
Standard Accessories Installation and operation manual 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1
  Connection pipes 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1
Power supply Name             Y1   Y1       Y1 Y1 Y1 Y1
  Phase             3N~   3N~       3N~ 3N~ 3N~ 3N~
  Frequency Hz           50   50       50 50 50 50
  Voltage V           380-415   380-415       380-415 380-415 380-415 380-415
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system.
  (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of (4) - Sound power level is an absolute value that a sound source generates. (4) - Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of (4) - Sound power level is an absolute value that a sound source generates. (4) - Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of (4) - Sound power level is an absolute value that a sound source generates. (4) - Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of (4) - Sound power level is an absolute value that a sound source generates. (4) - Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of (4) - Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of (4) - Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of (4) - Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of
  (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound power level is an absolute value that a sound source generates.
  (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Refer to refrigerant pipe selection or installation manual (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Refer to refrigerant pipe selection or installation manual (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Refer to refrigerant pipe selection or installation manual (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Refer to refrigerant pipe selection or installation manual (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - Refer to refrigerant pipe selection or installation manual (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - Refer to refrigerant pipe selection or installation manual (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - Refer to refrigerant pipe selection or installation manual (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - Refer to refrigerant pipe selection or installation manual (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - Refer to refrigerant pipe selection or installation manual (7) - Refer to refrigerant pipe selection or installation manual (7) - Refer to refrigerant pipe selection or installation manual (7) - Refer to refrigerant pipe selection or installation manual
  (8) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (8) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (8) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (8) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (8) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (8) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (8) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
  (10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
        (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).   (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.   (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.   (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).   (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
            (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).   (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).       (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
            (13) - Maximum allowable voltage range variation between phases is 2%.   (13) - Maximum allowable voltage range variation between phases is 2%.       (13) - Maximum allowable voltage range variation between phases is 2%. (13) - Maximum allowable voltage range variation between phases is 2%. (13) - Maximum allowable voltage range variation between phases is 2%. (13) - Maximum allowable voltage range variation between phases is 2%.
            (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.       (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
            (15) - Sound values are measured in a semi-anechoic room.   (15) - Sound values are measured in a semi-anechoic room.       (15) - Sound values are measured in a semi-anechoic room. (15) - Sound values are measured in a semi-anechoic room. (15) - Sound values are measured in a semi-anechoic room. (15) - Sound values are measured in a semi-anechoic room.
            (16) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase   (16) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase       (16) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (16) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (16) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (16) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
            (17) - Ssc: Short-circuit power   (17) - Ssc: Short-circuit power       (17) - Ssc: Short-circuit power (17) - Ssc: Short-circuit power (17) - Ssc: Short-circuit power (17) - Ssc: Short-circuit power
            (18) - For detailed contents of standard accessories, see installation/operation manual   (18) - For detailed contents of standard accessories, see installation/operation manual       (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual
            (19) - Multi combination (10~28HP) data is corresponding with the standard multi combination   (19) - Multi combination (10~28HP) data is corresponding with the standard multi combination       (19) - Multi combination (10~28HP) data is corresponding with the standard multi combination (19) - Multi combination (10~28HP) data is corresponding with the standard multi combination (19) - Multi combination (10~28HP) data is corresponding with the standard multi combination (19) - Multi combination (10~28HP) data is corresponding with the standard multi combination
Cooling capacity Prated,c kW 22.4 28 33.5 36.4 (1) 40   45   50.4 55.9 (1) 56         28
Heating capacity Prated,h kW 22.4 28 33.5 36.4 (2) 40   45   50.4 55.9 (2) 56         28
  Nom. 6°CWB kW 22.4 28 33.5 36.4 (2) 40   45   50.4 55.9 (2) 56         28
COP at nom. capacity 6°CWB KW/KW 3.83 3.45 (2) 3.46 3.76 (2) 3.57   3.52   3.66 3.6 3.37 (2)         3.66
Space cooling A Condition (35°C - 27/19) EERd   3.25 3.26 3.24 3.46 3.26   3.23   2.73 3.24 2.57         3.81
    Pdc kW 22.4 28.0 33.5 36.4 40.0   45.0   50.4 55.9 56.0         28
  B Condition (30°C - 27/19) EERd   5.23 5.00 4.60 6.08 4.92   4.58   4.47 4.89 4.42         7.73
    Pdc kW 16.5 20.6 24.7 26.8 29.5   33.2   37.1 41.2 41.3         20.6
  C Condition (25°C - 27/19) EERd   9.11 8.50 8.45 9.04 8.74   8.25   8.15 8.7 7.70         8.99
    Pdc kW 10.6 13.3 15.9 18.0 18.9   21.3   23.9 26.5 26.5         13.5
  D Condition (20°C - 27/19) EERd   15.3 14.8 17.7 13.9 22.5   16.7   20.7 16.4 15.8         11.5
    Pdc kW 8.13 8.19 8.57 15.5 10.9   11.1   12.0 16.7 11.6         14.1
Space cooling recommended combination 2 A Condition (35°C - 27/19) EERd   3.23 3.23 3 3.36 3.23   3.06   2.64 3.09 2.52         3.67
    Pdc kW 22.4 28 33.5 36.4 40   45   50.4 55.9 56         28
  B Condition (30°C - 27/19) EERd   5.09 4.83 4.54 5.78 4.85   4.64   4.43 4.75 4.41         7.32
    Pdc kW 16.5 20.6 24.7 26.8 29.5   33.2   37.1 41.2 41.3         20.6
  C Condition (25°C - 27/19) EERd   8.55 8.06 7.94 8.53 8.38   8.11   7.87 8.17 7.41         8.54
    Pdc kW 10.6 13.3 15.9 17.8 18.9   21.3   23.9 26.5 26.5         13.3
  D Condition (20°C - 27/19) EERd   14.6 14.1 16.9 13.3 21.7   16.5   20 15.7 16.6         11.1
    Pdc kW 7.84 7.97 8.2 15.0 10.6   10.8   11.6 16 11.9         13.7
Space cooling recommended combination 3 A Condition (35°C - 27/19) EERd   3.22 3.27 3.23 3.41 3.30   3.04   2.66 3.27 2.50         3.71
    Pdc kW 22.4 28.0 33.5 36.4 40.0   45.0   50.4 55.9 56.0         28.0
  B Condition (30°C - 27/19) EERd   5.31 4.91 4.69 6.12 4.93   4.64   4.49 5.04 4.41         7.71
    Pdc kW 16.5 20.6 24.7 26.8 29.5   33.2   37.1 41.2 41.3         20.6
  C Condition (25°C - 27/19) EERd   9.41 8.59 8.82 9.22 8.84   8.50   8.22 9.03 7.71         8.99
    Pdc kW 10.6 13.3 15.9 18.1 18.9   21.3   23.9 26.5 26.5         13.5
  D Condition (20°C - 27/19) EERd   15.7 15.1 18.5 14.2 22.4   16.7   20.9 16.9 16.4         11.6
    Pdc kW 8.19 8.13 8.50 15.5 10.9   10.7   11.9 16.7 11.8         14.1
Space heating (Average climate) TBivalent COPd (declared COP)   2.80 2.28 2.38 2.74 2.57   2.53   2.36 2.55 2.23         2.69
    Pdh (declared heating cap) kW 13.7 16.0 18.4 21.7 20.6   23.2   27.9 31 31.0         16
    Tbiv (bivalent temperature) °C -10 -10 -10 -10 -10   -10   -10 -10 -10         -10
  Space heating (Average climate)-=-E condition (-10°C) Space heating (Average climate)-=-E condition (-10°C)-=-COPd (declared COP)   2.80 2.28 2.38 2.74 2.57   2.53   2.36 2.55 2.23         2.69
    Space heating (Average climate)-=-E condition (-10°C)-=-Pdh (declared heating cap)-=-kW kW 13.7 16.0 18.4 21.7 20.6   23.2   27.9 31 31.0         16
  TOL Tol (temperature operating limit) °C -10 -10 -10 -10 -10   -10   -10 -10 -10         -10
  A Condition (-7°C) COPd (declared COP)   3.06 2.67 2.84 3.03 2.94   2.87   2.70 2.95 2.60         3
    Pdh (declared heating cap) kW 12.1 14.2 16.3 19.2 18.2   20.5   24.7 27.4 27.4         14.2
  B Condition (2°C) COPd (declared COP)   3.81 4.23 4.15 4.02 3.86   3.93   4.19 4.09 3.84         4.37
    Pdh (declared heating cap) kW 7.38 8.62 9.89 11.7 11.1   12.5   15.0 16.7 16.7         8.6
  C Condition (7°C) COPd (declared COP)   5.27 5.70 6.32 5.11 6.31   6.21   6.22 5.9 5.89         4.7
    Pdh (declared heating cap) kW 4.76 5.54 6.36 8.40 7.13   8.03   9.66 10.7 10.7         7.17
  D Condition (12°C) COPd (declared COP)   7.04 7.92 9.14 6.47 6.68   6.04   6.85 8.06 7.70         5.57
    Pdh (declared heating cap) kW 4.51 5.46 5.52 8.93 5.15   5.07   6.24 10 7.34         8.74
Space heating (Average climate) recommended combination 2 TBivalent COPd (declared COP)   2.73 2.32 2.38 2.26 2.58   2.54   2.28 2.34 2.18         2.7
    Pdh (declared heating cap) kW 13.7 16 18.4 21.7 20.6   23.2   27.9 31 31         16
    Tbiv (bivalent temperature) °C -10 -10 -10 -10 -10   -10   -10 -10 -10         -10
  TOL COPd (declared COP)   2.73 2.32 2.38 2.26 2.58   2.54   2.28 2.34 2.18         2.7
    Pdh (declared heating cap) kW 13.7 16 18.4 21.7 20.6   23.2   27.9 31 31         16
    Tol (temperature operating limit) °C -10 -10 -10 -10 -10   -10   -10 -10 -10         -10
  A Condition (-7°C) COPd (declared COP)   3 2.62 2.83 3.05 2.95   2.89   2.62 2.96 2.54         3.02
    Pdh (declared heating cap) kW 12.1 14.2 16.3 19.2 18.2   20.5   24.7 27.4 27.5         14.2
  B Condition (2°C) COPd (declared COP)   3.8 4.24 4.26 4.12 3.89   3.96   4.07 4.21 3.79         4.43
    Pdh (declared heating cap) kW 7.45 8.61 9.89 11.7 11.1   12.5   15 16.7 16.7         8.64
  C Condition (7°C) COPd (declared COP)   5.35 5.79 6.39 5.24 6.45   6.41   6.19 6.07 5.98         4.76
    Pdh (declared heating cap) kW 4.76 5.54 6.36 8.54 7.14   8.04   9.65 10.7 10.7         7.31
  D Condition (12°C) COPd (declared COP)   7.04 7.91 9.39 6.58 6.94   6.47   8.15 8.3 7.81         5.62
    Pdh (declared heating cap) kW 4.71 5.6 5.8 9.17 5.33   5.36   7.68 10.5 7.69         8.87
Space heating (Average climate) recommended combination 3 TBivalent COPd (declared COP)   2.78 2.29 2.41 2.78 2.58   2.54   2.39 2.59 2.24         2.71
    Pdh (declared heating cap) kW 13.7 16.0 18.4 21.7 20.6   23.2   28.0 31.0 31.1         16.0
    Tbiv (bivalent temperature) °C -10 -10 -10 -10 -10   -10   -10 -10 -10         -10
  TOL COPd (declared COP)   2.78 2.29 2.41 2.78 2.58   2.54   2.39 2.59 2.24         2.71
    Pdh (declared heating cap) kW 13.7 16.0 18.4 21.7 20.6   23.2   28.0 31.0 31.1         16.0
    Tol (temperature operating limit) °C -10 -10 -10 -10 -10   -10   -10 -10 -10         -10
  A Condition (-7°C) COPd (declared COP)   3.05 2.68 2.85 3.07 2.96   2.88   2.73 2.99 2.60         3.03
    Pdh (declared heating cap) kW 12.1 14.2 16.3 19.2 18.2   20.5   24.8 27.5 27.5         14.2
  B Condition (2°C) COPd (declared COP)   3.86 4.32 4.24 4.14 3.89   3.95   4.25 4.22 3.88         4.48
    Pdh (declared heating cap) kW 7.39 8.62 9.89 11.7 11.1   12.5   15.0 16.7 16.7         8.61
  C Condition (7°C) COPd (declared COP)   5.35 5.80 6.43 5.25 6.43   6.34   6.39 6.07 6.07         4.76
    Pdh (declared heating cap) kW 4.75 5.55 6.36 8.49 7.15   8.03   9.66 10.7 10.7         7.28
  D Condition (12°C) COPd (declared COP)   7.14 8.02 9.37 6.64 6.84   6.44   5.48 8.32 6.15         5.62
    Pdh (declared heating cap) kW 4.65 5.56 5.67 9.13 5.29   5.32   5.80 10.3 5.91         8.85
Indoor index connection Min.   100 125 150 163 175   200   225 250 250         125
  Max.   260 325 390 423 455   520   585 650 650         325
Dimensions Unit Height mm 1685 1685 1685   1685   1685   1685   1685
    Width mm 930 930 930   1240   1240   1240   1240
    Depth mm 765 765 765   765   765   765   765
Weight Unit kg 213 213 213   296   296   319   319
Fan External static pressure Max. Pa 78 78 78   78   78   78   78
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor   Hermetically sealed scroll compressor   Hermetically sealed scroll compressor   Hermetically sealed scroll compressor   Hermetically sealed scroll compressor
Operation range Cooling Min. °CDB -5 -5 -5   -5   -5   -5   -5
    Max. °CDB 46 46 46   46   46   46   46
  Heating Min. °CWB -20 -20 -20   -20   -20   -20   -20
    Max. °CWB 16 16 16   16   16   16   16
Sound power level Cooling Nom. dBA 78.3 78.8 (5) 82.5 81.3 (5) 78.7   83.7   83.4 83.9 (5) 87.9 (5)         81.3
Sound pressure level Cooling Nom. dBA 56.3 58 60.8 59.3 (6) 58.1   61.4   63 62.1 (6) 67         59.3
Refrigerant Type   R-32 R-32 R-32 R-32 R-32   R-32   R-32 R-32 R-32         R-32
  GWP   675.0 675.0 675.0 675.0 675.0   675.0   675.0 675 675.0         675
  Charge tCO2Eq 6.08 6.08 6.08   7.16   7.16   7.16   7.16
  Charge kg 9 9 9   10.6   10.6   10.6   10.6
Piping connections Liquid Type   Braze connection Braze connection Braze connection Braze connection Braze connection   Braze connection   Braze connection Braze connection Braze connection         Braze connection
    OD mm 9.52 9.52 12.7 12.70 12.7   12.7   12.7 12.7 12.7         9.52
  Gas Type   Braze connection Braze connection Braze connection Braze connection Braze connection   Braze connection   Braze connection Braze connection Braze connection         Braze connection
    OD mm 19.1 19.1 22.2 22.2 22.2   22.2   22.2 28.6 28.6         19.1
  HP/LP gas OD mm 15.90 15.90 19.10 19.10 19.10   19.10   19.10 22.20 22.20         15.90
  Total piping length System Actual m 1000 1000 (7) 1000 500 (7) 1000   1000   1000 500 (7) 1000 (7)         500
Power supply Name   Y1 Y1 Y1 Y1 Y1   Y1   Y1 Y1 Y1         Y1
  Phase   3N~ 3N~ 3N~ 3N~ 3N~   3N~   3N~ 3N~ 3N~         3N~
  Frequency Hz 50 50 50 50 50   50   50 50 50         50
  Voltage V 380-415 380-415 380-415 380-415 380-415   380-415   380-415 380-415 380-415         380-415
System Outdoor unit module 1         REMA5A           REYA8A           REMA5A
  Outdoor unit module 2         REYA8A           REYA12A           REMA5A