Specifications Table for REMQ-T

REMQ5T7Y1B
Cooling capacity Prated,c kW 14
Capacity range HP 5
Maximum number of connectable indoor units 64 (3)
Indoor index connection Min.   62.5
  Max.   162.5
Dimensions Unit Height mm 1685
    Width mm 930
    Depth mm 765
Weight Unit kg 210
Fan External static pressure Max. Pa 78
Compressor Type   Hermetically sealed scroll compressor
Operation range Cooling Min. °CDB -5
    Max. °CDB 43
  Heating Min. °CWB -20
    Max. °CWB 15.5
Sound power level Cooling Nom. dBA 77.0 (4)
Sound pressure level Cooling Nom. dBA 56
Refrigerant Type   R-410A
  GWP   2087.5
  Charge tCO2Eq 20.2
  Charge kg 9.7
Piping connections Liquid OD mm 9.52
  Gas OD mm 19.1
  HP/LP gas OD mm 15.9
Standard Accessories Connection pipes 1
  Installation and operation manual 1
Power supply Name   Y1
  Phase   3N~
  Frequency Hz 50
  Voltage V 380-415
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 120%)
  (4) - Sound power level is an absolute value that a sound source generates.
  (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (6) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (7) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
  (8) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (10) - TOCA means the total value of each OC set.
  (11) - FLA means the nominal running current of the fan