Specifications Table for REMA-A

REMA5A7Y1B
Cooling capacity Prated,c kW 14
Capacity range HP 5
Maximum number of connectable indoor units 64 (3)
Indoor index connection Min.   63
  Max.   163
Dimensions Unit Height mm 1685
    Width mm 930
    Depth mm 765
Weight Unit kg 213
Fan External static pressure Max. Pa 78
Compressor Type   Hermetically sealed scroll compressor
Operation range Cooling Min. °CDB -5
    Max. °CDB 46
  Heating Min. °CWB -20
    Max. °CWB 16
Sound power level Cooling Nom. dBA 78.3 (5)
Sound pressure level Cooling Nom. dBA 56.3 (6)
Refrigerant Type   R-32
  GWP   675.0
  Charge tCO2Eq 6.08
  Charge kg 9
Piping connections Liquid Type   Braze connection
    OD mm 9.52
  Gas Type   Braze connection
    OD mm 19.1
  HP/LP gas OD mm 15.90
Standard Accessories Connection pipes 1
  Installation and operation manual 1
Power supply Name   Y1
  Phase   3N~
  Frequency Hz 50
  Voltage V 380-415
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system.
  (4) - Sound power level is an absolute value that a sound source generates.
  (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (6) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (7) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
  (8) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).