Specifications Table for MCK555A

MCK555AVM-W
Type Humidifying air purifier
Application Floor standing type
Casing Colour   White (N9. 0)
Dimensions Unit Height mm 700
    Width mm 270
    Depth mm 270
Weight Unit kg 9.5
Applicable room area m² 41 (1), 82 (2)
CADR m³/h 320
Air purifying operation Power input Turbo kW 0.056
    M kW 0.017
    L kW 0.010
    Silent kW 0.007
Humidifying operation Power input Turbo kW 0.058
    M kW 0.019
    L kW 0.014
    Silent kW 0.009
  Water tank capacity l 2.7
Sound pressure level Air purifying operation Turbo dBA 53
    Medium dBA 39
    Low dBA 29
    Silent dBA 20
  Humidifying operation Turbo dBA 53
    Medium dBA 39
    Low dBA 33
    Silent dBA 20
Fan Air flow rate Air purifying operation Turbo m³/h 330
      Medium m³/h 192
      Low m³/h 120
      Silent m³/h 54
    Humidifying operation Turbo m³/h 330
      Medium m³/h 192
      Low m³/h 144
      Silent m³/h 54
Dust collecting method Electrostatic HEPA filter
Deodorizing method Flash streamer + Deodorizing catalyst
Standard Accessories Operation manual 1
  Electrostatic HEPA filter 1
  Remote controller 1
  Caster 4
  Humidifying filter 2
  Remote control holder 1
Power cord m 1.8
Power supply Phase   1~
  Frequency Hz 50/60
  Voltage V 220-240/220-230
Notes (1) - The coverage area is appropriate for operating the unit of maximum fan speed(HH). Coverage area indicates the space where a certain amount of dust particles can be removed in 30 minutes.
  (2) - Converted to NRCC standards from test values in accordance with JEM1467.
  (3) - Converted to CADR standards from test values in accordance with JEM1467.
  (4) - Humidification amount changes in accordance with indoor and outdoor temperature and humidity. Measurement condition: 20°C in temperature, 30% in humidity.
  (5) - Operating sound levels are the average of values measured at 1m away from the front, left, right and top of the unit. (These are equal to the values in an anechoic chamber)
  (6) - Electrostatic HEPA filter and humidifying filters are attached in the unit.
  (7) - Requirements according to JEM1467.