Specifications Table for MACAO

MACAO100_EU_403755 MACAO100_UK_403779 MACAO145_EU_403756 MACAO145_UK_403780 MACAO210_EU_403757 MACAO210_UK_403781
Notes (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2 (initial door openings, 12h LED switched on with door openings, one defrost per day) (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2 (initial door openings, 12h LED switched on with door openings, one defrost per day) (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2 (initial door openings, 12h LED switched on with door openings, one defrost per day) (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2 (initial door openings, 12h LED switched on with door openings, one defrost per day) (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2 (initial door openings, 12h LED switched on with door openings, one defrost per day) (1) - Energy test results are declared for climate class 3, test procedure according to EN 23953-2 (initial door openings, 12h LED switched on with door openings, one defrost per day)
Notes (2) - With process-related interior fitting (2) - With process-related interior fitting (2) - With process-related interior fitting (2) - With process-related interior fitting (2) - With process-related interior fitting (2) - With process-related interior fitting