| LRYEQ16A7Y1 | |||||
|---|---|---|---|---|---|
| Standard Accessories | Installation manual | 1 | |||
| Operation manual | 1 | ||||
| Connection pipes | 1 | ||||
| Refrigerant label for F-gas regulation | 1 | ||||
| Refrigerant charge label | 1 | ||||
| Multilingual fluorinated greenhouse gases labels | 1 | ||||
| Compressor 2 | Type | Hermetically sealed scroll compressor | |||
| Weight | Unit | kg | 370 | ||
| Refrigerant | Charge | TCO2Eq | 24.0 | ||
| GWP | 2,087.5 | ||||
| Charge | kg | 11.5 | |||
| Type | R-410A | ||||
| Fan motor | Output | W | 750 | ||
| Drive | Direct drive | ||||
| Heat exchanger | Type | Cross fin coil | |||
| Dimensions | Unit | Width | mm | 1,240 | |
| Depth | mm | 765 | |||
| Height | mm | 1,680 | |||
| Casing | Colour | Ivory white | |||
| Fan | Type | Propeller fan | |||
| Quantity | 2 | ||||
| Air flow rate | Cooling | Nom. | m³/min | 230 | |
| Power supply | Phase | 3~ | |||
| Frequency | Hz | 50 | |||
| Voltage | V | 380-415 | |||
| Notes | (1) - Cooling priority mode: indoor temp. 27°CDB, 19°CWB; outdoor temp. 32°CDB; piping length: 7.5m; level difference: 0m | ||||
| (2) - Cooling priority mode: evaporating temp. -10°C; outdoor temp. 32°CDB; Suction SH: 10°C | |||||
| (3) - Heat recovery 100% mode: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; refrigeration load 18kW; piping length: 7.5m; level difference: 0m | |||||
| (4) - Saturated temperature equivalent to suction pressure (refrigeration side): -10°C (under chilled condition); connection capacity for indoor air conditioner: 10HP, when heat recovery is 100% | |||||
| (5) - Compressor 1 | |||||
| (6) - Compressor 2 | |||||
| (7) - Compressor 3 | |||||
| (8) - Factory charge of unit | |||||
| (9) - Install the oil trap per 5m from the outdoor unit | |||||
| (10) - For more details, see operation range drawing | |||||
| (11) - For more details on standard accessories refer to Installation/operation manual | |||||
| (12) - Contains fluorinated greenhouse gases | |||||