| FXZQ15A2VEB | FXZQ20A2VEB | FXZQ25A2VEB | FXZQ32A2VEB | FXZQ40A2VEB | FXZQ50A2VEB | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | At high fan speed | dBA | 31.5 | 32.0 | 33.0 | 33.5 | 37.0 | 43.0 | |
| At low fan speed | dBA | 25.5 | 25.5 | 25.5 | 26.0 | 28.0 | 33.0 | |||
| At medium fan speed | dBA | 28.0 | 29.5 | 30.0 | 30.0 | 32.0 | 40.0 | |||
| Cooling | At low fan speed | dBA | 25.5 | 25.5 | 25.5 | 26.0 | 28.0 | 33.0 | ||
| At high fan speed | dBA | 31.5 | 32.0 | 33.0 | 33.5 | 37.0 | 43.0 | |||
| At medium fan speed | dBA | 28.0 | 29.5 | 30.0 | 30.0 | 32.0 | 40.0 | |||
| Standard Accessories | Operation manual | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Installation manual | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Drain hose | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Metal clamp for drain hose | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Washer for hanger bracket | 8 | 8 | 8 | 8 | 8 | 8 | ||||
| Screws | 4 | 4 | 4 | 4 | 4 | 4 | ||||
| Insulation for fitting | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Sealing pad | 4 | 4 | 4 | 4 | 4 | 4 | ||||
| Clamps | 7 | 7 | 7 | 7 | 7 | 7 | ||||
| Refrigerant | GWP | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | |||
| Type | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | ||||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.018 (1) | 0.018 (1) | 0.020 (1) | 0.019 (1) | 0.029 (1) | 0.048 (1) | |
| Heating | At high fan speed | kW | 0.018 (1) | 0.018 (1) | 0.020 (1) | 0.019 (1) | 0.029 (1) | 0.048 (1) | ||
| Cooling capacity | Total capacity | At high fan speed | kW | 1.70 | 2.20 | 2.80 | 3.60 | 4.50 | 5.60 | |
| Piping connections | Liquid | OD | mm | 6 | 6 | 6 | 6 | 6 | 6 | |
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Gas | OD | mm | 12.7 | 12.7 | 12.7 | 12.7 | 12.7 | 12.7 | ||
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Drain | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | ||||
| Decoration panel 4 | Dimensions | Depth | mm | 700 | 700 | 700 | 700 | 700 | 700 | |
| Width | mm | 700 | 700 | 700 | 700 | 700 | 700 | |||
| Height | mm | 55 | 55 | 55 | 55 | 55 | 55 | |||
| Model | BYFQ60B3W1 | BYFQ60B3W1 | BYFQ60B3W1 | BYFQ60B3W1 | BYFQ60B3W1 | BYFQ60B3W1 | ||||
| Colour | WHITE (RAL9010) | WHITE (RAL9010) | WHITE (RAL9010) | WHITE (RAL9010) | WHITE (RAL9010) | WHITE (RAL9010) | ||||
| Weight | kg | 2.7 | 2.7 | 2.7 | 2.7 | 2.7 | 2.7 | |||
| Sound power level | Cooling | At high fan speed | dBA | 49 | 49 | 50 | 51 | 54 | 60 | |
| Air filter | Type | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | |||
| Dimensions | Unit | Width | mm | 575 | 575 | 575 | 575 | 575 | 575 | |
| Depth | mm | 575 | 575 | 575 | 575 | 575 | 575 | |||
| Height | mm | 260 | 260 | 260 | 260 | 260 | 260 | |||
| Casing | Material | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | |||
| Weight | Unit | kg | 15.5 | 15.5 | 15.5 | 16.5 | 16.5 | 18.5 | ||
| Decoration panel 2 | Weight | kg | 2.8 | 2.8 | 2.8 | 2.8 | 2.8 | 2.8 | ||
| Model | BYFQ60C2W1S | BYFQ60C2W1S | BYFQ60C2W1S | BYFQ60C2W1S | BYFQ60C2W1S | BYFQ60C2W1S | ||||
| Dimensions | Depth | mm | 620 | 620 | 620 | 620 | 620 | 620 | ||
| Width | mm | 620 | 620 | 620 | 620 | 620 | 620 | |||
| Height | mm | 46 | 46 | 46 | 46 | 46 | 46 | |||
| Colour | SILVER | SILVER | SILVER | SILVER | SILVER | SILVER | ||||
| Decoration panel 3 | Dimensions | Depth | mm | 700 | 700 | 700 | 700 | 700 | 700 | |
| Height | mm | 55 | 55 | 55 | 55 | 55 | 55 | |||
| Width | mm | 700 | 700 | 700 | 700 | 700 | 700 | |||
| Colour | White (RAL9010) | White (RAL9010) | White (RAL9010) | White (RAL9010) | White (RAL9010) | White (RAL9010) | ||||
| Model | BYFQ60B2W1 | BYFQ60B2W1 | BYFQ60B2W1 | BYFQ60B2W1 | BYFQ60B2W1 | BYFQ60B2W1 | ||||
| Weight | kg | 2.7 | 2.7 | 2.7 | 2.7 | 2.7 | 2.7 | |||
| Fan | Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 8.5 | 8.7 | 9.0 | 10.0 | 11.5 | 14.5 | 
| At low fan speed | m³/min | 6.5 | 6.5 | 6.5 | 7.0 | 8.0 | 10.0 | |||
| Decoration panel | Weight | kg | 2.8 | 2.8 | 2.8 | 2.8 | 2.8 | 2.8 | ||
| Model | BYFQ60C2W1W | BYFQ60C2W1W | BYFQ60C2W1W | BYFQ60C2W1W | BYFQ60C2W1W | BYFQ60C2W1W | ||||
| Dimensions | Height | mm | 46 | 46 | 46 | 46 | 46 | 46 | ||
| Depth | mm | 620 | 620 | 620 | 620 | 620 | 620 | |||
| Width | mm | 620 | 620 | 620 | 620 | 620 | 620 | |||
| Colour | White (N9.5) | White (N9.5) | White (N9.5) | White (N9.5) | White (N9.5) | White (N9.5) | ||||
| Heating capacity | Total capacity | At high fan speed | kW | 1.90 | 2.50 | 3.20 | 4.00 | 5.00 | 6.30 | |
| Current - 50Hz | Maximum fuse amps (MFA) | A | 16 | 16 | 16 | 16 | 16 | 16 | ||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Name | VE | VE | VE | VE | VE | VE | ||||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | |||
| Voltage | V | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | |||
| Notes | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | |||||
| (3) - Dimensions do not include control box | (3) - Dimensions do not include control box | (3) - Dimensions do not include control box | (3) - Dimensions do not include control box | (3) - Dimensions do not include control box | (3) - Dimensions do not include control box | |||||
| (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | |||||
| (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||
| (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | |||||
| (7) - MCA/MFA: MCA = 1.25 x FLA | (7) - MCA/MFA: MCA = 1.25 x FLA | (7) - MCA/MFA: MCA = 1.25 x FLA | (7) - MCA/MFA: MCA = 1.25 x FLA | (7) - MCA/MFA: MCA = 1.25 x FLA | (7) - MCA/MFA: MCA = 1.25 x FLA | |||||
| (8) - MFA ≤ 4 x FLA | (8) - MFA ≤ 4 x FLA | (8) - MFA ≤ 4 x FLA | (8) - MFA ≤ 4 x FLA | (8) - MFA ≤ 4 x FLA | (8) - MFA ≤ 4 x FLA | |||||
| (9) - Next lower standard fuse rating minimum 16A | (9) - Next lower standard fuse rating minimum 16A | (9) - Next lower standard fuse rating minimum 16A | (9) - Next lower standard fuse rating minimum 16A | (9) - Next lower standard fuse rating minimum 16A | (9) - Next lower standard fuse rating minimum 16A | |||||
| (10) - Contains fluorinated greenhouse gases | (10) - Contains fluorinated greenhouse gases | (10) - Contains fluorinated greenhouse gases | (10) - Contains fluorinated greenhouse gases | (10) - Contains fluorinated greenhouse gases | (10) - Contains fluorinated greenhouse gases | |||||
| (11) - Instead of a fuse, use a circuit breaker | (11) - Instead of a fuse, use a circuit breaker | (11) - Instead of a fuse, use a circuit breaker | (11) - Instead of a fuse, use a circuit breaker | (11) - Instead of a fuse, use a circuit breaker | (11) - Instead of a fuse, use a circuit breaker | |||||
| (12) - Select wire size based on the value of MCA | (12) - Select wire size based on the value of MCA | (12) - Select wire size based on the value of MCA | (12) - Select wire size based on the value of MCA | (12) - Select wire size based on the value of MCA | (12) - Select wire size based on the value of MCA | |||||