| FXSA15A2VEB | FXSA20A2VEB | FXSA25A2VEB | FXSA32A2VEB | FXSA40A2VEB | FXSA50A2VEB | FXSA63A2VEB | FXSA80A2VEB | FXSA100A2VEB | FXSA125A2VEB | FXSA140A2VEB | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Total capacity | At high fan speed | kW | 1.70 | 2.20 | 2.80 | 3.60 | 4.50 | 5.60 | 7.10 | 9.00 | 11.20 | 14.00 | 16.00 | |
| Heating capacity | Total capacity | At high fan speed | kW | 1.90 | 2.50 | 3.20 | 4.00 | 5.00 | 6.30 | 8.00 | 10.00 | 12.50 | 16.00 | 18.00 | |
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.046 (1) | 0.046 (1) | 0.046 (1) | 0.049 (1) | 0.094 (1) | 0.096 (1) | 0.106 (1) | 0.143 (1) | 0.176 (1) | 0.216 (1) | 0.272 (1) | |
| Heating | At high fan speed | kW | 0.046 (1) | 0.046 (1) | 0.046 (1) | 0.049 (1) | 0.094 (1) | 0.096 (1) | 0.106 (1) | 0.143 (1) | 0.176 (1) | 0.216 (1) | 0.272 (1) | ||
| Dimensions | Unit | Height | mm | 245 | 245 | 245 | 245 | 245 | 245 | 245 | 245 | 245 | 245 | 245 | |
| Width | mm | 550 | 550 | 550 | 550 | 700 | 700 | 1000 | 1000 | 1400 | 1400 | 1550 | |||
| Depth | mm | 800 | 800 | 800 | 800 | 800 | 800 | 800 | 800 | 800 | 800 | 800 | |||
| Weight | Unit | kg | 23.5 | 23.5 | 23.5 | 24.0 | 28.5 | 29.0 | 35.5 | 36.5 | 46.0 | 47.0 | 51.0 | ||
| Casing | Colour | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | |||
| Material | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | ||||
| Fan | Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 8.7 | 9.0 | 9.0 | 9.5 | 15.0 | 15.2 | 21.0 | 23.0 | 32.0 | 36.0 | 39.0 |
| At low fan speed | m³/min | 6.5 | 6.5 | 6.5 | 7.0 | 11.0 | 11.0 | 15.0 | 16.0 | 23.0 | 26.0 | 28.0 | |||
| External static pressure - 50Hz | High | Pa | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 | ||
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | |||
| GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | ||||
| Sound power level | Cooling | At high fan speed | dBA | 54 | 54 | 54 | 55 | 60 | 60 | 59 | 61 | 61 | 64 | 64 | |
| Sound pressure level | Cooling | At high fan speed | dBA | 29.5 | 30.0 | 30.0 | 31.0 | 35.0 | 35.0 | 33.0 | 35.0 | 36.0 | 39.0 | 41.5 | |
| At medium fan speed | dBA | 28.0 | 28.0 | 28.0 | 29.0 | 32.0 | 32.0 | 30.0 | 32.0 | 34.0 | 36.0 | 38.0 | |||
| At low fan speed | dBA | 25.0 | 25.0 | 25.0 | 26.0 | 29.0 | 29.0 | 27.0 | 29.0 | 31.0 | 33.0 | 34.0 | |||
| Heating | At high fan speed | dBA | 31.5 | 32.0 | 32.0 | 33.0 | 37.0 | 37.0 | 35.0 | 37.0 | 37.0 | 40.0 | 42.0 | ||
| At medium fan speed | dBA | 29.0 | 29.0 | 29.0 | 30.0 | 34.0 | 34.0 | 32.0 | 34.0 | 34.0 | 37.0 | 38.5 | |||
| At low fan speed | dBA | 26.0 | 26.0 | 26.0 | 27.0 | 29.0 | 29.0 | 28.0 | 30.0 | 31.0 | 33.0 | 34.0 | |||
| Piping connections | Liquid | Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||
| OD | mm | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 10 | 10 | 10 | |||
| Gas | Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | |||
| OD | mm | 9.52 | 9.52 | 9.52 | 9.52 | 12.70 | 12.70 | 12.70 | 12.70 | 15.90 | 15.90 | 15.90 | |||
| Drain | VP20 (I.D. 20/O.D. 26), drain height 625 mm | VP20 (I.D. 20/O.D. 26), drain height 625 mm | VP20 (I.D. 20/O.D. 26), drain height 625 mm | VP20 (I.D. 20/O.D. 26), drain height 625 mm | VP20 (I.D. 20/O.D. 26), drain height 625 mm | VP20 (I.D. 20/O.D. 26), drain height 625 mm | VP20 (I.D. 20/O.D. 26), drain height 625 mm | VP20 (I.D. 20/O.D. 26), drain height 625 mm | VP20 (I.D. 20/O.D. 26), drain height 625 mm | VP20 (I.D. 20/O.D. 26), drain height 625 mm | VP20 (I.D. 20/O.D. 26), drain height 625 mm | ||||
| Drain-up height | mm | 625 | 625 | 625 | 625 | 625 | 625 | 625 | 625 | 625 | 625 | 625 | |||
| Air filter | Type | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | |||
| Standard Accessories | Washer for hanger bracket | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | |||
| Clamps | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | ||||
| Drain hose | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Installation and operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Insulation for fitting | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Metal clamp for drain hose | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Screws | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | ||||
| Sealing pad | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | ||||
| Power supply | Name | VE | VE | VE | VE | VE | VE | VE | VE | VE | VE | VE | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | |||
| Voltage | V | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | |||
| Current - 50Hz | Maximum fuse amps (MFA) | A | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | ||
| Notes | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | ||||
| (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | |||||
| (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | |||||
| (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | |||||
| (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | |||||
| (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||
| (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | |||||
| (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | |||||
| (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | |||||
| (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | |||||
| (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | |||||