| FXMQ20PVE | FXMQ25PVE | FXMQ32PVE | FXMQ40PVE | FXMQ50PVE | FXMQ63PVE | FXMQ80PVE | FXMQ100PVE | FXMQ125PVE | FXMQ140PVE | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | At low fan speed | dBA | 43 | ||||||||||
| At high fan speed | dBA | 45 | ||||||||||||
| Super high | dBA | 33 | 33 | 34 | 39 | 41 | 42 | 43 | 43 | 44 | 46 | |||
| Standard Accessories | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | |||
| Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | ||||
| Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | ||||
| Sealing pads | Sealing pads | Sealing pads | Sealing pads | Sealing pads | Sealing pads | Sealing pads | Sealing pads | Sealing pads | Sealing pads | Sealing pads | ||||
| Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | ||||
| Washer | Washer | Washer | Washer | Washer | Washer | Washer | Washer | Washer | Washer | Washer | ||||
| Screws | Screws | Screws | Screws | Screws | Screws | Screws | Screws | Screws | Screws | Screws | ||||
| Insulation for fitting | Insulation for fitting | Insulation for fitting | Insulation for fitting | Insulation for fitting | Insulation for fitting | Insulation for fitting | Insulation for fitting | Insulation for fitting | Insulation for fitting | Insulation for fitting | ||||
| Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | ||||
| Air discharge flange | Air discharge flange | Air discharge flange | Air discharge flange | Air discharge flange | Air discharge flange | Air discharge flange | Air discharge flange | Air discharge flange | Air discharge flange | Air discharge flange | ||||
| Air suction flange | Air suction flange | Air suction flange | Air suction flange | Air suction flange | Air suction flange | Air suction flange | Air suction flange | Air suction flange | Air suction flange | Air suction flange | ||||
| System | Connectable outdoor unit system | R410A VRV Series | ||||||||||||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.461 | ||||||||||
| Heating | At high fan speed | kW | 0.449 | |||||||||||
| Cooling capacity | Total capacity | At high fan speed | kW | 16.0 (1) | ||||||||||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 9.52 | 9.52 | 9.52 | 9.52 | 9.52 | |
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Gas | OD | mm | 12.7 | 12.7 | 12.7 | 12.7 | 12.7 | 15.9 | 15.9 | 15.9 | 15.9 | 15.9 | ||
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Drain | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | ||||
| Dimensions | Unit | Width | mm | 550 | 550 | 550 | 700 | 1,000 | 1,000 | 1,000 | 1,400 | 1,400 | 1,400 | |
| Depth | mm | 700 | 700 | 700 | 700 | 700 | 700 | 700 | 700 | 700 | 700 | |||
| Height | mm | 300 | 300 | 300 | 300 | 300 | 300 | 300 | 300 | 300 | 300 | |||
| Casing | Material | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | |||
| Weight | Unit | kg | 25 | 25 | 25 | 28 | 36 | 36 | 36 | 46 | 46 | 47 | ||
| Fan | External static pressure - 50Hz | High | Pa | 100 | 100 | 100 | 160 | 200 | 200 | 200 | 200 | 200 | 140 | |
| Low | Pa | 30 | 30 | 30 | 30 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| External static pressure - 60Hz | High | Pa | 100 | 100 | 100 | 160 | 200 | 200 | 200 | 200 | 200 | 140 | ||
| Low | Pa | 30 | 30 | 30 | 30 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 39 | ||||||||||
| At low fan speed | m³/min | 32 | ||||||||||||
| Super high | m³/min | 46 | ||||||||||||
| Air flow rate - 60Hz | Cooling | High | m³/min | 39 | ||||||||||
| Super high | m³/min | 46 | ||||||||||||
| Low | m³/min | 32 | ||||||||||||
| Heating capacity | Total capacity | At high fan speed | kW | 18.0 (2) | ||||||||||
| Current - 50Hz | Maximum fuse amps (MFA) | A | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | ||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Name | VE | VE | VE | VE | VE | VE | VE | VE | VE | VE | ||||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | |||
| Voltage | V | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | |||
| Notes | (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | ||||
| (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) | |||||
| (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | |||||
| (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | |||||
| (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | (5) - Air filter is not standard accessory, but please mount it in the duct system of the suction side. Select its dust collection efficiency (gravity method) 50% and more. | |||||
| (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Operation sound differs with operation and ambient conditions | |||||
| (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||
| (8) - MCA/MFA: MCA = 1.25 x FLA | (8) - MCA/MFA: MCA = 1.25 x FLA | (8) - MCA/MFA: MCA = 1.25 x FLA | (8) - MCA/MFA: MCA = 1.25 x FLA | (8) - MCA/MFA: MCA = 1.25 x FLA | (8) - MCA/MFA: MCA = 1.25 x FLA | (8) - MCA/MFA: MCA = 1.25 x FLA | (8) - MCA/MFA: MCA = 1.25 x FLA | (8) - MCA/MFA: MCA = 1.25 x FLA | (8) - Maximum allowable voltage range variation between phases is 2%. | |||||
| (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MCA/MFA: MCA = 1.25 x FLA | |||||
| (10) - Next lower standard fuse rating minimum 16A | (10) - Next lower standard fuse rating minimum 16A | (10) - Next lower standard fuse rating minimum 16A | (10) - Next lower standard fuse rating minimum 16A | (10) - Next lower standard fuse rating minimum 16A | (10) - Next lower standard fuse rating minimum 16A | (10) - Next lower standard fuse rating minimum 16A | (10) - Next lower standard fuse rating minimum 16A | (10) - Next lower standard fuse rating minimum 16A | (10) - MFA ≤ 4 x FLA | |||||
| (11) - Select wire size based on the value of MCA | (11) - Select wire size based on the value of MCA | (11) - Select wire size based on the value of MCA | (11) - Select wire size based on the value of MCA | (11) - Select wire size based on the value of MCA | (11) - Select wire size based on the value of MCA | (11) - Select wire size based on the value of MCA | (11) - Select wire size based on the value of MCA | (11) - Select wire size based on the value of MCA | (11) - Next lower standard fuse rating minimum 16A | |||||
| (12) - Instead of a fuse, use a circuit breaker | (12) - Instead of a fuse, use a circuit breaker | (12) - Instead of a fuse, use a circuit breaker | (12) - Instead of a fuse, use a circuit breaker | (12) - Instead of a fuse, use a circuit breaker | (12) - Instead of a fuse, use a circuit breaker | (12) - Instead of a fuse, use a circuit breaker | (12) - Instead of a fuse, use a circuit breaker | (12) - Instead of a fuse, use a circuit breaker | (12) - Select wire size based on the value of MCA | |||||
| (13) - Instead of a fuse, use a circuit breaker | ||||||||||||||
| (14) - The above is the value when air flow rate is maximum at maximum external static pressure position. | ||||||||||||||