| FXMQ250MBVE | FXMQ200MBVE (Archived) | |||||
|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | At low fan speed | dBA | 45 | 45 | |
| At high fan speed | dBA | 48 | 48 | |||
| Standard Accessories | Installation and operation manual | Installation and operation manual | Installation and operation manual | |||
| Connection pipes | Connection pipes | Connection pipes | ||||
| Sealing pads | Sealing pads | Sealing pads | ||||
| Clamps | Clamps | Clamps | ||||
| Screws | Screws | Screws | ||||
| Refrigerant | GWP | 2,087.5 | 2,087.5 | |||
| Type | R-410A | R-410A | ||||
| Power input - 50Hz | Cooling | At high fan speed | kW | 1.185 | 0.895 | |
| Heating | At high fan speed | kW | 1.185 | 0.895 | ||
| Cooling capacity | Total capacity | At high fan speed | kW | 28.0 (1) | 22.4 (1) | |
| Piping connections | Liquid | OD | mm | 9.52 | 9.52 | |
| Type | Flare connection | Flare connection | ||||
| Gas | OD | mm | 22.2 | 19.1 | ||
| Type | Braze connection | Braze connection | ||||
| Drain | PS1B | PS1B | ||||
| Sound power level | Cooling | At high fan speed | dBA | 76 | 76 | |
| Dimensions | Unit | Width | mm | 1,380 | 1,380 | |
| Depth | mm | 1,100 | 1,100 | |||
| Height | mm | 470 | 470 | |||
| Casing | Material | Galvanised steel plate | Galvanised steel plate | |||
| Weight | Unit | kg | 132 | 132 | ||
| Fan | External static pressure - 50Hz | High | Pa | 270 | 270 | |
| Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 72 | 58 | |
| At low fan speed | m³/min | 62 | 50 | |||
| Heating capacity | Total capacity | At high fan speed | kW | 31.5 (2) | 25.0 (2) | |
| Current - 50Hz | Maximum fuse amps (MFA) | A | 16 | 16 | ||
| Power supply | Phase | 1~ | 1~ | |||
| Name | VE | VE | ||||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | |||||
| (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | |||||
| (4) - The external static pressure is changeable: change the connectors inside the electrical box, this pressure means: High static pressure - Standard | (4) - The external static pressure is changeable: change the connectors inside the electrical box, this pressure means: High static pressure - Standard | |||||
| (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. | |||||
| (6) - Sound pressure levels are measured at 220V. | (6) - Sound pressure levels are measured at 220V. | |||||
| (7) - Sound values are measured in an anechoic room. | (7) - Sound values are measured in an anechoic room. | |||||
| (8) - Operation sound differs with operation and ambient conditions | (8) - Operation sound differs with operation and ambient conditions | |||||
| (9) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (9) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||
| (10) - Maximum allowable voltage range variation between phases is 2%. | (10) - Maximum allowable voltage range variation between phases is 2%. | |||||
| (11) - MCA/MFA: MCA = 1.25 x FLA | (11) - MCA/MFA: MCA = 1.25 x FLA | |||||
| (12) - MFA ≤ 4 x FLA | (12) - MFA ≤ 4 x FLA | |||||
| (13) - Next lower standard fuse rating minimum 15A | (13) - Next lower standard fuse rating minimum 15A | |||||
| (14) - Select wire size based on the value of MCA | (14) - Select wire size based on the value of MCA | |||||
| (15) - Instead of a fuse, use a circuit breaker | (15) - Instead of a fuse, use a circuit breaker | |||||
| (16) - Contains fluorinated greenhouse gases | (16) - Contains fluorinated greenhouse gases | |||||