| FXMA50A5VEB | FXMA63A5VEB | FXMA80A5VEB | FXMA100A5VEB | FXMA125A5VEB | FXMA200AXVMB | FXMA250AXVMB | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | At high fan speed | dBA | 48.0 | |||||||
| At low fan speed | dBA | 45.0 | |||||||||
| At medium fan speed | dBA | 46.5 | |||||||||
| Cooling | At low fan speed | dBA | 45.0 | ||||||||
| At high fan speed | dBA | 48.0 | |||||||||
| At medium fan speed | dBA | 46.5 | |||||||||
| Standard Accessories | Installation and operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Wire clamp material | 1 | 1 | |||||||||
| Spring washer | 2 | 2 | |||||||||
| Hexagon head screw | 2 | 2 | |||||||||
| Plain washer | 8 | 8 | |||||||||
| Hexagon head screw with washer | 49 | 49 | |||||||||
| Gas connection pipe | 1 | 1 | |||||||||
| General safety precautions | 1 | 1 | |||||||||
| Refrigerant | GWP | 675 | |||||||||
| Type | R-32 | ||||||||||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.54 | |||||||
| Heating | At high fan speed | kW | 0.54 | ||||||||
| Cooling capacity | Total capacity | At high fan speed | kW | 22.4 | |||||||
| Nom. | kW | 22.4 | |||||||||
| Piping connections | Liquid | OD | mm | 9.5 | |||||||
| Type | Flare connection | ||||||||||
| Gas | OD | mm | 19.1 | ||||||||
| Type | Flange | ||||||||||
| Drain | BSP1 | ||||||||||
| Required ceiling void > | mm | 350 | 350 | 350 | 350 | 350 | |||||
| Sound power level | Cooling | At high fan speed | dBA | 75.0 | |||||||
| Dimensions | Unit | Width | mm | 1,490 | |||||||
| Depth | mm | 1,100 | |||||||||
| Height | mm | 470 | |||||||||
| Casing | Material | Galvanised steel plate | |||||||||
| Colour | Unpainted | ||||||||||
| Weight | Unit | kg | 105 | ||||||||
| Fan | External static pressure - 50Hz | High | Pa | 250 | |||||||
| Low | Pa | 50 | |||||||||
| External static pressure - 60Hz | High | Pa | 250 | ||||||||
| Low | Pa | 50 | |||||||||
| Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 62 | |||||||
| At low fan speed | m³/min | 41 | |||||||||
| Heating capacity | Total capacity | At high fan speed | kW | 25.0 | |||||||
| Nom. | kW | 25.0 | |||||||||
| Current - 50Hz | Maximum fuse amps (MFA) | A | 6 | ||||||||
| Power supply | Phase | 1~ | |||||||||
| Name | VM | ||||||||||
| Frequency | Hz | 50/60 | |||||||||
| Voltage | V | 220-240/220-230 | |||||||||
| Cooling capacity | Total capacity | At high fan speed | kW | 5.6 | 7.1 | 9.0 | 11.2 | 14.0 | 28.0 | ||
| Heating capacity | Total capacity | At high fan speed | kW | 6.3 | 8.0 | 10.0 | 12.5 | 16.0 | 31.5 | ||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.125 | 0.14 | 0.198 | 0.191 | 0.254 | 0.65 | ||
| Heating | At high fan speed | kW | 0.125 | 0.14 | 0.198 | 0.191 | 0.254 | 0.65 | |||
| Dimensions | Unit | Height | mm | 300 | 300 | 300 | 300 | 300 | 470 | ||
| Width | mm | 1,000 | 1,000 | 1,000 | 1,400 | 1,400 | 1,490 | ||||
| Depth | mm | 700 | 700 | 700 | 700 | 700 | 1,100 | ||||
| Weight | Unit | kg | 35 | 35 | 35 | 46 | 46 | 115 | |||
| Casing | Colour | Unpainted | Unpainted | Unpainted | Unpainted | Unpainted | Unpainted | ||||
| Material | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | |||||
| Fan | Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 18.0 | 19.5 | 25.0 | 32.0 | 36.0 | 74 | |
| At low fan speed | m³/min | 15.0 | 16.0 | 20.0 | 23.0 | 26.0 | 52 | ||||
| External static pressure - 50Hz | High | Pa | 200 | 200 | 200 | 200 | 200 | 250 | |||
| External static pressure - 60Hz | High | Pa | 200 | 200 | 200 | 200 | 200 | 250 | |||
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | ||||
| GWP | 675 | 675 | 675 | 675 | 675 | 675 | |||||
| Sound power level | Cooling | At high fan speed | dBA | 61.0 | 64.0 | 67.0 | 65.0 | 70.0 | 76.0 | ||
| Sound pressure level | Cooling | At high fan speed | dBA | 41.0 | 42.0 | 43.0 | 43.0 | 44.0 | 48.0 | ||
| At medium fan speed | dBA | 39.0 | 40.0 | 41.0 | 41.0 | 42.0 | 46.5 | ||||
| At low fan speed | dBA | 37.0 | 38.0 | 39.0 | 39.0 | 40.0 | 45.0 | ||||
| Heating | At high fan speed | dBA | 41.0 | 42.0 | 43.0 | 43.0 | 44.0 | 48.0 | |||
| At medium fan speed | dBA | 39.0 | 40.0 | 41.0 | 41.0 | 42.0 | 46.5 | ||||
| At low fan speed | dBA | 37.0 | 38.0 | 39.0 | 39.0 | 40.0 | 45.0 | ||||
| Piping connections | Liquid | Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | |||
| OD | mm | 6.35 | 6.35 | 6.35 | 9.52 | 9.52 | 9.5 | ||||
| Gas | Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flange | ||||
| OD | mm | 12.7 | 12.7 | 12.7 | 15.9 | 15.9 | 19.1 | ||||
| Drain | VP25 (I.D. 25/O.D. 32) | VP25 (I.D. 25/O.D. 32) | VP25 (I.D. 25/O.D. 32) | VP25 (I.D. 25/O.D. 32) | VP25 (I.D. 25/O.D. 32) | BSP1 | |||||
| Air filter | Type | Resin net | Resin net | Resin net | Resin net | Resin net | |||||
| Standard Accessories | Washer for hanger bracket | 8 | 8 | 8 | 8 | 8 | |||||
| Drain hose | 1 | 1 | 1 | 1 | 1 | ||||||
| Insulation for fitting | 2 | 2 | 2 | 2 | 2 | ||||||
| Metal clamp for drain hose | 1 | 1 | 1 | 1 | 1 | ||||||
| Screws | 16 | 16 | 16 | 16 | 16 | ||||||
| Sealing pad | 3 | 3 | 3 | 3 | 3 | ||||||
| Power supply | Name | VE | VE | VE | VE | VE | VM | ||||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | ||||
| Voltage | V | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220-230 | ||||
| Current - 50Hz | Maximum fuse amps (MFA) | A | 6 | 6 | 6 | 6 | 6 | 6 | |||
| Fan | External static pressure - 50Hz | Low | Pa | 50 | |||||||
| External static pressure - 60Hz | Low | Pa | 50 | ||||||||