Specifications Table for FXHA-A

FXHA32AVEB8 FXHA50AVEB8 FXHA63AVEB8 FXHA100AVEB8 FXHA32AVEB (Archived) FXHA50AVEB (Archived) FXHA63AVEB (Archived) FXHA100AVEB (Archived)
Sound pressure level Heating At high fan speed dBA 36.0 36.5 37.0 44.0 36.0 36.5 37.0 44.0
    At low fan speed dBA 31.0 33.0 34.0 34.0 31.0 33.0 34.0 34.0
    At medium fan speed dBA 34.0 34.5 35.0 37.0 34.0 34.5 35.0 37.0
  Cooling At low fan speed dBA 31.0 33.0 34.0 34.0 31.0 33.0 34.0 34.0
    At high fan speed dBA 36.0 36.5 37.0 44.0 36.0 36.5 37.0 44.0
    At medium fan speed dBA 34.0 34.5 35.0 37.0 34.0 34.5 35.0 37.0
Standard Accessories Thermal insulation tube 2 2 2 2 2 2 2 2
  Sealing material 6 6 6 6 6 6 6 6
  Wire clamp material 7 7 7 7 7 7 7 7
  Resin bushing 1 1 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1 1 1
  Hose band 1 1 1 1 1 1 1 1
  Screws 2 2 2 2 2 2 2 2
  Washer 8 8 8 8 8 8 8 8
  Wiring fixture 2 2 2 2 2 2 2 2
  General safety precautions 1 1 1 1
  Installation and operation manual 1 1 1 1
  Paper pattern for installation 1 1 1 1
Refrigerant GWP   675 675 675 675 675 675 675 675
  Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
Power input - 50Hz Cooling At high fan speed kW 0.033 0.037 0.051 0.086 0.033 0.037 0.051 0.086
  Heating At high fan speed kW 0.033 0.037 0.051 0.086 0.033 0.037 0.051 0.086
Cooling capacity Total capacity At high fan speed kW 3.6 5.6 7.1 11.2 3.6 5.6 7.1 11.2
  Nom. kW 3.6 5.6 7.1 11.2 3.6 5.6 7.1 11.2
Piping connections Liquid OD mm 6.35 6.35 6.35 9.52 6.4 6.4 6.4 9.5
    Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
  Gas OD mm 9.52 12.7 12.7 15.9 9.5 12.7 12.7 15.9
    Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
  Drain   VP20 VP20 VP20 VP20 VP20 VP20 VP20 VP20
Sound power level Cooling At high fan speed dBA 54.0 54.0 55.0 62.0 54.0 54.0 55.0 62.0
Air filter Type   Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net
Dimensions Unit Width mm 960 1,270 1,270 1,590 960 1,270 1,270 1,590
    Depth mm 690 690 690 690 690 690 690 690
    Height mm 235 235 235 235 235 235 235 235
Casing Material   Resin, sheet metal Resin, sheet metal Resin, sheet metal Resin, sheet metal Resin, sheet metal Resin, sheet metal Resin, sheet metal Resin, sheet metal
  Colour   Fresh White Fresh White Fresh White Fresh White Fresh White Fresh White Fresh White Fresh White
Weight Unit kg 28 36 36 43 28 36 36 43
Fan Air flow rate - 50Hz Cooling At high fan speed m³/min 12.5 16.0 17.5 27.0 12.5 16.0 17.5 27.0
      At low fan speed m³/min 10.0 12.5 13.0 19.0 10.0 12.5 13.0 19.0
Heating capacity Total capacity At high fan speed kW 4.0 6.3 8.0 12.5 4.0 6.3 8.0 12.5
  Nom. kW 4.0 6.3 8.0 12.5 4.0 6.3 8.0 12.5
Current - 50Hz Maximum fuse amps (MFA) A 6 6 6 6 6 6 6 6
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates.
  (4) - Instead of a fuse, use a circuit breaker (4) - Instead of a fuse, use a circuit breaker (4) - Instead of a fuse, use a circuit breaker (4) - Instead of a fuse, use a circuit breaker (4) - Instead of a fuse, use a circuit breaker (4) - Instead of a fuse, use a circuit breaker (4) - Instead of a fuse, use a circuit breaker (4) - Instead of a fuse, use a circuit breaker
  (5) - Select wire size based on the value of MCA (5) - Select wire size based on the value of MCA (5) - Select wire size based on the value of MCA (5) - Select wire size based on the value of MCA (5) - Select wire size based on the value of MCA (5) - Select wire size based on the value of MCA (5) - Select wire size based on the value of MCA (5) - Select wire size based on the value of MCA
  (6) - Contains fluorinated greenhouse gases (6) - Contains fluorinated greenhouse gases (6) - Contains fluorinated greenhouse gases (6) - Contains fluorinated greenhouse gases (6) - Contains fluorinated greenhouse gases (6) - Contains fluorinated greenhouse gases (6) - Contains fluorinated greenhouse gases (6) - Contains fluorinated greenhouse gases