| FXFA20A2VEB | FXFA25A2VEB | FXFA32A2VEB | FXFA40A2VEB | FXFA50A2VEB | FXFA63A2VEB | FXFA80A2VEB | FXFA100AVEB (Preliminary) | FXFA100A2VEB | FXFA125A2VEB | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Refrigerant | Type | R-32 | ||||||||||||
| GWP | 675 | |||||||||||||
| Piping connections | Liquid | OD | mm | 9.52 | ||||||||||
| Gas | OD | mm | 15.9 | |||||||||||
| Drain | VP25 (O.D. 32 / I.D. 25) | |||||||||||||
| Dimensions | Unit | Width | mm | 840 | ||||||||||
| Depth | mm | 840 | ||||||||||||
| Height | mm | 246 | ||||||||||||
| Casing | Material | Galvanised steel plate | ||||||||||||
| Weight | Unit | kg | 24.0 | |||||||||||
| Decoration panel 2 | Model | BYCQ140E2GFW1, BYCQ140E2GFW1B | ||||||||||||
| Dimensions | Width | mm | 950 | |||||||||||
| Height | mm | 148 | ||||||||||||
| Weight | kg | 10.3 | ||||||||||||
| Dimensions | Depth | mm | 950 | |||||||||||
| Decoration panel 3 | Model | BYCQ140E2P, BYCQ140E2PB | ||||||||||||
| Dimensions | Height | mm | 106 | |||||||||||
| Width | mm | 950 | ||||||||||||
| Depth | mm | 950 | ||||||||||||
| Weight | kg | 6.5 | ||||||||||||
| Decoration panel | Weight | kg | 5.5 | |||||||||||
| Model | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | |||||||||||||
| Dimensions | Height | mm | 65 | |||||||||||
| Depth | mm | 950 | ||||||||||||
| Width | mm | 950 | ||||||||||||
| Current - 50Hz | Maximum fuse amps (MFA) | A | 16 | |||||||||||
| Power supply | Phase | 1~ | ||||||||||||
| Frequency | Hz | 50/60 | ||||||||||||
| Voltage | V | 220-240/220 | ||||||||||||
| Cooling capacity | Total capacity | At high fan speed | kW | 2.20 | 2.80 | 3.60 | 4.50 | 5.60 | 7.10 | 9.00 | 11.20 | 14.00 | ||
| Heating capacity | Total capacity | At high fan speed | kW | 2.50 | 3.20 | 4.00 | 5.00 | 6.30 | 8.00 | 10.00 | 12.50 | 16.00 | ||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.017 (1) | 0.017 (1) | 0.017 (1) | 0.018 (1) | 0.023 (1) | 0.028 (1) | 0.045 (1) | 0.078 (1) | 0.103 (1) | ||
| Heating | At high fan speed | kW | 0.017 (1) | 0.017 (1) | 0.017 (1) | 0.018 (1) | 0.023 (1) | 0.028 (1) | 0.045 (1) | 0.078 (1) | 0.103 (1) | |||
| Dimensions | Unit | Height | mm | 204 | 204 | 204 | 204 | 204 | 204 | 246 | 246 | 288 | ||
| Width | mm | 840 | 840 | 840 | 840 | 840 | 840 | 840 | 840 | 840 | ||||
| Depth | mm | 840 | 840 | 840 | 840 | 840 | 840 | 840 | 840 | 840 | ||||
| Weight | Unit | kg | 18 | 18 | 18 | 19 | 21 | 21 | 24 | 24 | 26 | |||
| Casing | Material | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | ||||
| Fan | Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 12.8 | 12.8 | 12.8 | 14.8 | 15.1 | 16.6 | 23.3 | 28.8 | 33.0 | |
| At low fan speed | m³/min | 8.9 | 8.9 | 8.9 | 10.4 | 10.7 | 10.7 | 13.8 | 13.8 | 20.6 | ||||
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | ||||
| GWP | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | |||||
| Sound power level | Cooling | At high fan speed | dBA | 49.0 | 49.0 | 49.0 | 51.0 | 51.0 | 53.0 | 55.0 | 60.0 | 61.0 | ||
| Sound pressure level | Cooling | At high fan speed | dBA | 31.0 | 31.0 | 31.0 | 33.0 | 33.0 | 35.0 | 38.0 | 43.0 | 45.0 | ||
| At medium fan speed | dBA | 29.0 | 29.0 | 29.0 | 31.0 | 31.0 | 33.0 | 34.0 | 37.0 | 41.0 | ||||
| At low fan speed | dBA | 28.0 | 28.0 | 28.0 | 29.0 | 29.0 | 30.0 | 30.0 | 30.0 | 36.0 | ||||
| Heating | At high fan speed | dBA | 31.0 | 31.0 | 31.0 | 33.0 | 33.0 | 35.0 | 38.0 | 43.0 | 45.0 | |||
| At medium fan speed | dBA | 29.0 | 29.0 | 29.0 | 31.0 | 31.0 | 33.0 | 34.0 | 37.0 | 41.0 | ||||
| At low fan speed | dBA | 28.0 | 28.0 | 28.0 | 29.0 | 29.0 | 30.0 | 30.0 | 30.0 | 36.0 | ||||
| Piping connections | Liquid | Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | |||
| OD | mm | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 10 | 10 | ||||
| Gas | Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| OD | mm | 9.52 | 9.52 | 9.52 | 12.7 | 12.7 | 12.7 | 12.7 | 15.9 | 15.9 | ||||
| Drain | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | |||||
| Decoration panel | Model | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | ||||
| Dimensions | Height | mm | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 | |||
| Width | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | ||||
| Depth | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | ||||
| Weight | kg | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | ||||
| Decoration panel 2 | Model | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | ||||
| Dimensions | Height | mm | 148 | 148 | 148 | 148 | 148 | 148 | 148 | 148 | 148 | |||
| Width | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | ||||
| Depth | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | ||||
| Weight | kg | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | ||||
| Decoration panel 3 | Model | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | ||||
| Dimensions | Height | mm | 106 | 106 | 106 | 106 | 106 | 106 | 106 | 106 | 106 | |||
| Width | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | ||||
| Depth | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | ||||
| Weight | kg | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | ||||
| Air filter | Type | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | ||||
| Standard Accessories | Washer for hanger bracket | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | ||||
| Wire clamp material | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | |||||
| Clamp for drain hose | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||
| Clamps | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||
| Drain hose | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||
| Installation and operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||
| Installation guide | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||
| Insulation for fitting | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |||||
| Screws | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | |||||
| Sealing pads | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | ||||
| Voltage | V | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | ||||
| Current - 50Hz | Maximum fuse amps (MFA) | A | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | |||
| Notes | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | |||||
| (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | ||||||
| (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | ||||||
| (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | (4) - The sound power level is an absolute value indicating the power which a sound source generates. | ||||||
| (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | ||||||
| (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | (6) - Maximum allowable voltage range variation between phases is 2%. | ||||||
| (7) - MCA/MFA: MCA = 1.1 x FLA | (7) - MCA/MFA: MCA = 1.1 x FLA | (7) - MCA/MFA: MCA = 1.1 x FLA | (7) - MCA/MFA: MCA = 1.1 x FLA | (7) - MCA/MFA: MCA = 1.1 x FLA | (7) - MCA/MFA: MCA = 1.1 x FLA | (7) - MCA/MFA: MCA = 1.1 x FLA | (7) - MCA/MFA: MCA = 1.1 x FLA | (7) - MCA/MFA: MCA = 1.1 x FLA | ||||||
| (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | ||||||
| (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | ||||||
| (10) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | (10) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | (10) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | (10) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | (10) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | (10) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | (10) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | (10) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | (10) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | ||||||
| (11) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | (11) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | (11) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | (11) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | (11) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | (11) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | (11) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | (11) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | (11) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | ||||||
| (12) - Contains fluorinated greenhouse gases | (12) - Contains fluorinated greenhouse gases | (12) - Contains fluorinated greenhouse gases | (12) - Contains fluorinated greenhouse gases | (12) - Contains fluorinated greenhouse gases | (12) - Contains fluorinated greenhouse gases | (12) - Contains fluorinated greenhouse gases | (12) - Contains fluorinated greenhouse gases | (12) - Contains fluorinated greenhouse gases | ||||||