| FXDA10A2VEB | FXDA15A2VEB | FXDA20A2VEB | FXDA25A2VEB | FXDA32A2VEB | FXDA40A2VEB | FXDA63A2VEB | FXDA50A2VEB | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | At high fan speed | dBA | 29.0 | 32.0 | 33.0 | 33.0 | 33.0 | 34.0 | 36.0 | 35.0 | |
| At low fan speed | dBA | 26.0 | 27.0 | 27.0 | 27.0 | 27.0 | 28.0 | 30.0 | 29.0 | |||
| At medium fan speed | dBA | 28.0 | 31.0 | 31.0 | 31.0 | 31.0 | 32.0 | 34.0 | 33.0 | |||
| Cooling | At low fan speed | dBA | 26.0 | 27.0 | 27.0 | 27.0 | 27.0 | 28.0 | 30.0 | 29.0 | ||
| At high fan speed | dBA | 29.0 | 32.0 | 33.0 | 33.0 | 33.0 | 34.0 | 36.0 | 35.0 | |||
| At medium fan speed | dBA | 28.0 | 31.0 | 31.0 | 31.0 | 31.0 | 32.0 | 34.0 | 33.0 | |||
| Standard Accessories | Installation and operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Drain hose | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Sealing material (drain hose) | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Metal clamp for drain hose | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Washer for hanger bracket | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | ||||
| Screws | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | ||||
| Insulation for fitting | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Sealing material | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Clamps | 12 | 12 | 12 | 12 | 12 | 12 | 12 | 12 | ||||
| Refrigerant | GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | |||
| Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | ||||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.026 (1) | 0.035 (1) | 0.030 (1) | 0.030 (1) | 0.035 (1) | 0.038 (1) | 0.058 (1) | 0.049 (1) | |
| Heating | At high fan speed | kW | 0.026 (1) | 0.035 (1) | 0.030 (1) | 0.030 (1) | 0.035 (1) | 0.038 (1) | 0.058 (1) | 0.049 (1) | ||
| Cooling capacity | Total capacity | At high fan speed | kW | 1.10 | 1.70 | 2.20 | 2.80 | 3.60 | 4.50 | 7.10 | 5.60 | |
| Piping connections | Liquid | OD | mm | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | |
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Gas | OD | mm | 9.52 | 9.52 | 9.52 | 9.52 | 9.52 | 12.70 | 12.70 | 12.70 | ||
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Drain | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | ||||
| Required ceiling void > | mm | 240 | 240 | 240 | 240 | 240 | 240 | 240 | 240 | |||
| Sound power level | Cooling | At high fan speed | dBA | 48 | 50 | 51 | 51 | 51 | 52 | 54 | 53 | |
| Air filter | Type | Removable / washable | Removable / washable | Removable / washable | Removable / washable | Removable / washable | Removable / washable | Removable / washable | Removable / washable | |||
| Dimensions | Unit | Width | mm | 750 | 750 | 750 | 750 | 750 | 950 | 1,150 | 950 | |
| Depth | mm | 620 | 620 | 620 | 620 | 620 | 620 | 620 | 620 | |||
| Height | mm | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | |||
| Casing | Material | Galvanised steel | Galvanised steel | Galvanised steel | Galvanised steel | Galvanised steel | Galvanised steel | Galvanised steel | Galvanised steel | |||
| Colour | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | Not painted (galvanised) | ||||
| Weight | Unit | kg | 22.0 | 22.0 | 23.0 | 23.0 | 23.0 | 26.5 | 30.5 | 26.5 | ||
| Fan | External static pressure - 50Hz | High | Pa | 30 | 30 | 30 | 30 | 30 | 44 | 44 | 44 | |
| Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 5.2 | 6.5 | 8.0 | 8.0 | 8.0 | 10.5 | 16.5 | 12.5 | |
| At low fan speed | m³/min | 4.7 | 5.8 | 6.4 | 6.4 | 6.4 | 8.5 | 13.0 | 10.0 | |||
| Drain-up height | mm | 600 | 600 | 600 | 600 | 600 | 600 | 600 | 600 | |||
| Heating capacity | Total capacity | At high fan speed | kW | 1.30 | 1.90 | 2.50 | 3.20 | 4.00 | 5.00 | 8.00 | 6.30 | |
| Current - 50Hz | Maximum fuse amps (MFA) | A | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | ||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Name | VE | VE | VE | VE | VE | VE | VE | VE | ||||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | |||
| Voltage | V | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | |||
| Notes | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | ||||
| (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | |||||
| (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | |||||
| (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (4) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | |||||
| (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | (5) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) | |||||
| (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||
| (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | (7) - Maximum allowable voltage range variation between phases is 2%. | |||||
| (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | (8) - MCA/MFA: MCA = 1.1 x FLA | |||||
| (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | (9) - Instead of a fuse, use a circuit breaker | |||||
| (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | (10) - Select wire size based on the value of MCA | |||||
| (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | |||||