| FXAQ20PVE | FXAQ25PVE | FXAQ32PVE | FXAQ40PVE | FXAQ50PVE | FXAQ63PVE | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | At high fan speed | dBA | 35.0 | 36.0 | 38.0 | ||||
| At low fan speed | dBA | 31.0 | 31.0 | 31.0 | ||||||
| Cooling | At low fan speed | dBA | 31.0 | 31.0 | 31.0 | |||||
| At high fan speed | dBA | 35.0 | 36.0 | 38.0 | ||||||
| Standard Accessories | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | |||
| Installation panel | Installation panel | Installation panel | Installation panel | Installation panel | Installation panel | Installation panel | ||||
| Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | ||||
| Insulation tape | Insulation tape | Insulation tape | Insulation tape | Insulation tape | Insulation tape | Insulation tape | ||||
| Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | ||||
| Screws | Screws | Screws | Screws | Screws | Screws | Screws | ||||
| Refrigerant | Type | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | |||
| System | Connectable outdoor unit system | R410A VRV Series | R410A VRV Series | R410A VRV Series | ||||||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.019 (1) | 0.028 (1) | 0.030 (1) | ||||
| Heating | At high fan speed | kW | 0.029 (2) | 0.034 (2) | 0.035 (2) | |||||
| Cooling capacity | Total capacity | At high fan speed | kW | 2.2 (1) | 2.8 (1) | 3.6 (1) | ||||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 9.52 | |
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Gas | OD | mm | 12.7 | 12.7 | 12.7 | 12.7 | 12.7 | 15.9 | ||
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Drain | VP13 (I.D. 13/O.D. 18) | VP13 (I.D. 13/O.D. 18) | VP13 (I.D. 13/O.D. 18) | VP13 (I.D. 13/O.D. 18) | VP13 (I.D. 13/O.D. 18) | VP13 (I.D. 13/O.D. 18) | ||||
| Dimensions | Unit | Width | mm | 795 | 795 | 795 | 1,050 | 1,050 | 1,050 | |
| Depth | mm | 238 | 238 | 238 | 238 | 238 | 238 | |||
| Height | mm | 290 | 290 | 290 | 290 | 290 | 290 | |||
| Casing | Colour | White (3.0Y8.5/0.5) | White (3.0Y8.5/0.5) | White (3.0Y8.5/0.5) | White (3.0Y8.5/0.5) | White (3.0Y8.5/0.5) | White (3.0Y8.5/0.5) | |||
| Weight | Unit | kg | 11 | 11 | 11 | 14 | 14 | 14 | ||
| Fan | Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 7.5 | 8 | 8.5 | |||
| At low fan speed | m³/min | 4.5 | 5 | 5.5 | ||||||
| Air flow rate - 60Hz | Cooling | High | m³/min | 7.5 | 8 | 8.5 | ||||
| Low | m³/min | 4.5 | 5 | 5.5 | ||||||
| Heating capacity | Total capacity | At high fan speed | kW | 2.5 (2) | 3.2 (2) | 4.0 (2) | ||||
| Current - 50Hz | Maximum fuse amps (MFA) | A | 15 | 15 | 15 | 15 | 15 | 15 | ||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | |||
| Voltage | V | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | |||||
| (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | |||||
| (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||
| (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | |||||
| (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | |||||
| (7) - Select wire size based on the value of MCA | (7) - Select wire size based on the value of MCA | (7) - Select wire size based on the value of MCA | (7) - Select wire size based on the value of MCA | (7) - Select wire size based on the value of MCA | (7) - Select wire size based on the value of MCA | |||||
| (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | (8) - Instead of a fuse, use a circuit breaker | |||||
| (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | (9) - MFA ≤ 4 x FLA | |||||
| Air filter | Type | Washable resin net | Washable resin net | Washable resin net | ||||||