| FXAQ15PAV1 | FXAQ20PAV1 | FXAQ25PAV1 | FXAQ32PAV1 | FXAQ40PAV1 | FXAQ50PAV1 | FXAQ63PAV1 | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Standard Accessories | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | |||
| Installation panel | Installation panel | Installation panel | Installation panel | Installation panel | Installation panel | Installation panel | Installation panel | ||||
| Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | Paper pattern for installation | ||||
| Insulation tape | Insulation tape | Insulation tape | Insulation tape | Insulation tape | Insulation tape | Insulation tape | Insulation tape | ||||
| Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | ||||
| Screws | Screws | Screws | Screws | Screws | Screws | Screws | Screws | ||||
| Refrigerant | Type | R-410A | R-410A | R-410A | R-410A | R-410A | |||||
| GWP | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | ||||||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 9.52 | |||
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||||
| Gas | OD | mm | 12.7 | 12.7 | 12.7 | 12.7 | 15.9 | ||||
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||||
| Drain | VP13 (I.D. 13/O.D. 18) | VP13 (I.D. 13/O.D. 18) | VP13 (I.D. 13/O.D. 18) | VP13 (I.D. 13/O.D. 18) | VP13 (I.D. 13/O.D. 18) | ||||||
| Dimensions | Unit | Width | mm | 795 | 795 | 1,050 | 1,050 | 1,050 | |||
| Depth | mm | 238 | 238 | 238 | 238 | 238 | |||||
| Height | mm | 290 | 290 | 290 | 290 | 290 | |||||
| Casing | Colour | White (3.0Y8.5/0.5) | White (3.0Y8.5/0.5) | White (3.0Y8.5/0.5) | White (3.0Y8.5/0.5) | White (3.0Y8.5/0.5) | |||||
| Weight | Unit | kg | 11 | 11 | 14 | 14 | 14 | ||||
| Current - 50Hz | Maximum fuse amps (MFA) | A | 16 | 16 | 16 | 16 | 16 | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | |||||
| Name | V1 | V1 | V1 | V1 | V1 | ||||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | |||||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal) | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | |||||
| (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | |||||||
| (4) - Sound levels are measured in an anechoic room. | (4) - Sound levels are measured in an anechoic room. | (4) - Sound levels are measured in an anechoic room. | (4) - Sound levels are measured in an anechoic room. | (4) - Sound levels are measured in an anechoic room. | |||||||
| (5) - Operation sound differs with operation and ambient conditions | (5) - Operation sound differs with operation and ambient conditions | (5) - Operation sound differs with operation and ambient conditions | (5) - Operation sound differs with operation and ambient conditions | (5) - Operation sound differs with operation and ambient conditions | |||||||
| (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | |||||||
| (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||||
| (8) - Maximum allowable voltage range variation between phases is 2%. | (8) - Maximum allowable voltage range variation between phases is 2%. | (8) - Maximum allowable voltage range variation between phases is 2%. | (8) - Maximum allowable voltage range variation between phases is 2%. | (8) - Maximum allowable voltage range variation between phases is 2%. | |||||||
| (9) - MCA/MFA: MCA = 1.25 x FLA | (9) - MCA/MFA: MCA = 1.25 x FLA | (9) - MCA/MFA: MCA = 1.25 x FLA | (9) - MCA/MFA: MCA = 1.25 x FLA | (9) - MCA/MFA: MCA = 1.25 x FLA | |||||||
| (10) - MFA ≤ 4 x FLA | (10) - MFA ≤ 4 x FLA | (10) - MFA ≤ 4 x FLA | (10) - MFA ≤ 4 x FLA | (10) - MFA ≤ 4 x FLA | |||||||
| (11) - Next lower standard fuse rating minimum 16A | (11) - Next lower standard fuse rating minimum 16A | (11) - Next lower standard fuse rating minimum 16A | (11) - Next lower standard fuse rating minimum 16A | (11) - Next lower standard fuse rating minimum 16A | |||||||
| (12) - Select wire size based on the value of MCA | (12) - Select wire size based on the value of MCA | (12) - Select wire size based on the value of MCA | (12) - Select wire size based on the value of MCA | (12) - Select wire size based on the value of MCA | |||||||
| (13) - Instead of a fuse, use a circuit breaker | (13) - Instead of a fuse, use a circuit breaker | (13) - Instead of a fuse, use a circuit breaker | (13) - Instead of a fuse, use a circuit breaker | (13) - Instead of a fuse, use a circuit breaker | |||||||
| (14) - Contains fluorinated greenhouse gases | (14) - Contains fluorinated greenhouse gases | (14) - Contains fluorinated greenhouse gases | (14) - Contains fluorinated greenhouse gases | (14) - Contains fluorinated greenhouse gases | |||||||
| Cooling capacity | Total capacity | At high fan speed | kW | 1.7 (1) | 2.2 (1) | ||||||
| Heating capacity | Total capacity | At high fan speed | kW | 1.9 (2) | 2.5 (2) | ||||||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.025 | 0.029 | ||||||
| Heating | At high fan speed | kW | 0.025 | 0.029 | |||||||
| Dimensions | Unit | Height | mm | 290 | 290 | ||||||
| Width | mm | 795 | 795 | ||||||||
| Depth | mm | 238 | 238 | ||||||||
| Weight | Unit | kg | 11 | 11 | |||||||
| Casing | Colour | White (3.0Y8.5/0.5) | White (3.0Y8.5/0.5) | ||||||||
| Fan | Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 7.0 | 7.5 | |||||
| At low fan speed | m³/min | 4.5 | 4.5 | ||||||||
| Refrigerant | GWP | 2087.5 | 2087.5 | ||||||||
| Sound power level | Cooling | At high fan speed | dBA | 52.0 | 53.0 | ||||||
| Sound pressure level | Cooling | At high fan speed | dBA | 34.0 | 35.0 | ||||||
| At low fan speed | dBA | 29.0 | 29.0 | ||||||||
| Piping connections | Liquid | Type | Flare connection | Flare connection | |||||||
| OD | mm | 6.35 | 6.35 | ||||||||
| Gas | Type | Flare connection | Flare connection | ||||||||
| OD | mm | 12.7 | 12.7 | ||||||||
| Air filter | Type | Washable resin net | Washable resin net | ||||||||
| Power supply | Frequency | Hz | 50 | 50 | |||||||
| Current - 50Hz | Maximum fuse amps (MFA) | A | 16 | 16 | |||||||