| FXAA15AUV1B | FXAA20AUV1B | FXAA25AUV1B | FXAA32AUV1B | FXAA40AUV1B | FXAA50AUV1B | FXAA63AUV1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | At high fan speed | dBA | 33.0 | 34.0 | 36.0 | 38.5 | 38.0 | 42.0 | 47.0 | |
| At low fan speed | dBA | 28.5 | 28.5 | 28.5 | 28.5 | 33.5 | 35.5 | 38.5 | |||
| At medium fan speed | dBA | 31.0 | 31.5 | 32.5 | 33.5 | 36.0 | 39.0 | 43.0 | |||
| Cooling | At low fan speed | dBA | 28.5 | 28.5 | 28.5 | 28.5 | 33.5 | 35.5 | 38.5 | ||
| At high fan speed | dBA | 32.0 | 33.0 | 35.0 | 37.5 | 37.0 | 41.0 | 46.5 | |||
| At medium fan speed | dBA | 30.5 | 31.0 | 32.0 | 33.0 | 35.5 | 38.5 | 42.5 | |||
| Standard Accessories | Installation and operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Installation plate | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Installation pattern | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Screw bag | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Wire clamp material | 4 | 4 | 4 | 4 | 4 | 4 | 4 | ||||
| Heat insulating tape | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| General safety precautions | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Refrigerant | GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | |||
| Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | ||||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.017 | 0.019 | 0.028 | 0.030 | 0.025 | 0.033 | 0.050 | |
| Heating | At high fan speed | kW | 0.025 | 0.029 | 0.034 | 0.035 | 0.030 | 0.039 | 0.060 | ||
| Cooling capacity | Total capacity | At high fan speed | kW | 1.7 | 2.2 | 2.8 | 3.6 | 4.5 | 5.6 | 7.1 | |
| Piping connections | Liquid | OD | mm | 6 | 6 | 6 | 6 | 6 | 6 | 6 | |
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Gas | OD | mm | 9.52 | 9.52 | 9.52 | 9.52 | 12.70 | 12.70 | 12.70 | ||
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Drain | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | ||||
| Sound power level | Cooling | At high fan speed | dBA | 51.0 | 52.0 | 53.0 | 55.0 | 55.0 | 58.0 | 63.0 | |
| Air filter | Type | Removable / washable | Removable / washable | Removable / washable | Removable / washable | Removable / washable | Removable / washable | Removable / washable | |||
| Dimensions | Unit | Width | mm | 795 | 795 | 795 | 795 | 1,050 | 1,050 | 1,050 | |
| Depth | mm | 266 | 266 | 266 | 266 | 269 | 269 | 269 | |||
| Height | mm | 290 | 290 | 290 | 290 | 290 | 290 | 290 | |||
| Casing | Colour | White | White | White | White | White | White | White | |||
| Weight | Unit | kg | 12 | 12 | 12 | 12 | 15 | 15 | 15 | ||
| Fan | Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 7.1 | 7.9 | 8.3 | 9.4 | 12.2 | 14.2 | 18.2 |
| At low fan speed | m³/min | 6.5 | 6.5 | 6.5 | 6.5 | 9.8 | 10.9 | 12.9 | |||
| Heating capacity | Total capacity | At high fan speed | kW | 1.9 | 2.5 | 3.2 | 4.0 | 5.0 | 6.3 | 8.0 | |
| Current - 50Hz | Maximum fuse amps (MFA) | A | 6 | 6 | 6 | 6 | 6 | 6 | 6 | ||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Name | V1 | V1 | V1 | V1 | V1 | V1 | V1 | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | |||||
| (3) - The sound power level is an absolute value indicating the power which a sound source generates. | (3) - The sound power level is an absolute value indicating the power which a sound source generates. | (3) - The sound power level is an absolute value indicating the power which a sound source generates. | (3) - The sound power level is an absolute value indicating the power which a sound source generates. | (3) - The sound power level is an absolute value indicating the power which a sound source generates. | (3) - The sound power level is an absolute value indicating the power which a sound source generates. | (3) - The sound power level is an absolute value indicating the power which a sound source generates. | |||||
| (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||
| (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | |||||
| (6) - MCA/MFA: MCA = 1.1 x FLA | (6) - MCA/MFA: MCA = 1.1 x FLA | (6) - MCA/MFA: MCA = 1.1 x FLA | (6) - MCA/MFA: MCA = 1.1 x FLA | (6) - MCA/MFA: MCA = 1.1 x FLA | (6) - MCA/MFA: MCA = 1.1 x FLA | (6) - MCA/MFA: MCA = 1.1 x FLA | |||||
| (7) - Instead of a fuse, use a circuit breaker | (7) - Instead of a fuse, use a circuit breaker | (7) - Instead of a fuse, use a circuit breaker | (7) - Instead of a fuse, use a circuit breaker | (7) - Instead of a fuse, use a circuit breaker | (7) - Instead of a fuse, use a circuit breaker | (7) - Instead of a fuse, use a circuit breaker | |||||
| (8) - Select wire size based on the value of MCA | (8) - Select wire size based on the value of MCA | (8) - Select wire size based on the value of MCA | (8) - Select wire size based on the value of MCA | (8) - Select wire size based on the value of MCA | (8) - Select wire size based on the value of MCA | (8) - Select wire size based on the value of MCA | |||||
| (9) - Contains fluorinated greenhouse gases | (9) - Contains fluorinated greenhouse gases | (9) - Contains fluorinated greenhouse gases | (9) - Contains fluorinated greenhouse gases | (9) - Contains fluorinated greenhouse gases | (9) - Contains fluorinated greenhouse gases | (9) - Contains fluorinated greenhouse gases | |||||