|
FWZ02AAFV3 |
FWZ03AAFV3 |
FWZ06AAFV3 |
FWZ08AAFV3 |
Sound pressure level
|
Low
|
dBA
|
33 (6)
|
28 (6)
|
43 (6)
|
43 (5)
|
|
High
|
dBA
|
45 (6)
|
42 (6)
|
54 (6)
|
61 (5)
|
Total sound power level
|
Low
|
dBA
|
38 (4)
|
33 (4)
|
48 (4)
|
48 (4)
|
|
High
|
dBA
|
50 (4)
|
47 (4)
|
58 (4)
|
66 (4)
|
Water flow
|
Cooling
|
Low
|
l/h
|
216 (1)
|
297 (1)
|
535 (1)
|
699 (1)
|
|
|
High
|
l/h
|
307 (1)
|
493 (1)
|
802 (1)
|
1,352 (1)
|
|
Heating
|
High
|
l/h
|
154 (3)
|
234 (3)
|
406 (3)
|
643 (3)
|
|
|
Low
|
l/h
|
119 (3)
|
165 (3)
|
311 (3)
|
425 (3)
|
|
Water pressure drop
|
Heating
|
High
|
kPa
|
6 (3)
|
4 (3)
|
8 (3)
|
29 (3)
|
|
|
|
Low
|
kPa
|
5 (3)
|
2 (3)
|
5 (3)
|
14 (3)
|
|
|
Cooling
|
High
|
kPa
|
13 (1)
|
11 (1)
|
14 (1)
|
16 (1)
|
|
|
|
Low
|
kPa
|
7 (1)
|
5 (1)
|
7 (1)
|
5 (1)
|
Piping connections
|
Drain
|
OD
|
mm
|
16
|
16
|
16
|
16
|
Power input
|
High
|
kW
|
0.019
|
0.016
|
0.033
|
0.087
|
|
Low
|
kW
|
0.01
|
0.01
|
0.01
|
0.013
|
Dimensions
|
Unit
|
Width
|
mm
|
774
|
984
|
1,190
|
1,404
|
|
|
Depth
|
mm
|
226
|
226
|
226
|
251
|
|
|
Height
|
mm
|
564
|
564
|
564
|
564
|
Water connections
|
Additional coil
|
inch
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
|
Primary coil
|
inch
|
1/2"
|
1/2"
|
1/2"
|
3/4 "
|
Casing
|
Colour
|
|
White - RAL9010
|
White - RAL9010
|
White - RAL9010
|
Weight
|
Unit
|
kg
|
20.6
|
26.7
|
32.3
|
41.6
|
Cooling capacity (standard conditions)
|
Total capacity 4-pipe
|
Low
|
kW
|
1.25 (1)
|
1.72 (1)
|
3.10 (1)
|
4.06 (1)
|
|
|
High
|
kW
|
1.77 (1)
|
2.86 (1)
|
4.64 (1)
|
7.79 (1)
|
|
Sensible capacity 4-pipe
|
Low
|
kW
|
0.97 (1)
|
1.23 (1)
|
2.27 (1)
|
3.01 (1)
|
|
|
High
|
kW
|
1.44 (1)
|
2.06 (1)
|
3.54 (1)
|
5.76 (1)
|
Heating capacity (standard conditions)
|
Capacity 4-pipe
|
Low
|
kW
|
1.36 (3)
|
1.88 (3)
|
3.55 (3)
|
4.85 (3)
|
|
|
High
|
kW
|
1.76 (3)
|
2.68 (3)
|
4.64 (3)
|
7.35 (3)
|
Power supply
|
Type
|
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
|
Phase
|
|
1~
|
1~
|
1~
|
1~
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
230
|
230
|
230
|
230
|
Notes
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
|
(5) - SL: The silent fan level of the air flow rate setting
|
(5) - SL: The silent fan level of the air flow rate setting
|
(5) - SL: The silent fan level of the air flow rate setting
|
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|