| FWV01DAFV3 | FWV15DAFV3 | FWV15DAFVS | FWV02DAFV3 | FWV02DAFVS | FWV25DAFV3 | FWV25DAFVS | FWV03DAFV3 | FWV03DAFVS | FWV35DAFV3 | FWV35DAFVS | FWV04DAFV3 | FWV04DAFVS | FWV06DAFV3 | FWV06DAFVS | FWV08DAFV3 | FWV10DAFV3 | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Fan speed 1 | dBA | 27 (6) | 27 (6) | 21 (6) | 21 (6) | 29 (6) | 32 (6) | 34 (6) | ||||||||||||
| Low | dBA | 28 (6) | 33 (6) | 33 (6) | 29 (6) | 28 (6) | 29 (6) | 32 (6) | 43 (6) | 41 (6) | 43 (6) | ||||||||||
| Fan speed 6 | dBA | 50 (6) | 50 (6) | 47 (6) | 47 (6) | 55 (6) | 55 (6) | 55 (6) | |||||||||||||
| High | dBA | 40 (6) | 44 (6) | 45 (6) | 43 (6) | 42 (6) | 46 (6) | 51 (6) | 54 (6) | 55 (6) | 61 (6) | ||||||||||
| Total sound power level | Low | dBA | 33 (4) | 40 (4) | 38 (4) | 34 (4) | 33 (4) | 36 (4) | 39 (4) | 48 (4) | 46 (4) | 48 (4) | |||||||||
| Fan speed 1 | dBA | 32 (4) | 32 (4) | 26 (4) | 26 (4) | 36 (4) | 39 (4) | 39 (4) | |||||||||||||
| Fan speed 6 | dBA | 55 (4) | 55 (4) | 52 (4) | 52 (4) | 60 (4) | 60 (4) | 60 (4) | |||||||||||||
| High | dBA | 45 (4) | 49 (4) | 50 (4) | 48 (4) | 47 (4) | 53 (4) | 56 (4) | 58 (4) | 60 (4) | 66 (4) | ||||||||||
| Water flow | Cooling | Low | l/h | 169 (1) | 212 (1) | 216 (1) | 272 (1) | 297 (1) | 336 (1) | 425 (1) | 535 (1) | 676 (1) | 699 (1) | ||||||||
| Fan speed 1 | l/h | 174 (1) | 209 (1) | 245 (1) | 263 (1) | 336 (1) | 425 (1) | 457 (1) | |||||||||||||
| Fan speed 6 | l/h | 241 (1) | 403 (1) | 498 (1) | 619 (1) | 755 (1) | 902 (1) | 915 (1) | |||||||||||||
| High | l/h | 250 (1) | 291 (1) | 307 (1) | 409 (1) | 493 (1) | 594 (1) | 730 (1) | 802 (1) | 1,138 (1) | 1,352 (1) | ||||||||||
| Heating | Fan speed 1 | l/h | 119 (3) | 117 (3) | 145 (3) | 155 (3) | 247 (3) | 277 (3) | 282 (3) | ||||||||||||
| Fan speed 6 | l/h | 175 (3) | 175 (3) | 267 (3) | 267 (3) | 441 (3) | 441 (3) | 441 (3) | |||||||||||||
| High | l/h | 146 (3) | 154 (3) | 154 (3) | 222 (3) | 234 (3) | 368 (3) | 334 (3) | 406 (3) | 610 (3) | 643 (3) | ||||||||||
| Low | l/h | 115 (3) | 120 (3) | 119 (3) | 156 (3) | 165 (3) | 247 (3) | 238 (3) | 311 (3) | 440 (3) | 425 (3) | ||||||||||
| Water pressure drop | Heating | Fan speed 1 | kPa | 4 (3) | 4 (3) | 2 (3) | 2 (3) | 3 (3) | 6 (3) | 4 (3) | |||||||||||
| High | kPa | 4 (3) | 7 (3) | 6 (3) | 3 (3) | 4 (3) | 16 (3) | 14 (3) | 8 (3) | 24 (3) | 29 (3) | ||||||||||
| Fan speed 6 | kPa | 8 (3) | 7 (3) | 5 (3) | 5 (3) | 10 (3) | 12 (3) | 9 (3) | |||||||||||||
| Low | kPa | 3 (3) | 4 (3) | 4 (3) | 2 (3) | 2 (3) | 8 (3) | 8 (3) | 5 (3) | 14 (3) | 14 (3) | ||||||||||
| Cooling | Fan speed 6 | kPa | 10 (1) | 21 (1) | 22 (1) | 16 (1) | 18 (1) | 17 (1) | 17 (1) | ||||||||||||
| High | kPa | 12 (1) | 14 (1) | 13 (1) | 16 (1) | 11 (1) | 12 (1) | 12 (1) | 14 (1) | 12 (1) | 16 (1) | ||||||||||
| Fan speed 1 | kPa | 6 (1) | 7 (1) | 6 (1) | 4 (1) | 4 (1) | 5 (1) | 5 (1) | |||||||||||||
| Low | kPa | 6 (1) | 8 (1) | 7 (1) | 8 (1) | 5 (1) | 4 (1) | 5 (1) | 7 (1) | 5 (1) | 5 (1) | ||||||||||
| Piping connections | Drain | OD | mm | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | |
| Power input | Fan speed 6 | kW | 0.066 | 0.066 | 0.082 | 0.082 | 0.105 | 0.105 | 0.105 | ||||||||||||
| Fan speed 1 | kW | 0.02 | 0.02 | 0.02 | 0.02 | 0.04 | 0.04 | 0.04 | |||||||||||||
| High | kW | 0.037 | 0.053 | 0.053 | 0.057 | 0.056 | 0.065 | 0.098 | 0.098 | 0.182 | 0.244 | ||||||||||
| Low | kW | 0.02 | 0.03 | 0.02 | 0.03 | 0.03 | 0.04 | 0.04 | 0.05 | 0.09 | 0.11 | ||||||||||
| Dimensions | Unit | Width | mm | 774 | 774 | 774 | 774 | 774 | 984 | 984 | 984 | 984 | 1,190 | 1,190 | 1,190 | 1,190 | 1,190 | 1,190 | 1,400 | 1,400 | |
| Depth | mm | 226 | 226 | 226 | 226 | 226 | 226 | 226 | 226 | 226 | 226 | 226 | 226 | 226 | 226 | 226 | 251 | 251 | |||
| Height | mm | 564 | 564 | 564 | 564 | 564 | 564 | 564 | 564 | 564 | 564 | 564 | 564 | 564 | 564 | 564 | 564 | 564 | |||
| Water connections | Additional coil | inch | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | ||
| Primary coil | inch | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 3/4 " | 3/4 " | |||
| Casing | Colour | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | White - RAL9010 | |||
| Weight | Unit | kg | 19.7 | 19.7 | 19.7 | 20.6 | 20.6 | 25.5 | 25.5 | 26.7 | 26.7 | 31.0 | 31.0 | 30.4 | 30.4 | 32.3 | 32.3 | 41.4 | 41.6 | ||
| Cooling capacity (standard conditions) | Total capacity 4-pipe | Fan speed 6 | kW | 1.33 (1) | 2.28 (1) | 2.82 (1) | 3.53 (1) | 4.30 (1) | 5.16 (1) | 5.23 (1) | |||||||||||
| Fan speed 1 | kW | 1.00 (1) | 1.20 (1) | 1.41 (1) | 1.51 (1) | 1.92 (1) | 2.44 (1) | 2.63 (1) | |||||||||||||
| Low | kW | 0.97 (1) | 1.22 (1) | 1.24 (1) | 1.55 (1) | 1.70 (1) | 1.92 (1) | 2.44 (1) | 3.06 (1) | 3.84 (1) | 3.96 (1) | ||||||||||
| High | kW | 1.42 (1) | 1.64 (1) | 1.74 (1) | 2.32 (1) | 2.81 (1) | 3.36 (1) | 4.16 (1) | 4.57 (1) | 6.46 (1) | 7.64 (1) | ||||||||||
| Sensible capacity 4-pipe | Low | kW | 0.73 (1) | 0.91 (1) | 0.96 (1) | 1.14 (1) | 1.21 (1) | 1.40 (1) | 1.74 (1) | 2.23 (1) | 2.73 (1) | 2.91 (1) | |||||||||
| Fan speed 1 | kW | 0.84 (1) | 0.92 (1) | 1.03 (1) | 1.08 (1) | 1.40 (1) | 1.74 (1) | 1.92 (1) | |||||||||||||
| High | kW | 1.10 (1) | 1.22 (1) | 1.41 (1) | 1.79 (1) | 2.01 (1) | 2.61 (1) | 2.99 (1) | 3.47 (1) | 4.67 (1) | 5.61 (1) | ||||||||||
| Heating capacity (standard conditions) | Capacity 4-pipe | Fan speed 6 | kW | 2.00 (3) | 2.00 (3) | 3.06 (3) | 3.06 (3) | 5.04 (3) | 5.04 (3) | 5.04 (3) | |||||||||||
| Low | kW | 1.31 (3) | 1.36 (3) | 1.36 (3) | 1.78 (3) | 1.88 (3) | 2.82 (3) | 2.73 (3) | 3.55 (3) | 5.02 (3) | 4.85 (3) | ||||||||||
| Fan speed 1 | kW | 1.36 (3) | 1.33 (3) | 1.66 (3) | 1.77 (3) | 2.82 (3) | 2.73 (3) | 3.23 (3) | |||||||||||||
| High | kW | 1.66 (3) | 1.76 (3) | 1.76 (3) | 2.53 (3) | 2.68 (3) | 4.20 (3) | 3.82 (3) | 4.64 (3) | 6.97 (3) | 7.35 (3) | ||||||||||
| Current input | High | A | 0.16 | 0.20 | 0.20 | 0.27 | 0.27 | 0.40 | 0.40 | 0.39 | 0.80 | 1.07 | |||||||||
| Fan speed 6 | A | 0.29 | 0.29 | 0.36 | 0.36 | 0.47 | 0.47 | 0.47 | |||||||||||||
| Low | A | 0.09 | 0.11 | 0.11 | 0.14 | 0.14 | 0.19 | 0.19 | 0.19 | 0.39 | 0.54 | ||||||||||
| Fan speed 1 | A | 0.08 | 0.08 | 0.11 | 0.11 | 0.19 | 0.19 | 0.19 | |||||||||||||
| Power supply | Type | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | ||||
| (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | |||||
| (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | |||||
| (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | |||||
| (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | |||||
| (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | |||||