| FWT02GATNMV1 | FWT03GATNMV1 | FWT04GATNMV1 | FWT05GATNMV1 | FWT06GATNMV1 | |||||
|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity (standard conditions) | Sensible capacity 2-pipe | Low | kW | 1.50 (1) | 1.49 (1) | 1.91 (1) | 2.77 (1) | 3.22 (1) | |
| High | kW | 1.82 (1) | 1.99 (1) | 2.60 (1) | 3.38 (1) | 4.03 (1) | |||
| Total capacity 2-pipe | Low | kW | 1.94 (1) | 2.02 (1) | 2.52 (1) | 3.76 (1) | 4.04 (1) | ||
| High | kW | 2.40 (1) | 2.67 (1) | 3.27 (1) | 4.49 (1) | 5.21 (1) | |||
| Heating capacity (standard conditions) | Capacity 2-pipe | Low | kW | 2.06 (2) | 2.25 (2) | 2.75 (2) | 4.03 (2) | 4.83 (2) | |
| High | kW | 2.71 (2) | 2.96 (2) | 3.71 (2) | 5.07 (2) | 6.23 (2) | |||
| Power input | Low | kW | 0.03 | 0.03 | 0.03 | 0.04 | 0.06 | ||
| High | kW | 0.031 | 0.032 | 0.042 | 0.053 | 0.072 | |||
| Dimensions | Unit | Height | mm | 288 | 288 | 288 | 310 | 310 | |
| Width | mm | 800 | 800 | 800 | 1,070 | 1,070 | |||
| Depth | mm | 206 | 206 | 206 | 224 | 224 | |||
| Weight | Unit | kg | 9.00 | 9.00 | 9.00 | 14.0 | 14.0 | ||
| Casing | Colour | White | White | White | White | White | |||
| Fan | Air flow rate | Low | m³/h | 340 (3) | 374 (3) | 442 (3) | 663 (3) | 782 (3) | |
| High | m³/h | 442 (3) | 476 (3) | 629 (3) | 866 (3) | 1,053 (3) | |||
| Total sound power level | Low | dBA | 36 (4) | 39 (4) | 45 (4) | 47 (4) | 51 (4) | ||
| High | dBA | 45 (4) | 48 (4) | 55 (4) | 55 (4) | 59 (4) | |||
| Sound pressure level | Low | dBA | 25 (5) | 25 (5) | 32 (5) | 34 (5) | 39 (5) | ||
| High | dBA | 34 (5) | 35 (5) | 42 (5) | 42 (5) | 46 (5) | |||
| Water flow | Cooling | Low | l/h | 420 | 460 | 570 | 780 | 910 | |
| High | l/h | 420 | 460 | 570 | 780 | 910 | |||
| Heating | High | l/h | 420 | 460 | 570 | 780 | 910 | ||
| Low | l/h | 420 | 460 | 570 | 780 | 910 | |||
| Water pressure drop | Cooling | Low | kPa | 24 | 20 | 28 | 23 | 26 | |
| High | kPa | 34 | 24 | 31 | 30 | 36 | |||
| Heating | Low | kPa | 23 | 16 | 19 | 24 | 30 | ||
| High | kPa | 35 | 23 | 31 | 32 | 42 | |||
| Piping connections | Water | Inlet | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | ||
| Outlet | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | ||||
| Drain | OD | mm | 19 | 19 | 19 | 19 | 19 | ||
| Power supply | Type | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | |||
| Phase | 1N~ | 1N~ | 1N~ | 1N~ | 1N~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Current input | Low | A | 0.17 | 0.19 | 0.19 | 0.25 | 0.31 | ||
| High | A | 0.19 | 0.20 | 0.21 | 0.29 | 0.34 | |||
| Fan motor | Power input | Low | kW | 0.025 | 0.029 | 0.033 | 0.042 | 0.060 | |
| High | kW | 0.031 | 0.032 | 0.042 | 0.053 | 0.072 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | ||||
| (2) - Heating: 2 pipe: air 20°CDB; entering water 50°C | (2) - Heating: 2 pipe: air 20°CDB; entering water 50°C | (2) - Heating: 2 pipe: air 20°CDB; entering water 50°C | (2) - Heating: 2 pipe: air 20°CDB; entering water 50°C | (2) - Heating: 2 pipe: air 20°CDB; entering water 50°C | |||||
| (3) - Air flow at 0Pa ESP | (3) - Air flow at 0Pa ESP | (3) - Air flow at 0Pa ESP | (3) - Air flow at 0Pa ESP | (3) - Air flow at 0Pa ESP | |||||
| (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | |||||
| (5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). | (5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). | (5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). | (5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). | (5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). | |||||