|
FWT02CT |
FWT02CATNMV1 |
FWT03CT |
FWT03CATNMV1 |
FWT04CT |
FWT04CATNMV1 |
FWT05CT |
FWT05CATNMV1 |
FWT06CT |
FWT06CATNMV1 |
Sound pressure level
|
Low
|
dBA
|
25 (5)
|
25 (5)
|
25 (5)
|
25 (5)
|
32 (5)
|
32 (5)
|
34 (5)
|
34 (5)
|
39 (5)
|
39 (5)
|
|
High
|
dBA
|
34 (5)
|
34 (5)
|
35 (5)
|
35 (5)
|
42 (5)
|
42 (5)
|
42 (5)
|
42 (5)
|
46 (5)
|
46 (5)
|
Total sound power level
|
Low
|
dBA
|
36 (4)
|
36 (4)
|
39 (4)
|
39 (4)
|
45 (4)
|
45 (4)
|
47 (4)
|
47 (4)
|
51 (4)
|
51 (4)
|
|
High
|
dBA
|
45 (4)
|
45 (4)
|
48 (4)
|
48 (4)
|
55 (4)
|
55 (4)
|
55 (4)
|
55 (4)
|
59 (4)
|
59 (4)
|
Water flow
|
Cooling
|
Low
|
l/h
|
420
|
420
|
460
|
460
|
570
|
570
|
780
|
780
|
910
|
910
|
|
|
High
|
l/h
|
420
|
420
|
460
|
460
|
570
|
570
|
780
|
780
|
910
|
910
|
|
Heating
|
High
|
l/h
|
420
|
420
|
460
|
460
|
570
|
570
|
780
|
780
|
910
|
910
|
|
|
Low
|
l/h
|
420
|
420
|
460
|
460
|
570
|
570
|
780
|
780
|
910
|
910
|
|
Water pressure drop
|
Heating
|
High
|
kPa
|
35
|
35
|
23
|
23
|
31
|
31
|
32
|
32
|
42
|
42
|
|
|
|
Low
|
kPa
|
23
|
23
|
16
|
16
|
19
|
19
|
24
|
24
|
30
|
30
|
|
|
Cooling
|
High
|
kPa
|
34
|
34
|
24
|
24
|
31
|
31
|
30
|
30
|
36
|
36
|
|
|
|
Low
|
kPa
|
24
|
24
|
20
|
20
|
28
|
28
|
23
|
23
|
26
|
26
|
Piping connections
|
Drain
|
OD
|
mm
|
19
|
19
|
19
|
19
|
19
|
19
|
19
|
19
|
19
|
19
|
|
Water
|
Inlet
|
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
|
|
Outlet
|
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
1/2"
|
Power input
|
High
|
kW
|
0.031
|
0.031
|
0.032
|
0.032
|
0.042
|
0.042
|
0.053
|
0.053
|
0.072
|
0.072
|
|
Low
|
kW
|
0.03
|
0.03
|
0.03
|
0.03
|
0.03
|
0.03
|
0.04
|
0.04
|
0.06
|
0.06
|
Dimensions
|
Unit
|
Width
|
mm
|
800
|
800
|
800
|
800
|
800
|
800
|
1,070
|
1,070
|
1,070
|
1,070
|
|
|
Depth
|
mm
|
206
|
206
|
206
|
206
|
206
|
206
|
224
|
224
|
224
|
224
|
|
|
Height
|
mm
|
288
|
288
|
288
|
288
|
288
|
288
|
310
|
310
|
310
|
310
|
Casing
|
Colour
|
|
White
|
White
|
White
|
White
|
White
|
White
|
White
|
White
|
White
|
White
|
Weight
|
Unit
|
kg
|
9.00
|
9.00
|
9.00
|
9.00
|
9.00
|
9.00
|
14.0
|
14.0
|
14.0
|
14.0
|
Fan
|
Air flow rate
|
Low
|
m³/h
|
340 (3)
|
340 (3)
|
374 (3)
|
374 (3)
|
442 (3)
|
442 (3)
|
663 (3)
|
663 (3)
|
782 (3)
|
782 (3)
|
|
|
High
|
m³/h
|
442 (3)
|
442 (3)
|
476 (3)
|
476 (3)
|
629 (3)
|
629 (3)
|
866 (3)
|
866 (3)
|
1,053 (3)
|
1,053 (3)
|
Cooling capacity (standard conditions)
|
Sensible capacity 2-pipe
|
Low
|
kW
|
1.50 (1)
|
1.50 (1)
|
1.49 (1)
|
1.49 (1)
|
1.91 (1)
|
1.91 (1)
|
2.77 (1)
|
2.77 (1)
|
3.22 (1)
|
3.22 (1)
|
|
|
High
|
kW
|
1.82 (1)
|
1.82 (1)
|
1.99 (1)
|
1.99 (1)
|
2.60 (1)
|
2.60 (1)
|
3.38 (1)
|
3.38 (1)
|
4.03 (1)
|
4.03 (1)
|
|
Total capacity 2-pipe
|
Low
|
kW
|
1.94 (1)
|
1.94 (1)
|
2.02 (1)
|
2.02 (1)
|
2.52 (1)
|
2.52 (1)
|
3.76 (1)
|
3.76 (1)
|
4.04 (1)
|
4.04 (1)
|
|
|
High
|
kW
|
2.40 (1)
|
2.40 (1)
|
2.67 (1)
|
2.67 (1)
|
3.27 (1)
|
3.27 (1)
|
4.49 (1)
|
4.49 (1)
|
5.21 (1)
|
5.21 (1)
|
Heating capacity (standard conditions)
|
Capacity 2-pipe
|
High
|
kW
|
2.71 (2)
|
2.71 (2)
|
2.96 (2)
|
2.96 (2)
|
3.71 (2)
|
3.71 (2)
|
5.07 (2)
|
5.07 (2)
|
6.23 (2)
|
6.23 (2)
|
|
|
Low
|
kW
|
2.06 (2)
|
2.06 (2)
|
2.25 (2)
|
2.25 (2)
|
2.75 (2)
|
2.75 (2)
|
4.03 (2)
|
4.03 (2)
|
4.83 (2)
|
4.83 (2)
|
Current input
|
High
|
A
|
0.19
|
0.19
|
0.20
|
0.20
|
0.21
|
0.21
|
0.29
|
0.29
|
0.34
|
0.34
|
|
Low
|
A
|
0.17
|
0.17
|
0.19
|
0.19
|
0.19
|
0.19
|
0.25
|
0.25
|
0.31
|
0.31
|
Power supply
|
Type
|
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
|
Phase
|
|
1N~
|
1N~
|
1N~
|
1N~
|
1N~
|
1N~
|
1N~
|
1N~
|
1N~
|
1N~
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
Fan motor
|
Power input
|
Low
|
kW
|
0.025
|
0.025
|
0.029
|
0.029
|
0.033
|
0.033
|
0.042
|
0.042
|
0.060
|
0.060
|
|
|
High
|
kW
|
0.031
|
0.031
|
0.032
|
0.032
|
0.042
|
0.042
|
0.053
|
0.053
|
0.072
|
0.072
|
Notes
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
|
(2) - Heating: 2 pipe: air 20°CDB; entering water 50°C
|
(2) - Heating: 2 pipe: air 20°CDB; entering water 50°C
|
(2) - Heating: 2 pipe: air 20°CDB; entering water 50°C
|
(2) - Heating: 2 pipe: air 20°CDB; entering water 50°C
|
(2) - Heating: 2 pipe: air 20°CDB; entering water 50°C
|
(2) - Heating: 2 pipe: air 20°CDB; entering water 50°C
|
(2) - Heating: 2 pipe: air 20°CDB; entering water 50°C
|
(2) - Heating: 2 pipe: air 20°CDB; entering water 50°C
|
(2) - Heating: 2 pipe: air 20°CDB; entering water 50°C
|
(2) - Heating: 2 pipe: air 20°CDB; entering water 50°C
|
|
(3) - Air flow at 0Pa ESP
|
(3) - Air flow at 0Pa ESP
|
(3) - Air flow at 0Pa ESP
|
(3) - Air flow at 0Pa ESP
|
(3) - Air flow at 0Pa ESP
|
(3) - Air flow at 0Pa ESP
|
(3) - Air flow at 0Pa ESP
|
(3) - Air flow at 0Pa ESP
|
(3) - Air flow at 0Pa ESP
|
(3) - Air flow at 0Pa ESP
|
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
|
(5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612).
|
(5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612).
|
(5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612).
|
(5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612).
|
(5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612).
|
(5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612).
|
(5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612).
|
(5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612).
|
(5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612).
|
(5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612).
|