|
FWR02AATV3 |
FWR03AATV3 |
FWR06AATV3 |
FWR08AATV3 |
Sound pressure level
|
Low
|
dBA
|
35 (6)
|
31 (6)
|
38 (6)
|
44 (5)
|
|
High
|
dBA
|
45 (6)
|
43 (6)
|
51 (6)
|
62 (5)
|
Total sound power level
|
Low
|
dBA
|
40 (4)
|
36 (4)
|
43 (4)
|
49 (4)
|
|
High
|
dBA
|
50 (4)
|
48 (4)
|
56 (4)
|
67 (4)
|
Water flow
|
Cooling
|
Low
|
l/h
|
234 (1)
|
302 (1)
|
515 (1)
|
706 (1)
|
|
|
High
|
l/h
|
337 (1)
|
503 (1)
|
774 (1)
|
1,376 (1)
|
|
Heating
|
High
|
l/h
|
373 (2)
|
506 (2)
|
866 (2)
|
1,455 (2)
|
|
|
Low
|
l/h
|
260 (2)
|
301 (2)
|
575 (2)
|
764 (2)
|
|
Water pressure drop
|
Heating
|
High
|
kPa
|
12 (2)
|
11 (2)
|
14 (2)
|
18 (2)
|
|
|
|
Low
|
kPa
|
6 (2)
|
5 (2)
|
7 (2)
|
6 (2)
|
|
|
Cooling
|
High
|
kPa
|
12 (1)
|
11 (1)
|
14 (1)
|
20 (1)
|
|
|
|
Low
|
kPa
|
6 (1)
|
5 (1)
|
7 (1)
|
6 (1)
|
Piping connections
|
Drain
|
OD
|
mm
|
16
|
16
|
16
|
16
|
Power input
|
High
|
kW
|
0.019
|
0.016
|
0.033
|
0.087
|
|
Low
|
kW
|
0.01
|
0.01
|
0.01
|
0.013
|
Allowed water temperature
|
Heating
|
Max.
|
°C
|
95.000
|
95.000
|
95.000
|
95.000
|
|
|
Min.
|
°C
|
5.00
|
5.00
|
5.00
|
5.00
|
|
Cooling
|
Min.
|
°C
|
5
|
5
|
5
|
5
|
|
|
Max.
|
°C
|
95.0
|
95.0
|
95.0
|
95.0
|
Dimensions
|
Unit
|
Width
|
mm
|
774
|
984
|
1,190
|
1,404
|
|
|
Depth
|
mm
|
246
|
246
|
246
|
271
|
|
|
Height
|
mm
|
564
|
564
|
564
|
564
|
Water connections
|
Additional coil
|
inch
|
|
1/2"
|
|
Primary coil
|
inch
|
1/2"
|
1/2"
|
1/2"
|
3/4 "
|
Casing
|
Colour
|
|
White - RAL9010
|
White - RAL9010
|
White - RAL9010
|
Weight
|
Unit
|
kg
|
21.2
|
27.5
|
33.6
|
43.1
|
Fan
|
Air flow rate
|
Low
|
m³/h
|
211
|
241
|
470
|
642
|
|
|
High
|
m³/h
|
344
|
442
|
785
|
1,393
|
Cooling capacity (standard conditions)
|
Sensible capacity 2-pipe
|
Low
|
kW
|
1.04 (1)
|
1.25 (1)
|
2.31 (1)
|
3.04 (1)
|
|
|
High
|
kW
|
1.49 (1)
|
2.09 (1)
|
3.62 (1)
|
5.87 (1)
|
|
Total capacity 2-pipe
|
Low
|
kW
|
1.35 (1)
|
1.75 (1)
|
2.99 (1)
|
4.10 (1)
|
|
|
High
|
kW
|
1.94 (1)
|
2.91 (1)
|
4.48 (1)
|
7.93 (1)
|
Heating capacity (standard conditions)
|
Capacity 2-pipe
|
High
|
kW
|
2.15 (2)
|
2.94 (2)
|
4.88 (2)
|
8.37 (2)
|
|
|
Low
|
kW
|
1.50 (2)
|
1.76 (2)
|
3.36 (2)
|
4.39 (2)
|
Power supply
|
Type
|
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
|
Phase
|
|
1~
|
1~
|
1~
|
1~
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
230
|
230
|
230
|
230
|
Notes
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
|
(5) - SL: The silent fan level of the air flow rate setting
|
(5) - SL: The silent fan level of the air flow rate setting
|
(5) - SL: The silent fan level of the air flow rate setting
|
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|