Specifications Table for FWP-CTN

FWP04CATN6V3 FWP05CATN6V3 FWP06CATN6V3 FWP08CATN6V3 FWP10CATN6V3 FWP11CATN6V3 FWP15CATN6V3 FWP17CATN6V3
Sound pressure level Low dBA 20.0 (4) 31.0 (5) 31.0 (5) 30.0 (4) 30.0 (4) 30.0 (4) 53.0 (4) 53.0 (4)
  High dBA 44.0 (4) 46.0 (5) 46.0 (5) 50.0 (4) 50.0 (4) 50.0 (4) 61.0 (4) 61.0 (4)
Total sound power level Low dBA 28.0 (4) 39.0 (4) 39.0 (4) 38.0 (4) 38.0 (4) 38.0 (4) 61.0 (4) 61.0 (4)
  High dBA 52.0 (4) 54.0 (4) 54.0 (4) 58.0 (4) 58.0 (4) 58.0 (4) 69.0 (4) 69.0 (4)
Water flow Cooling Low l/h 161 (1) 222 (1) 274 (1) 343 (1) 394 (1) 482 (1) 1,094 (1) 1,225 (1)
    High l/h 340 (1) 408 (1) 527 (1) 664 (1) 828 (1) 930 (1) 1,295 (1) 1,448 (1)
  Heating High l/h 346 (2) 408 (2) 528 (2) 749 (2) 898 (2) 955 (2) 1,356 (2) 1,471 (2)
    Low l/h 153 (2) 231 (2) 276 (2) 408 (2) 441 (2) 457 (2) 1,162 (2) 1,248 (2)
  Water pressure drop Heating High kPa 5 (2) 7 (2) 8 (2) 11 (2) 8 (2) 11 (2) 16 (2) 23 (2)
      Low kPa 1 (2) 2 (2) 2 (2) 4 (2) 2 (2) 3 (2) 12 (2) 17 (2)
    Cooling High kPa 6 (1) 8 (1) 9 (1) 11 (1) 8 (1) 12 (1) 18 (1) 26 (1)
      Low kPa 2 (1) 3 (1) 3 (1) 3 (1) 2 (1) 3 (1) 13 (1) 20 (1)
Piping connections Drain OD mm 17 17 17 17 17 17 17 17
  Water Inlet   1/2" 1/2" 1/2" 1/2" 3/4" 3/4" 3/4" 3/4"
    Outlet   1/2" 1/2" 1/2" 1/2" 3/4" 3/4" 3/4" 3/4"
Power input High kW 0.033 0.039 0.035 0.077 0.068 0.068 0.162 0.162
  Low kW 0.006 0.010 0.010 0.022 0.011 0.011 0.105 0.105
Allowed water temperature Heating Max. °C 80.000 80.000 80.000 80.000 80.000 80.000 80.000 80.000
  Cooling Min. °C 5 5 5 5 5 5 5 5
Dimensions Unit Width mm 758 758 968 968 1,178 1,178 1,178 1,178
    Depth mm 665 665 665 665 745 745 745 745
    Height mm 250 250 250 250 280 280 280 280
Water connections Primary coil inch 1/2" 1/2" 1/2" 1/2" 3/4 " 3/4 " 3/4 " 3/4 "
Weight Unit kg 24.4 25.4 33.0 36.0 45.0 45.0 51.0 51.0
Fan Air flow rate Low m³/h 109 171 195 305 333 333 1,050 1,050
    High m³/h 276 341 402 652 760 760 1,289 1,289
  Available static pressure High Pa 63 77 63 75 61 61 60 60
    Low Pa 10 19 19 17 12 12 40 40
Cooling capacity (standard conditions) Sensible capacity 2-pipe Low kW 0.62 (1) 0.91 (1) 1.09 (1) 1.48 (1) 1.67 (1) 1.77 (1) 4.64 (1) 4.96 (1)
    High kW 1.39 (1) 1.66 (1) 2.11 (1) 2.92 (1) 3.51 (1) 3.76 (1) 5.46 (1) 5.84 (1)
  Total capacity 2-pipe Low kW 0.93 (1) 1.29 (1) 1.59 (1) 1.98 (1) 2.29 (1) 2.51 (1) 6.28 (1) 7.04 (1)
    High kW 1.95 (1) 2.34 (1) 3.04 (1) 3.79 (1) 4.75 (1) 5.35 (1) 7.38 (1) 8.28 (1)
Heating capacity (standard conditions) Capacity 2-pipe High kW 1.99 (2) 2.35 (2) 3.10 (2) 4.31 (2) 5.17 (2) 5.49 (2) 7.80 (2) 8.46 (2)
    Low kW 0.88 (2) 1.33 (2) 1.59 (2) 2.35 (2) 2.54 (2) 2.63 (2) 6.68 (2) 7.18 (2)
Power supply Type   230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
  (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
  (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
  (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741
  (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. (5) - The sound pressure level is measured via a microphone at 1m distance of the unit.