|
FWN04AAFN6V3 |
FWN05AAFN6V3 |
FWN06AAFN6V3 |
FWN07AAFN6V3 |
FWN08AAFN6V3 |
FWN10AAFN6V3 |
Cooling capacity (standard conditions)
|
Sensible capacity 4-pipe
|
Low
|
kW
|
2.19 (1)
|
2.54 (1)
|
3.90 (1)
|
4.35 (1)
|
5.01 (1)
|
5.40 (1)
|
|
|
High
|
kW
|
2.98 (1)
|
3.56 (1)
|
4.47 (1)
|
5.04 (1)
|
6.29 (1)
|
6.83 (1)
|
|
Total capacity 4-pipe
|
Low
|
kW
|
2.82 (1)
|
3.36 (1)
|
5.17 (1)
|
5.71 (1)
|
6.14 (1)
|
6.77 (1)
|
|
|
High
|
kW
|
3.76 (1)
|
4.61 (1)
|
5.91 (1)
|
6.55 (1)
|
7.46 (1)
|
8.35 (1)
|
Heating capacity (standard conditions)
|
Capacity 4-pipe
|
Low
|
kW
|
3.23 (3)
|
3.23 (3)
|
5.25 (3)
|
5.21 (3)
|
7.02 (3)
|
6.99 (3)
|
|
|
High
|
kW
|
3.91 (3)
|
3.89 (3)
|
5.72 (3)
|
5.65 (3)
|
7.99 (3)
|
7.94 (3)
|
Power input
|
Low
|
kW
|
0.45
|
0.40
|
0.102
|
0.102
|
0.124
|
0.124
|
|
High
|
kW
|
0.112
|
0.112
|
0.152
|
0.152
|
0.248
|
0.248
|
Dimensions
|
Unit
|
Height
|
mm
|
559
|
559
|
559
|
559
|
559
|
559
|
|
|
Width
|
mm
|
754
|
754
|
964
|
964
|
1,174
|
1,174
|
|
|
Depth
|
mm
|
280
|
280
|
280
|
280
|
280
|
280
|
Weight
|
Unit
|
kg
|
34.7
|
35.5
|
43.2
|
44.4
|
50.3
|
51.7
|
Fan
|
Air flow rate
|
Low
|
m³/h
|
531
|
529
|
1,005
|
985
|
1,192
|
1,184
|
|
|
High
|
m³/h
|
793
|
783
|
1,211
|
1,182
|
1,576
|
1,550
|
|
Available static pressure
|
Low
|
Pa
|
29
|
30
|
41
|
41
|
38
|
38
|
|
|
High
|
Pa
|
65
|
65
|
59
|
59
|
67
|
66
|
Total sound power level
|
Low
|
dBA
|
54 (4)
|
54 (4)
|
59 (4)
|
61 (4)
|
62 (4)
|
62 (4)
|
|
High
|
dBA
|
66 (4)
|
66 (4)
|
69 (4)
|
69 (4)
|
72 (4)
|
72 (4)
|
Sound pressure level
|
Low
|
dBA
|
46 (5)
|
46 (5)
|
53 (5)
|
53 (5)
|
55 (5)
|
55 (5)
|
|
High
|
dBA
|
59 (5)
|
59 (5)
|
58 (5)
|
58 (5)
|
64 (5)
|
64 (5)
|
Water flow
|
Cooling
|
Low
|
l/h
|
491 (1)
|
584 (1)
|
904 (1)
|
998 (1)
|
1,085 (1)
|
1,207 (1)
|
|
|
High
|
l/h
|
666 (1)
|
810 (1)
|
1,040 (1)
|
1,148 (1)
|
1,343 (1)
|
1,524 (1)
|
|
Heating
|
High
|
l/h
|
342 (3)
|
340 (3)
|
501 (3)
|
496 (3)
|
708 (3)
|
708 (3)
|
|
|
Low
|
l/h
|
283 (3)
|
283 (3)
|
460 (3)
|
456 (3)
|
619 (3)
|
619 (3)
|
|
Water pressure drop
|
Cooling
|
Low
|
kPa
|
10 (1)
|
8 (1)
|
18 (1)
|
15 (1)
|
17 (1)
|
11 (1)
|
|
|
|
High
|
kPa
|
7 (1)
|
7 (1)
|
14 (1)
|
12 (1)
|
24 (1)
|
16 (1)
|
|
|
Heating
|
Low
|
kPa
|
5 (3)
|
5 (3)
|
12 (3)
|
10 (3)
|
22 (3)
|
22 (3)
|
|
|
|
High
|
kPa
|
7 (3)
|
7 (3)
|
14 (3)
|
12 (3)
|
27 (3)
|
27 (3)
|
Allowed water temperature
|
Cooling
|
Min.
|
°C
|
5
|
5
|
5
|
5
|
5
|
5
|
|
|
Max.
|
°C
|
95.0
|
95.0
|
95.0
|
95.0
|
95.0
|
95.0
|
|
Heating
|
Min.
|
°C
|
5.00
|
5.00
|
5.00
|
5.00
|
5.00
|
5.00
|
|
|
Max.
|
°C
|
95.000
|
95.000
|
95.000
|
95.000
|
95.000
|
95.000
|
Piping connections
|
Drain
|
OD
|
mm
|
17
|
17
|
17
|
17
|
17
|
17
|
Water connections
|
Primary coil
|
inch
|
3/4 "
|
3/4 "
|
3/4 "
|
3/4 "
|
3/4 "
|
3/4 "
|
|
Additional coil
|
inch
|
3/4 "
|
3/4 "
|
3/4 "
|
3/4 "
|
3/4 "
|
3/4 "
|
Power supply
|
Type
|
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
230 / 1 / 50
|
|
Phase
|
|
1~
|
1~
|
1~
|
1~
|
1~
|
1~
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
230
|
230
|
230
|
230
|
230
|
230
|
Notes
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
|
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
(4) - Sound power level according to ISO3741
|
|
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|