| FWM01DATV3 | FWM15DATV3 | FWM15DATVS | FWM02DATV3 | FWM02DATVS | FWM25DATV3 | FWM25DATVS | FWM03DATV3 | FWM03DATVS | FWM35DATV3 | FWM35DATVS | FWM04DATV3 | FWM04DATVS | FWM06DATV3 | FWM06DATVS | FWM08DATV3 | FWM10DATV3 | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Fan speed 1 | dBA | 27 (6) | 27 (6) | 21 (6) | 21 (6) | 30 (6) | 30 (6) | 34 (6) | ||||||||||||
| Low | dBA | 32 (6) | 33 (6) | 35 (6) | 30 (6) | 31 (6) | 30 (6) | 30 (6) | 38 (6) | 42 (6) | 44 (6) | ||||||||||
| Fan speed 6 | dBA | 50 (6) | 50 (6) | 47 (6) | 47 (6) | 55 (6) | 55 (6) | 55 (6) | |||||||||||||
| High | dBA | 42 (6) | 44 (6) | 45 (6) | 43 (6) | 43 (6) | 47 (6) | 48 (6) | 51 (6) | 56 (6) | 62 (6) | ||||||||||
| Total sound power level | Low | dBA | 37 (4) | 38 (4) | 40 (4) | 35 (4) | 36 (4) | 35 (4) | 35 (4) | 43 (4) | 47 (4) | 49 (4) | |||||||||
| Fan speed 1 | dBA | 32 (4) | 32 (4) | 26 (4) | 26 (4) | 35 (4) | 35 (4) | 39 (4) | |||||||||||||
| Fan speed 6 | dBA | 55 (4) | 55 (4) | 52 (4) | 52 (4) | 60 (4) | 60 (4) | 60 (4) | |||||||||||||
| High | dBA | 47 (4) | 49 (4) | 50 (4) | 48 (4) | 48 (4) | 52 (4) | 53 (4) | 56 (4) | 61 (4) | 67 (4) | ||||||||||
| Water flow | Cooling | Low | l/h | 179 (1) | 216 (1) | 234 (1) | 275 (1) | 302 (1) | 340 (1) | 431 (1) | 515 (1) | 682 (1) | 706 (1) | ||||||||
| Fan speed 1 | l/h | 206 (1) | 221 (1) | 239 (1) | 263 (1) | 340 (1) | 431 (1) | 457 (1) | |||||||||||||
| Fan speed 6 | l/h | 364 (1) | 449 (1) | 498 (1) | 619 (1) | 755 (1) | 902 (1) | 915 (1) | |||||||||||||
| High | l/h | 264 (1) | 299 (1) | 337 (1) | 415 (1) | 503 (1) | 602 (1) | 743 (1) | 774 (1) | 1,152 (1) | 1,376 (1) | ||||||||||
| Heating | Fan speed 1 | l/h | 236 (2) | 246 (2) | 270 (2) | 293 (2) | 415 (2) | 430 (2) | 526 (2) | ||||||||||||
| Fan speed 6 | l/h | 418 (2) | 445 (2) | 561 (2) | 683 (2) | 907 (2) | 1,003 (2) | 1,061 (2) | |||||||||||||
| High | l/h | 317 (2) | 320 (2) | 373 (2) | 469 (2) | 506 (2) | 704 (2) | 736 (2) | 866 (2) | 1,129 (2) | 1,455 (2) | ||||||||||
| Low | l/h | 211 (2) | 252 (2) | 260 (2) | 302 (2) | 301 (2) | 415 (2) | 430 (2) | 575 (2) | 690 (2) | 764 (2) | ||||||||||
| Water pressure drop | Heating | Fan speed 1 | kPa | 8 (2) | 6 (2) | 6 (2) | 4 (2) | 5 (2) | 4 (2) | 6 (2) | |||||||||||
| High | kPa | 15 (2) | 14 (2) | 12 (2) | 17 (2) | 11 (2) | 13 (2) | 10 (2) | 14 (2) | 10 (2) | 18 (2) | ||||||||||
| Fan speed 6 | kPa | 21 (2) | 16 (2) | 23 (2) | 16 (2) | 21 (2) | 17 (2) | 19 (2) | |||||||||||||
| Low | kPa | 8 (2) | 9 (2) | 6 (2) | 8 (2) | 5 (2) | 5 (2) | 4 (2) | 7 (2) | 4 (2) | 6 (2) | ||||||||||
| Cooling | Fan speed 6 | kPa | 20 (1) | 20 (1) | 22 (1) | 16 (1) | 18 (1) | 18 (1) | 17 (1) | ||||||||||||
| High | kPa | 13 (1) | 14 (1) | 13 (1) | 16 (1) | 13 (1) | 12 (1) | 12 (1) | 14 (1) | 12 (1) | 20 (1) | ||||||||||
| Fan speed 1 | kPa | 8 (1) | 6 (1) | 6 (1) | 4 (1) | 4 (1) | 5 (1) | 5 (1) | |||||||||||||
| Low | kPa | 7 (1) | 8 (1) | 7 (1) | 8 (1) | 6 (1) | 4 (1) | 5 (1) | 7 (1) | 5 (1) | 6 (1) | ||||||||||
| Piping connections | Drain | OD | mm | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | |
| Power input | Fan speed 6 | kW | 0.066 | 0.066 | 0.082 | 0.082 | 0.105 | 0.105 | 0.105 | ||||||||||||
| Fan speed 1 | kW | 0.02 | 0.02 | 0.02 | 0.02 | 0.04 | 0.04 | 0.04 | |||||||||||||
| High | kW | 0.037 | 0.053 | 0.053 | 0.057 | 0.056 | 0.065 | 0.098 | 0.098 | 0.182 | 0.244 | ||||||||||
| Low | kW | 0.02 | 0.03 | 0.02 | 0.03 | 0.03 | 0.04 | 0.04 | 0.05 | 0.09 | 0.11 | ||||||||||
| Dimensions | Unit | Width | mm | 584 | 584 | 584 | 584 | 584 | 794 | 794 | 794 | 794 | 1,000 | 1,000 | 1,000 | 1,000 | 1,000 | 1,000 | 1,210 | 1,210 | |
| Depth | mm | 224 | 224 | 224 | 224 | 224 | 224 | 224 | 224 | 224 | 224 | 224 | 224 | 224 | 224 | 224 | 249 | 249 | |||
| Height | mm | 535 | 535 | 535 | 535 | 535 | 535 | 535 | 535 | 535 | 535 | 535 | 535 | 535 | 535 | 535 | 535 | 535 | |||
| Water connections | Additional coil | inch | 1/2" | ||||||||||||||||||
| Primary coil | inch | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | 3/4 " | 3/4 " | |||
| Weight | Unit | kg | 16.5 | 16.5 | 16.5 | 16.9 | 16.9 | 21.4 | 21.4 | 22.1 | 22.1 | 26.3 | 26.3 | 26.4 | 26.4 | 26.6 | 26.6 | 35.4 | 35.4 | ||
| Cooling capacity (standard conditions) | Sensible capacity 2-pipe | Fan speed 6 | kW | 1.51 (1) | 1.83 (1) | 2.31 (1) | 2.47 (1) | 3.53 (1) | 4.10 (1) | 4.10 (1) | |||||||||||
| Low | kW | 0.77 (1) | 0.93 (1) | 0.98 (1) | 1.15 (1) | 1.23 (1) | 1.41 (1) | 1.76 (1) | 2.27 (1) | 2.75 (1) | 2.94 (1) | ||||||||||
| Fan speed 1 | kW | 0.88 (1) | 0.92 (1) | 1.02 (1) | 1.08 (1) | 1.41 (1) | 1.76 (1) | 1.92 (1) | |||||||||||||
| High | kW | 1.16 (1) | 1.25 (1) | 1.37 (1) | 1.82 (1) | 2.05 (1) | 2.69 (1) | 3.05 (1) | 3.55 (1) | 4.73 (1) | 5.72 (1) | ||||||||||
| Total capacity 2-pipe | Fan speed 6 | kW | 2.05 (1) | 2.55 (1) | 2.82 (1) | 3.53 (1) | 4.30 (1) | 5.16 (1) | 5.23 (1) | ||||||||||||
| Low | kW | 1.02 (1) | 1.24 (1) | 1.34 (1) | 1.57 (1) | 1.73 (1) | 1.94 (1) | 2.47 (1) | 2.95 (1) | 3.88 (1) | 4.00 (1) | ||||||||||
| High | kW | 1.50 (1) | 1.69 (1) | 1.91 (1) | 2.36 (1) | 2.87 (1) | 3.45 (1) | 4.23 (1) | 4.41 (1) | 6.53 (1) | 7.78 (1) | ||||||||||
| Fan speed 1 | kW | 1.18 (1) | 1.27 (1) | 1.38 (1) | 1.51 (1) | 1.94 (1) | 2.47 (1) | 2.63 (1) | |||||||||||||
| Heating capacity (standard conditions) | Capacity 2-pipe | High | kW | 1.82 (2) | 1.84 (2) | 2.15 (2) | 2.70 (2) | 2.94 (2) | 4.05 (2) | 4.24 (2) | 4.98 (2) | 6.49 (2) | 8.37 (2) | ||||||||
| Fan speed 6 | kW | 2.40 (2) | 2.56 (2) | 3.22 (2) | 3.92 (2) | 5.22 (2) | 5.77 (2) | 6.10 (2) | |||||||||||||
| Low | kW | 1.21 (2) | 1.45 (2) | 1.50 (2) | 1.74 (2) | 1.76 (2) | 2.39 (2) | 2.47 (2) | 3.31 (2) | 3.97 (2) | 4.39 (2) | ||||||||||
| Fan speed 1 | kW | 1.36 (2) | 1.41 (2) | 1.55 (2) | 1.69 (2) | 2.39 (2) | 2.47 (2) | 3.03 (2) | |||||||||||||
| Current input | High | A | 0.16 | 0.20 | 0.20 | 0.27 | 0.27 | 0.40 | 0.40 | 0.39 | 0.80 | 1.07 | |||||||||
| Fan speed 6 | A | 0.29 | 0.29 | 0.36 | 0.36 | 0.47 | 0.47 | 0.47 | |||||||||||||
| Low | A | 0.09 | 0.11 | 0.11 | 0.14 | 0.14 | 0.19 | 0.19 | 0.19 | 0.39 | 0.54 | ||||||||||
| Fan speed 1 | A | 0.08 | 0.08 | 0.11 | 0.11 | 0.19 | 0.19 | 0.19 | |||||||||||||
| Power supply | Type | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | ||||
| (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | |||||
| (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | |||||
| (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | |||||
| (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | (5) - SL: The silent fan level of the air flow rate setting | |||||
| (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. | |||||