| FWE04FBFN5V1-- | FWE05FBFN5V1-- | FWE04FBFN5V1-R | FWE05FBFN5V1-R | FWE06FBFN5V1-- | FWE06FBFN5V1-R | FWE08FBFN5V1-- | FWE08FBFN5V1-R | FWE10FBFN5V1-- | FWE10FBFN5V1-R | FWE12FBFN5V1-- | FWE12FBFN5V1-R | FWE14FBFN5V1-R | FWE16FBFN5V1-R | FWE14FBFN5V1-- | FWE16FBFN5V1-- | FWE20FBFN5V1-- | FWE20FBFN5V1-R | FWE24FBFN5V1-- | FWE24FBFN5V1-R | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity (standard conditions) | Sensible capacity 4-pipe | Fan speed 1 | kW | 0.67 (1) | 0.81 (1) | 0.67 (1) | 0.81 (1) | 1.37 (1) | 1.37 (1) | 0.95 (1) | 0.95 (1) | 1.65 (1) | 1.65 (1) | 1.69 (1) | 1.69 (1) | 3.51 (1) | 3.72 (1) | 3.51 (1) | 3.72 (1) | 4.17 (1) | 4.17 (1) | 4.67 (1) | 4.67 (1) | |
| Low | kW | 1.02 (1) | 1.21 (1) | 1.02 (1) | 1.21 (1) | 1.83 (1) | 1.83 (1) | 1.62 (1) | 1.62 (1) | 2.54 (1) | 2.54 (1) | 2.58 (1) | 2.58 (1) | 4.24 (1) | 4.35 (1) | 4.24 (1) | 4.35 (1) | 5.28 (1) | 5.28 (1) | 5.91 (1) | 5.91 (1) | |||
| High | kW | 1.56 (1) | 1.93 (1) | 1.56 (1) | 1.93 (1) | 2.74 (1) | 2.74 (1) | 3.28 (1) | 3.28 (1) | 3.71 (1) | 3.71 (1) | 4.27 (1) | 4.27 (1) | 5.63 (1) | 6.63 (1) | 5.63 (1) | 6.63 (1) | 8.28 (1) | 8.28 (1) | 9.47 (1) | 9.47 (1) | |||
| Total capacity 4-pipe | Fan speed 1 | kW | 0.9 | 1.1 | 0.9 | 1.1 | 1.76 (1) | 1.76 (1) | 1.3 | 1.3 | 2.21 (1) | 2.21 (1) | 2.25 (1) | 2.25 (1) | 4.79 (1) | 5.03 (1) | 4.79 (1) | 5.03 (1) | 5.5 | 5.5 | 6.09 (1) | 6.09 (1) | ||
| Low | kW | 1.37 (1) | 1.61 (1) | 1.37 (1) | 1.61 (1) | 2.29 (1) | 2.29 (1) | 2.19 (1) | 2.19 (1) | 3.28 (1) | 3.28 (1) | 3.35 (1) | 3.35 (1) | 5.77 (1) | 5.81 (1) | 5.77 (1) | 5.81 (1) | 6.79 (1) | 6.79 (1) | 7.51 (1) | 7.51 (1) | |||
| High | kW | 2.01 (1) | 2.4 | 2.01 (1) | 2.4 | 3.4 | 3.4 | 4.2 | 4.2 | 4.69 (1) | 4.69 (1) | 5.39 (1) | 5.39 (1) | 6.97 (1) | 7.98 (1) | 6.97 (1) | 7.98 (1) | 10 | 10 | 11.3 | 11.3 | |||
| Heating capacity (standard conditions) | Capacity 4-pipe | Fan speed 1 | kW | 1.21 (2) | 1.25 (2) | 1.21 (2) | 1.25 (2) | 1.72 (2) | 1.72 (2) | 1.82 (2) | 1.82 (2) | 2.27 (2) | 2.27 (2) | 2.38 (2) | 2.38 (2) | 3.65 (2) | 3.65 (2) | 3.65 (2) | 3.65 (2) | 4.14 (2) | 4.14 (2) | 4.97 (2) | 4.97 (2) | |
| Low | kW | 1.66 (2) | 1.72 (2) | 1.66 (2) | 1.72 (2) | 2.21 (2) | 2.21 (2) | 2.65 (2) | 2.65 (2) | 3.33 (2) | 3.33 (2) | 3.5 | 3.5 | 4.93 (2) | 4.93 (2) | 4.93 (2) | 4.93 (2) | 5.84 (2) | 5.84 (2) | 6.98 (2) | 6.98 (2) | |||
| High | kW | 2.38 (2) | 2.45 (2) | 2.38 (2) | 2.45 (2) | 3.23 (2) | 3.23 (2) | 4.8 | 4.8 | 5.2 | 5.2 | 6.45 (2) | 6.45 (2) | 6.75 (2) | 7.6 | 6.75 (2) | 7.6 | 9.6 | 9.6 | 11.1 | 11.1 | |||
| Power input | Fan speed 1 | kW | 0.04 (3) | 0.04 (3) | 0.04 (3) | 0.04 (3) | 0.05 (3) | 0.05 (3) | 0.06 (3) | 0.06 (3) | 0.07 (3) | 0.07 (3) | 0.07 (3) | 0.07 (3) | 0.12 (3) | 0.12 (3) | 0.12 (3) | 0.12 (3) | 0.11 (3) | 0.11 (3) | 0.13 (3) | 0.13 (3) | ||
| Low | kW | 0.04 (3) | 0.04 (3) | 0.04 (3) | 0.04 (3) | 0.06 (3) | 0.06 (3) | 0.07 (3) | 0.07 (3) | 0.08 (3) | 0.08 (3) | 0.08 (3) | 0.08 (3) | 0.14 (3) | 0.14 (3) | 0.14 (3) | 0.14 (3) | 0.13 (3) | 0.13 (3) | 0.15 (3) | 0.15 (3) | |||
| High | kW | 0.054 (3) | 0.054 (3) | 0.054 (3) | 0.054 (3) | 0.076 (3) | 0.076 (3) | 0.094 (3) | 0.094 (3) | 0.109 (3) | 0.109 (3) | 0.122 (3) | 0.122 (3) | 0.17 | 0.189 (3) | 0.17 | 0.189 (3) | 0.176 (3) | 0.176 (3) | 0.224 (3) | 0.224 (3) | |||
| Dimensions | Unit | Height | mm | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | ||
| Width | mm | 728 | 728 | 728 | 728 | 728 | 1090 | 1090 | 1090 | 1090 | 1090 | 1090 | 1360 | 1360 | 1360 | 1360 | 1680 | 1680 | 1680 | 1680 | ||||
| Depth | mm | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | 570 | ||||
| Weight | Unit | kg | 40.6 | 10.4 | 10.4 | 10.4 | 10.4 | 10.4 | 24.8 | 24.8 | 24.8 | 24.8 | 24.8 | 24.8 | 34.3 | 34.3 | 34.3 | 34.3 | 42.7 | 42.7 | 42.7 | 42.7 | ||
| Casing | Colour | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | |||
| Fan | Air flow rate | Fan speed 1 | m³/h | 216 (3) | 216 (3) | 216 (3) | 216 (3) | 301 (3) | 301 (3) | 325 (3) | 325 (3) | 436 (3) | 436 (3) | 436 (3) | 436 (3) | 730 (3) | 730 (3) | 730 (3) | 730 (3) | 714 (3) | 714 (3) | 855 (3) | 855 (3) | |
| Low | m³/h | 307 (3) | 307 (3) | 307 (3) | 307 (3) | 400 (3) | 400 (3) | 467 (3) | 467 (3) | 620 (3) | 620 (3) | 620 (3) | 620 (3) | 1021 (3) | 1021 (3) | 1021 (3) | 1021 (3) | 1001 (3) | 1001 (3) | 1184 (3) | 1184 (3) | |||
| High | m³/h | 465 (3) | 465 (3) | 465 (3) | 465 (3) | 638 (3) | 638 (3) | 854 (3) | 854 (3) | 931 (3) | 931 (3) | 1082 (3) | 1082 (3) | 1467 (3) | 1692 (3) | 1467 (3) | 1692 (3) | 1707 (3) | 1707 (3) | 1990 (3) | 1990 (3) | |||
| Available static pressure | Fan speed 1 | Pa | 30 | 35 | 30 | 35 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | ||
| Low | Pa | 40 | 45 | 40 | 45 | 45 | 45 | 45 | 45 | 45 | 45 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| High | Pa | 80 | 80 | 80 | 80 | 80 | 80 | 80 | 80 | 70 | 70 | 80 | 80 | 75 | 80 | 75 | 80 | 80 | 80 | 80 | 80 | |||
| Total sound power level | Fan speed 1 | dBA | 32 | 33 | 32 | 33 | 41 | 41 | 35 | 35 | 43 | 43 | 43 | 43 | 45 | 45 | 45 | 45 | 43 | 43 | 44 | 44 | ||
| Low | dBA | 40 | 40 | 40 | 40 | 48 | 48 | 41 | 41 | 49 | 49 | 49 | 49 | 52 | 52 | 52 | 52 | 48 | 48 | 51 | 51 | |||
| High | dBA | 49 | 50 | 49 | 50 | 59 | 59 | 55 | 55 | 57 | 57 | 61 | 61 | 61 | 64 | 61 | 64 | 59 | 59 | 64 | 64 | |||
| Sound pressure level | Fan speed 1 | dBA | 21 | 22 | 21 | 22 | 30 | 30 | 24 | 24 | 32 | 32 | 32 | 32 | 34 | 34 | 34 | 34 | 32 | 32 | 33 | 33 | ||
| Low | dBA | 29 | 29 | 29 | 29 | 37 | 37 | 30 | 30 | 38 | 38 | 38 | 38 | 41 | 41 | 41 | 41 | 37 | 37 | 40 | 40 | |||
| High | dBA | 38 | 39 | 38 | 39 | 48 | 48 | 44 | 44 | 46 | 46 | 50 | 50 | 50 | 53 | 50 | 53 | 48 | 48 | 53 | 53 | |||
| Water flow | Cooling | Fan speed 1 | l/h | 155 (1) | 189 (1) | 155 (1) | 189 (1) | 303 (1) | 303 (1) | 224 (1) | 224 (1) | 380 (1) | 380 (1) | 388 (1) | 388 (1) | 823 (1) | 865 (1) | 823 (1) | 865 (1) | 947 (1) | 947 (1) | 1047 (1) | 1047 (1) | |
| Low | l/h | 236 (1) | 277 (1) | 236 (1) | 277 (1) | 394 (1) | 394 (1) | 377 (1) | 377 (1) | 563 (1) | 563 (1) | 576 (1) | 576 (1) | 992 (1) | 998 (1) | 992 (1) | 998 (1) | 1168 (1) | 1168 (1) | 1292 (1) | 1292 (1) | |||
| High | l/h | 346 (1) | 413 (1) | 346 (1) | 413 (1) | 585 (1) | 585 (1) | 722 (1) | 722 (1) | 807 (1) | 807 (1) | 927 (1) | 927 (1) | 1198 (1) | 1372 (1) | 1198 (1) | 1372 (1) | 1719 (1) | 1719 (1) | 1943 (1) | 1943 (1) | |||
| Heating | Fan speed 1 | l/h | 256 (2) | 262 (2) | 256 (2) | 262 (2) | 365 (2) | 365 (2) | 384 (2) | 384 (2) | 434 (2) | 434 (2) | 456 (2) | 456 (2) | 700 (2) | 700 (2) | 700 (2) | 700 (2) | 849 (2) | 849 (2) | 954 (2) | 954 (2) | ||
| Low | l/h | 353 (2) | 361 (2) | 353 (2) | 361 (2) | 469 (2) | 469 (2) | 547 (2) | 547 (2) | 637 (2) | 637 (2) | 669 (2) | 669 (2) | 948 (2) | 948 (2) | 948 (2) | 948 (2) | 1142 (2) | 1142 (2) | 1344 (2) | 1344 (2) | |||
| High | l/h | 504 (2) | 517 (2) | 504 (2) | 517 (2) | 686 (2) | 686 (2) | 919 (2) | 919 (2) | 995 (2) | 995 (2) | 1233 (2) | 1233 (2) | 1277 (2) | 1420 (2) | 1277 (2) | 1420 (2) | 1790 (2) | 1790 (2) | 2073 (2) | 2073 (2) | |||
| Water pressure drop | Cooling | Fan speed 1 | kPa | 2 (1) | 4 (1) | 2 (1) | 4 (1) | 6 (1) | 6 (1) | 3 (1) | 3 (1) | 6 (1) | 6 (1) | 5 (1) | 5 (1) | 6 (1) | 7 (1) | 6 (1) | 7 (1) | 8 (1) | 8 (1) | 10 (1) | 10 (1) | |
| Low | kPa | 4 (1) | 8 (1) | 4 (1) | 8 (1) | 9 (1) | 9 (1) | 7 (1) | 7 (1) | 11 (1) | 11 (1) | 10 (1) | 10 (1) | 9 (1) | 10 (1) | 9 (1) | 10 (1) | 12 (1) | 12 (1) | 15 (1) | 15 (1) | |||
| High | kPa | 6 (1) | 14 (1) | 6 (1) | 14 (1) | 16 (1) | 16 (1) | 22 (1) | 22 (1) | 21 (1) | 21 (1) | 23 (1) | 23 (1) | 14 (1) | 18 (1) | 14 (1) | 18 (1) | 26 (1) | 26 (1) | 33 (1) | 33 (1) | |||
| Heating | Fan speed 1 | kPa | 1 (2) | 1 (2) | 1 (2) | 1 (2) | 2 (2) | 2 (2) | 3 (2) | 3 (2) | 4 (2) | 4 (2) | 5 (2) | 5 (2) | 11 (2) | 11 (2) | 11 (2) | 11 (2) | 5 (2) | 5 (2) | 6 (2) | 6 (2) | ||
| Low | kPa | 2 (2) | 2 (2) | 2 (2) | 2 (2) | 2 (2) | 2 (2) | 5 (2) | 5 (2) | 8 (2) | 8 (2) | 10 (2) | 10 (2) | 19 (2) | 19 (2) | 19 (2) | 19 (2) | 8 (2) | 8 (2) | 12 (2) | 12 (2) | |||
| High | kPa | 4 (2) | 4 (2) | 4 (2) | 4 (2) | 5 (2) | 5 (2) | 15 (2) | 15 (2) | 18 (2) | 18 (2) | 32 (2) | 32 (2) | 35 (2) | 44 (2) | 35 (2) | 44 (2) | 22 (2) | 22 (2) | 29 (2) | 29 (2) | |||
| Allowed water temperature | Cooling | Min. | °C | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | |
| Max. | °C | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | |||
| Heating | Min. | °C | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | ||
| Max. | °C | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | 90 | |||
| Piping connections | Water | Inlet | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | ||
| Outlet | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | 3/4" BSP (female thread) | ||||
| Notes | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | ||||
| (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | |||||
| (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | (3) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition. | |||||
| (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | |||||
| (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | |||||