| FWE03DATN5V1L (Archived) | FWE04DATN5V1L (Archived) | FWE05DATN5V1L (Archived) | FWE06DATN5V1L (Archived) | FWE07DATN5V1L (Archived) | FWE08DATN5V1L (Archived) | FWE10DATN5V1L (Archived) | FWE11DATN5V1L (Archived) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity (standard conditions) | Sensible capacity 2-pipe | Fan speed 1 | kW | 1.95 | 2.11 | 2.30 | 1.02 | 1.48 | 1.95 | 2.11 | 2.30 | |
| Fan speed 6 | kW | 3.22 | 4.28 | 4.59 | 2.56 | 3.14 | 3.22 | 4.28 | 4.59 | |||
| Low | kW | 1.95 | 2.11 | 2.30 | 1.02 | 1.48 | 1.95 | 2.11 | 2.30 | |||
| High | kW | 3.22 | 4.28 | 4.59 | 2.56 | 3.14 | 3.22 | 4.28 | 4.59 | |||
| Total capacity 2-pipe | Fan speed 1 | kW | 1.22 | 1.21 | 1.33 | 1.24 | 1.80 | 2.38 | 2.57 | 2.81 | ||
| Fan speed 6 | kW | 3.12 | 3.83 | 3.92 | 5.22 | 5.60 | ||||||
| Low | kW | 1.22 | 1.21 | 1.33 | 1.24 | 1.80 | 2.38 | 2.57 | 2.81 | |||
| High | kW | 1.77 | 2.06 | 2.58 | 3.12 | 3.83 | 3.92 | 5.22 | 5.60 | |||
| Heating capacity (standard conditions) | Capacity 2-pipe | Fan speed 1 | kW | 1.55 | 1.53 | 1.67 | 1.52 | 2.26 | 2.94 | 3.36 | 3.68 | |
| Fan speed 6 | kW | 4.03 | 4.98 | 5.11 | 6.93 | 7.43 | ||||||
| Low | kW | 1.55 | 1.53 | 1.67 | 1.52 | 2.26 | 2.94 | 3.36 | 3.68 | |||
| High | kW | 2.28 | 2.65 | 3.33 | 4.03 | 4.98 | 5.11 | 6.92 | 7.43 | |||
| Power input | Fan speed 1 | kW | 0.03 | 0.03 | 0.03 | 0.04 | 0.04 | 0.03 | 0.03 | 0.03 | ||
| Fan speed 6 | kW | 0.062 | 0.065 | 0.067 | 0.104 | 0.110 | ||||||
| Low | kW | 0.03 | 0.03 | 0.03 | 0.04 | 0.04 | 0.03 | 0.03 | 0.03 | |||
| High | kW | 0.031 | 0.032 | 0.039 | 0.062 | 0.065 | 0.067 | 0.104 | 0.110 | |||
| Dimensions | Unit | Height | mm | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | |
| Width | mm | 797 | 797 | 797 | 997 | 1200 | 1200 | 1200 | 1200 | |||
| Depth | mm | 610 | 610 | 610 | 610 | 610 | 610 | 610 | 610 | |||
| Casing | Colour | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | |||
| Fan | Air flow rate | Fan speed 1 | m³/h | 235 | 226 | 242 | 289 | 335 | 396 | 436 | 489 | |
| Fan speed 6 | m³/h | 676 | 820 | 725 | 1031 | 1115 | ||||||
| Low | m³/h | 235 | 226 | 242 | 289 | 335 | 396 | 436 | 489 | |||
| High | m³/h | 365 | 385 | 488 | 676 | 820 | 725 | 1031 | 1115 | |||
| Available static pressure | Fan speed 1 | Pa | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | ||
| Fan speed 6 | Pa | 50 | 50 | 50 | 50 | 50 | ||||||
| Low | Pa | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | |||
| High | Pa | 40 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Total sound power level | Fan speed 1 | dBA | 33.0 | 33.0 | 33.0 | 30.0 | 31.0 | 31.0 | 38.0 | 40.0 | ||
| Fan speed 6 | dBA | 50.0 | 50.0 | 50.0 | 57.0 | 59.0 | ||||||
| Low | dBA | 32.0 | 33.0 | 32.0 | 30.0 | 31.0 | 31.0 | 38.0 | 40.0 | |||
| High | dBA | 42.0 | 44.0 | 50.0 | 50.0 | 50.0 | 50.0 | 57.0 | 59.0 | |||
| Water flow | Cooling | Fan speed 1 | l/h | 219 | 218 | 238 | 225 | 324 | 423 | 457 | 500 | |
| Fan speed 6 | l/h | 560 | 685 | 702 | 937 | 1005 | ||||||
| Low | l/h | 219 | 218 | 238 | 225 | 324 | 423 | 457 | 500 | |||
| High | l/h | 316 | 368 | 461 | 560 | 685 | 702 | 937 | 1005 | |||
| Heating | Fan speed 1 | l/h | 136 | 134 | 147 | 133 | 199 | 259 | 296 | 324 | ||
| Fan speed 6 | l/h | 354 | 438 | 449 | 610 | 654 | ||||||
| Low | l/h | 136 | 134 | 147 | 133 | 199 | 259 | 296 | 324 | |||
| High | l/h | 201 | 233 | 293 | 354 | 438 | 449 | 610 | 654 | |||
| Water pressure drop | Cooling | Fan speed 1 | kPa | 7 | 4 | 4 | 2 | 2 | 10 | 8 | 10 | |
| Fan speed 6 | kPa | 10 | 19 | 20 | 32 | 36 | ||||||
| Low | kPa | 7 | 4 | 4 | 2 | 2 | 10 | 8 | 10 | |||
| High | kPa | 12 | 11 | 15 | 10 | 19 | 20 | 32 | 36 | |||
| Heating | Fan speed 1 | kPa | 3 | 2 | 1 | 2 | 1 | 1 | 4 | 4 | ||
| Fan speed 6 | kPa | 6 | 5 | 12 | 14 | |||||||
| Low | kPa | 3 | 2 | 1 | 2 | 1 | 1 | 4 | 4 | |||
| High | kPa | 5 | 4 | 5 | 3 | 6 | 5 | 12 | 14 | |||
| Allowed water temperature | Cooling | Min. | °C | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | |
| Max. | °C | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | ||||||
| Heating | Min. | °C | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | ||
| Max. | °C | 80.000 | 80.000 | 80.000 | 80.000 | 80.000 | 80.000 | 80.000 | 80.000 | |||
| Piping connections | Water | Inlet | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | ||
| Outlet | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | ||||
| Drain | OD | mm | 17.3 | 17.3 | 17.3 | 17.3 | 17.3 | 17.3 | 17.3 | 17.3 | ||
| Standard Accessories | Drain receiver | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Installation and operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Screw bag | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Power supply | Type | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Current input | Fan speed 1 | A | 0.01 | 0.01 | 0.01 | 0.02 | 0.02 | 0.02 | 0.01 | 0.03 | ||
| Fan speed 6 | A | 0.03 | 0.02 | 0.02 | 0.04 | 0.05 | ||||||
| Low | A | 0.01 | 0.01 | 0.01 | 0.02 | 0.02 | 0.02 | 0.01 | 0.03 | |||
| High | A | 0.01 | 0.01 | 0.02 | 0.03 | 0.02 | 0.02 | 0.04 | 0.05 | |||
| Notes | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | ||||
| (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | |||||
| (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | |||||