|
FWE02CT |
FWE03CT |
FWE04CT |
FWE06CT |
FWE07CT |
FWE08CT |
FWE10CT |
Sound pressure level
|
Fan speed 1
|
dBA
|
21.0 (6)
|
28.0 (6)
|
22.0 (6)
|
29.0 (6)
|
40.0 (6)
|
36.0 (6)
|
36.0 (6)
|
|
Low
|
dBA
|
31.0 (6)
|
39.0 (6)
|
30.0 (6)
|
38.0 (6)
|
40.0 (6)
|
44.0 (6)
|
40.0 (6)
|
|
High
|
dBA
|
45.0 (6)
|
51.0 (6)
|
48.0 (6)
|
52.0 (6)
|
55.0 (6)
|
54.0 (6)
|
55.0 (6)
|
Total sound power level
|
Low
|
dBA
|
41.0 (5)
|
49.0 (5)
|
40.0 (5)
|
48.0 (5)
|
50.0 (5)
|
54.0 (5)
|
50.0 (5)
|
|
Fan speed 1
|
dBA
|
31.0 (5)
|
38.0 (5)
|
32.0 (5)
|
39.0 (5)
|
50.0 (5)
|
46.0 (5)
|
46.0 (5)
|
|
High
|
dBA
|
55.0 (5)
|
61.0 (5)
|
58.0 (5)
|
62.0 (5)
|
65.0 (5)
|
64.0 (5)
|
65.0 (5)
|
Water flow
|
Cooling
|
Low
|
l/h
|
263 (1)
|
404 (1)
|
460 (1)
|
721 (1)
|
813 (1)
|
1,001 (1)
|
1,242 (1)
|
|
|
Fan speed 1
|
l/h
|
241 (1)
|
359 (1)
|
416 (1)
|
683 (1)
|
689 (1)
|
877 (1)
|
1,110 (1)
|
|
|
High
|
l/h
|
357 (1)
|
531 (1)
|
677 (1)
|
958 (1)
|
1,119 (1)
|
1,284 (1)
|
1,630 (1)
|
|
Heating
|
Fan speed 1
|
l/h
|
276 (2)
|
426 (2)
|
429 (2)
|
710 (2)
|
824 (2)
|
839 (2)
|
1,237 (2)
|
|
|
High
|
l/h
|
422 (2)
|
649 (2)
|
852 (2)
|
1,047 (2)
|
1,415 (2)
|
1,629 (2)
|
1,970 (2)
|
|
|
Low
|
l/h
|
304 (2)
|
484 (2)
|
502 (2)
|
756 (2)
|
992 (2)
|
1,082 (2)
|
1,423 (2)
|
|
Water pressure drop
|
Heating
|
Fan speed 1
|
kPa
|
13.00 (2)
|
23.00 (2)
|
14.00 (2)
|
23.61 (2)
|
12.00 (2)
|
12.00 (2)
|
17.00 (2)
|
|
|
|
High
|
kPa
|
18.89 (2)
|
39.79 (2)
|
30.09 (2)
|
45.52 (2)
|
19.20 (2)
|
24.85 (2)
|
34.55 (2)
|
|
|
|
Low
|
kPa
|
13.65 (2)
|
26.83 (2)
|
15.65 (2)
|
26.21 (2)
|
13.51 (2)
|
15.44 (2)
|
20.42 (2)
|
|
|
Cooling
|
High
|
kPa
|
11.74 (2)
|
27.39 (2)
|
24.51 (2)
|
40.85 (2)
|
10.79 (2)
|
16.10 (2)
|
28.31 (2)
|
|
|
|
Fan speed 1
|
kPa
|
6.00 (2)
|
13.00 (2)
|
9.00 (2)
|
20.79 (2)
|
5.00 (2)
|
9.00 (2)
|
14.00 (2)
|
|
|
|
Low
|
kPa
|
7.30 (2)
|
16.87 (2)
|
11.28 (2)
|
23.15 (2)
|
6.60 (2)
|
10.94 (2)
|
17.59 (2)
|
Piping connections
|
Drain
|
OD
|
mm
|
R 3/4"
|
R 3/4"
|
R 3/4"
|
R 3/4"
|
R 3/4"
|
R 3/4"
|
R 3/4"
|
|
Water
|
Inlet
|
|
3/4"
|
3/4"
|
3/4"
|
3/4"
|
3/4"
|
3/4"
|
3/4"
|
|
|
Outlet
|
|
3/4"
|
3/4"
|
3/4"
|
3/4"
|
3/4"
|
3/4"
|
3/4"
|
Power input
|
Fan speed 1
|
kW
|
0.030 (4)
|
0.040 (4)
|
0.040 (4)
|
0.060 (4)
|
0.090 (4)
|
0.100 (4)
|
0.120 (4)
|
|
High
|
kW
|
0.046 (4)
|
0.069 (4)
|
0.083 (4)
|
0.119 (4)
|
0.163 (4)
|
0.181 (4)
|
0.230 (4)
|
|
Low
|
kW
|
0.034 (4)
|
0.047 (4)
|
0.050 (4)
|
0.081 (4)
|
0.105 (4)
|
0.133 (4)
|
0.145 (4)
|
Allowed water temperature
|
Heating
|
Max.
|
°C
|
70.000
|
70.000
|
70.000
|
70.000
|
70.000
|
70.000
|
70.000
|
|
|
Min.
|
°C
|
3.00
|
3.00
|
3.00
|
3.00
|
3.00
|
3.00
|
3.00
|
|
Cooling
|
Min.
|
°C
|
3
|
3
|
3
|
3
|
3
|
3
|
3
|
|
|
Max.
|
°C
|
70.0
|
70.0
|
70.0
|
70.0
|
70.0
|
70.0
|
70.0
|
Dimensions
|
Unit
|
Width
|
mm
|
590
|
590
|
590
|
590
|
590
|
590
|
590
|
|
|
Depth
|
mm
|
705
|
875
|
1,010
|
1,210
|
1,460
|
1,560
|
1,820
|
|
|
Height
|
mm
|
253
|
253
|
253
|
253
|
253
|
253
|
253
|
Casing
|
Colour
|
|
Metal
|
Metal
|
Metal
|
Metal
|
Metal
|
Metal
|
Metal
|
Weight
|
Unit
|
kg
|
17.0
|
20.2
|
23.7
|
28.4
|
36.7
|
39.1
|
45.5
|
Fan
|
Air flow rate
|
Fan speed 1
|
m³/h
|
193 (4)
|
295 (4)
|
310 (4)
|
540 (4)
|
569 (4)
|
688 (4)
|
870 (4)
|
|
|
Low
|
m³/h
|
238 (4)
|
385 (4)
|
413 (4)
|
630 (4)
|
851 (4)
|
1,016 (4)
|
1,202 (4)
|
|
|
High
|
m³/h
|
430 (4)
|
638 (4)
|
910 (4)
|
1,195 (4)
|
1,559 (4)
|
1,753 (4)
|
2,177 (4)
|
|
Available static pressure
|
Fan speed 1
|
Pa
|
4
|
7
|
7
|
4
|
30
|
30
|
30
|
|
|
High
|
Pa
|
33
|
63
|
63
|
65
|
67
|
67
|
70
|
|
|
Low
|
Pa
|
18
|
35
|
38
|
45
|
48
|
48
|
48
|
Cooling capacity (standard conditions)
|
Sensible capacity 2-pipe
|
Low
|
kW
|
1.13 (1)
|
1.77 (1)
|
2.11 (1)
|
3.32 (1)
|
3.61 (1)
|
4.44 (1)
|
5.46 (1)
|
|
|
Fan speed 1
|
kW
|
1.04 (1)
|
1.55 (1)
|
1.79 (1)
|
3.16 (1)
|
2.97 (1)
|
3.78 (1)
|
4.78 (1)
|
|
|
High
|
kW
|
1.56 (1)
|
2.37 (1)
|
3.19 (1)
|
4.404 (1)
|
4.67 (1)
|
5.84 (1)
|
7.19 (1)
|
|
Total capacity 2-pipe
|
Low
|
kW
|
1.57 (1)
|
2.40 (1)
|
2.73 (1)
|
4.48 (1)
|
4.84 (1)
|
5.95 (1)
|
7.37 (1)
|
|
|
High
|
kW
|
2.12 (1)
|
3.15 (1)
|
4.00 (1)
|
5.94 (1)
|
6.67 (1)
|
7.66 (1)
|
9.71 (1)
|
|
|
Fan speed 1
|
kW
|
1.40 (1)
|
2.09 (1)
|
2.42 (1)
|
3.912 (1)
|
4.01 (1)
|
5.10 (1)
|
6.45 (1)
|
Heating capacity (standard conditions)
|
Capacity 2-pipe
|
High
|
kW
|
2.38 (2)
|
3.66 (2)
|
4.77 (2)
|
6.09 (2)
|
7.96 (2)
|
9.11 (2)
|
11.46 (2)
|
|
|
Low
|
kW
|
1.72 (2)
|
2.74 (2)
|
2.81 (2)
|
4.40 (2)
|
5.62 (2)
|
6.07 (2)
|
8.28 (2)
|
|
|
Fan speed 1
|
kW
|
1.60 (2)
|
2.48 (2)
|
2.49 (2)
|
4.13 (2)
|
4.79 (2)
|
4.88 (2)
|
7.19 (2)
|
Current input
|
High
|
A
|
0.206
|
0.309
|
0.372
|
0.533
|
0.731
|
0.811
|
1.031
|
|
Low
|
A
|
0.150
|
0.208
|
0.217
|
0.325
|
0.472
|
0.523
|
0.648
|
|
Fan speed 1
|
A
|
0.128
|
0.177
|
0.188
|
0.271
|
0.400
|
0.456
|
0.540
|
Power supply
|
Type
|
|
220-240 / 1 / 50
|
220-240 / 1 / 50
|
220-240 / 1 / 50
|
220-240 / 1 / 50
|
220-240 / 1 / 50
|
220-240 / 1 / 50
|
220-240 / 1 / 50
|
|
Phase
|
|
1~
|
1~
|
1~
|
1~
|
1~
|
1~
|
1~
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
Notes
|
(1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB
|
(1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB
|
(1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB
|
(1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB
|
(1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB
|
(1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB
|
(1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB
|
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
|
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
|
|
(4) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition.
|
(4) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition.
|
(4) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition.
|
(4) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition.
|
(4) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition.
|
(4) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition.
|
(4) - Airflow value measurements are performed at 20C (DB) /15 C(WB) condition.
|
|
(5) - Sound power level according to ISO3741
|
(5) - Sound power level according to ISO3741
|
(5) - Sound power level according to ISO3741
|
(5) - Sound power level according to ISO3741
|
(5) - Sound power level according to ISO3741
|
(5) - Sound power level according to ISO3741
|
(5) - Sound power level according to ISO3741
|
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|