| FWA01AT | FWA02AT | FWA03AT | FWA04AT | FWA05AT | FWA06AT | FWA07AT | FWA08AT | FWA10AT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Super high | dBA | 35 | 41 | 45 | 42 | 48 | 52 | 52 | 51 | 54 | ||
| Low | dBA | 26 | 25 | 27 | 29 | 34 | 35 | 39 | 36 | 41 | |||
| High | dBA | 33 | 40 | 43 | 41 | 47 | 50 | 51 | 49 | 53 | |||
| Total sound power level | Super high | dBA | 46 | 52 | 56 | 53 | 59 | 63 | 63 | 62 | 65 | ||
| Low | dBA | 37 | 36 | 38 | 40 | 45 | 46 | 50 | 47 | 52 | |||
| High | dBA | 44 | 51 | 54 | 52 | 58 | 61 | 62 | 60 | 64 | |||
| Water flow | Cooling | Super high | l/h | 363 | 456 | 612 | 737 | 906 | 1,159 | 1,278 | 1,455 | 1,930 | |
| Low | l/h | 232 | 263 | 320 | 472 | 610 | 776 | 890 | 995 | 1,347 | |||
| High | l/h | 342 | 445 | 596 | 705 | 892 | 1,109 | 1,220 | 1,420 | 1,892 | |||
| Heating | High | l/h | 342 | 445 | 596 | 705 | 892 | 1,109 | 1,220 | 1,420 | 1,892 | ||
| Super high | l/h | 363 | 456 | 612 | 737 | 906 | 1,159 | 1,278 | 1,455 | 1,930 | |||
| Low | l/h | 232 | 263 | 320 | 472 | 610 | 776 | 890 | 995 | 1,347 | |||
| Water pressure drop | Heating | Super high | kPa | 9 | 14 | 26 | 16 | 25 | 37 | 12 | 15 | 26 | |
| High | kPa | 8 | 13 | 24 | 14 | 24 | 34 | 11 | 14 | 25 | |||
| Low | kPa | 3 | 4 | 6 | 6 | 10 | 15 | 5 | 6 | 12 | |||
| Cooling | Super high | kPa | 9 | 15 | 29 | 17 | 24 | 43 | 14 | 18 | 33 | ||
| High | kPa | 8 | 14 | 28 | 16 | 24 | 40 | 12 | 17 | 32 | |||
| Low | kPa | 4 | 6 | 9 | 8 | 12 | 21 | 7 | 9 | 17 | |||
| Piping connections | Drain | OD | mm | R 3/4" | R 3/4" | R 3/4" | R 3/4" | R 3/4" | R 3/4" | R 3/4" | R 3/4" | R 3/4" | |
| Water | Inlet | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | |||
| Outlet | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | ||||
| Power input | High | kW | 0.042 | 0.059 | 0.072 | 0.072 | 0.105 | 0.159 | 0.209 | 0.219 | 0.286 | ||
| Low | kW | 0.04 | 0.04 | 0.05 | 0.05 | 0.07 | 0.12 | 0.17 | 0.17 | 0.23 | |||
| Super high | kW | 0.042 | 0.059 | 0.073 | 0.075 | 0.110 | 0.163 | 0.216 | 0.222 | 0.288 | |||
| Dimensions | Unit | Width | mm | 590 | 590 | 590 | 590 | 590 | 590 | 590 | 590 | 590 | |
| Depth | mm | 705 | 735 | 875 | 1,010 | 1,010 | 1,210 | 1,400 | 1,560 | 1,820 | |||
| Height | mm | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | 253 | |||
| Casing | Colour | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | Metal | |||
| Weight | Unit | kg | 17.0 | 18.0 | 21.0 | 24.0 | 24.0 | 30.0 | 40.0 | 41.0 | 47.0 | ||
| Cooling capacity (standard conditions) | Sensible capacity 2-pipe | Super high | kW | 1.65 | 2.07 | 2.71 | 3.34 | 4.18 | 5.22 | 6.14 | 6.82 | 8.89 | |
| Low | kW | 1.03 | 1.15 | 1.35 | 2.07 | 2.72 | 3.38 | 4.15 | 4.52 | 6.01 | |||
| High | kW | 1.55 | 2.01 | 2.63 | 3.18 | 4.11 | 4.97 | 5.83 | 6.64 | 8.70 | |||
| Total capacity 2-pipe | Super high | kW | 2.12 | 2.66 | 3.57 | 4.30 | 5.28 | 6.76 | 7.46 | 8.49 | 11.26 | ||
| Low | kW | 1.36 | 1.53 | 1.87 | 2.75 | 3.56 | 4.53 | 5.19 | 5.81 | 7.86 | |||
| High | kW | 2.00 | 2.60 | 3.48 | 4.12 | 5.21 | 6.47 | 7.12 | 8.28 | 11.04 | |||
| Heating capacity (standard conditions) | Capacity 2-pipe | High | kW | 2.27 | 2.97 | 3.81 | 4.69 | 6.13 | 7.28 | 8.90 | 9.99 | 12.95 | |
| Super high | kW | 2.44 | 3.06 | 3.93 | 4.92 | 6.24 | 7.66 | 9.38 | 10.28 | 13.26 | |||
| Low | kW | 1.46 | 1.61 | 1.91 | 3.00 | 3.98 | 4.85 | 6.28 | 6.71 | 8.79 | |||
| Current input | High | A | 0.18 | 0.26 | 0.32 | 0.32 | 0.46 | 0.70 | 0.92 | 0.96 | 1.26 | ||
| Super high | A | 0.18 | 0.26 | 0.32 | 0.33 | 0.48 | 0.72 | 0.95 | 0.97 | 1.26 | |||
| Low | A | 0.16 | 0.18 | 0.22 | 0.24 | 0.29 | 0.53 | 0.74 | 0.75 | 1.00 | |||
| Power supply | Type | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||