| FVXTM30B2V1B | |||||
|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.02 | |
| Heating | Nom. | kW | 0.03 | ||
| Casing | Colour | White | |||
| Dimensions | Unit | Height | mm | 600 | |
| Width | mm | 750 | |||
| Depth | mm | 238 | |||
| Weight | Unit | kg | 17 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 9 |
| Medium | m³/min | 6.7 | |||
| Low | m³/min | 4.8 | |||
| Silent operation | m³/min | 4 | |||
| Heating | High | m³/min | 9.4 | ||
| Medium | m³/min | 6.8 | |||
| Low | m³/min | 5.3 | |||
| Silent operation | m³/min | 4 | |||
| Sound power level | Cooling | dBA | 53 | ||
| Heating | dBA | 53 | |||
| Sound pressure level | Cooling | High | dBA | 39 | |
| Medium | dBA | 32 | |||
| Low | dBA | 25 | |||
| Silent operation | dBA | 20 | |||
| Heating | High | dBA | 39 | ||
| Medium | dBA | 32 | |||
| Low | dBA | 25 | |||
| Silent operation | dBA | 19 | |||
| Refrigerant | GWP | 675 | |||
| Piping connections | Liquid | OD | mm | 6.35 | |
| Gas | OD | mm | 9.5 | ||
| Drain | VP20 (I.D. 20/O.D. 26) | ||||
| Control systems | Infrared remote control | ARC466A90 | |||
| Wired remote control | BRC073A1 | ||||
| Standard Accessories | Installation manual | 1 | |||
| Wireless remote control | 1 | ||||
| AAA dry-cell batteries | 2 | ||||
| General safety precautions | 1 | ||||
| Operation manual | 1 | ||||
| Titanium apatite deodorizing filter | 2 | ||||
| Remote control holder | 1 | ||||
| Screw bag | 1 | ||||
| Power supply | Name | V1 | |||
| Phase | 1~ | ||||
| Frequency | Hz | 50 | |||
| Voltage | V | 220-240 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | |||||
| (3) - See separate drawing for electrical data | |||||