| FVXTM30A3V1B / RXTM30A2V1B | ||||
|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.2 | |
| Nom. | kW | 3 | ||
| Max. | kW | 4.4 | ||
| Heating capacity | Min. | kW | 1.2 | |
| Nom. | kW | 3.2 | ||
| Max. | kW | 6.2 | ||
| Nominal efficiency | EER | 4.35 | ||
| COP | 4.45 | |||
| Annual energy consumption | kWh | 345 | ||
| Energy labeling Directive | Cooling | A | ||
| Heating | A | |||
| Space cooling | Energy efficiency class | A++ | ||
| Capacity | Pdesign | kW | 3 | |
| SEER | 7.5 | |||
| Annual energy consumption | kWh/a | 140 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | ||
| Capacity | Pdesign | kW | 3 | |
| SCOP/A | 4.75 | |||
| Pdh Heating capacity at -10° | kW | 3 | ||
| Annual energy consumption | kWh/a | 884 | ||
| Notes | (1) - See separate drawing for electrical data | |||
| (2) - See separate drawing for operation range | ||||
| (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||