| FVXM35A3V1B9 / RXTP35R2V1B | ||||
|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.40 | |
| Nom. | kW | 3.50 | ||
| Max. | kW | 4.30 | ||
| Heating capacity | Min. | kW | 1.20 | |
| Nom. | kW | 4.00 | ||
| Max. | kW | 6.20 | ||
| Nominal efficiency | Annual energy consumption | kWh | 510 | |
| COP | 3.54 | |||
| EER | 3.43 | |||
| Energy labeling Directive | Cooling | A | ||
| Heating | B | |||
| Space cooling | Annual energy consumption | kWh/a | 201 | |
| Energy efficiency class | A++ | |||
| Capacity | Pdesign | kW | 3.50 | |
| SEER | 6.10 | |||
| Space heating (Average climate) | Annual energy consumption | kWh/a | 909 | |
| Capacity | Pdesign | kW | 3.00 | |
| Energy efficiency class | A++ | |||
| Pdh Heating capacity at -10° | kW | 3.00 | ||
| SCOP/A | 4.62 | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for electrical data | ||||
| (4) - See separate drawing for operation range | ||||