| FVXM25A3V1B9 / RXM25A5V1B9 | FVXM35A3V1B9 / RXM35A5V1B9 | FVXM50A3V1B9 / RXM50A5V1B9 | ||||
|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.3 | 1.4 | 1.4 | |
| Nom. | kW | 2.4 | 3.4 | 5 | ||
| Max. | kW | 3.5 | 4 | 5.8 | ||
| Heating capacity | Min. | kW | 1.3 | 1.4 | 1.4 | |
| Nom. | kW | 3.4 | 4.5 | 5.8 | ||
| Max. | kW | 4.7 | 5.8 | 8.1 | ||
| Nominal efficiency | EER | 4.47 | 4.01 | 3.81 | ||
| COP | 4.55 | 3.9 | 3.81 | |||
| Annual energy consumption | kWh | 268 | 424 | 656 | ||
| Energy labeling Directive | Cooling | A | A | A | ||
| Heating | A | A | A | |||
| Space cooling | Energy efficiency class | A+++ | A++ | A++ | ||
| Capacity | Pdesign | kW | 2.4 | 3.4 | 5 | |
| SEER | 8.55 | 8.11 | 7.3 | |||
| Annual energy consumption | kWh/a | 98 | 147 | 240 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | A++ | A+ | ||
| Capacity | Pdesign | kW | 2.3 | 2.8 | 4.1 | |
| SCOP/A | 4.65 | 4.63 | 4.31 | |||
| Pdh Heating capacity at -10° | kW | 2.03 | 2.34 | 3.58 | ||
| Annual energy consumption | kWh/a | 693 | 847 | 1330 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||