| FVXM25A3V1B | FVXM25A2V1B | FVXM35A3V1B | FVXM35A2V1B | FVXM50A3V1B | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.02 | 0.02 | 0.03 | ||||
| Heating | Nom. | kW | 0.02 | 0.03 | 0.03 | |||||
| Casing | Colour | White | White | White | ||||||
| Dimensions | Unit | Height | mm | 600 | 600 | 600 | ||||
| Width | mm | 750 | 750 | 750 | ||||||
| Depth | mm | 238 | 238 | 238 | ||||||
| Weight | Unit | kg | 17 | 17 | 17 | |||||
| Fan | Air flow rate | Cooling | High | m³/min | 8.7 | 9.2 | 11.6 | |||
| Medium | m³/min | 7 | 7 | 9 | ||||||
| Low | m³/min | 4.9 | 4.9 | 6.6 | ||||||
| Silent operation | m³/min | 4.1 | 4.1 | 5.4 | ||||||
| Heating | High | m³/min | 9.2 | 9.8 | 12.8 | |||||
| Medium | m³/min | 7.2 | 7.2 | 10 | ||||||
| Low | m³/min | 5.6 | 5.6 | 8.4 | ||||||
| Silent operation | m³/min | 4.1 | 4.1 | 5.9 | ||||||
| Sound power level | Cooling | dBA | 52 | 53 | 61 | |||||
| Heating | dBA | 52 | 53 | 62 | ||||||
| Sound pressure level | Cooling | High | dBA | 38 | 39 | 44 | ||||
| Medium | dBA | 32 | 32 | 38 | ||||||
| Low | dBA | 25 | 25 | 31 | ||||||
| Silent operation | dBA | 20 | 20 | 27 | ||||||
| Heating | High | dBA | 38 | 39 | 46 | |||||
| Medium | dBA | 32 | 32 | 40 | ||||||
| Low | dBA | 25 | 25 | 35 | ||||||
| Silent operation | dBA | 19 | 19 | 29 | ||||||
| Refrigerant | GWP | 675 | 675 | 675 | ||||||
| Piping connections | Liquid | OD | mm | 6.4 | 6.4 | 6.4 | ||||
| Gas | OD | mm | 9.5 | 9.5 | 12.7 | |||||
| Drain | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | |||||||
| Control systems | Infrared remote control | ARC466A66 | ARC466A66 | ARC466A66 | ||||||
| Wired remote control | BRC073A1 | BRC073A1 | BRC073A1 | |||||||
| Standard Accessories | Installation manual | 1 | 1 | 1 | ||||||
| Wireless remote control | 1 | 1 | 1 | |||||||
| AAA dry-cell batteries | 1 | 1 | 1 | |||||||
| General safety precautions | 1 | 1 | 1 | |||||||
| Operation manual | 1 | 1 | 1 | |||||||
| Titanium apatite deodorizing filter | 2 | 2 | 2 | |||||||
| Remote control holder | 1 | 1 | 1 | |||||||
| Screw bag | 1 | 1 | 1 | |||||||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | ||||||
| Frequency | Hz | 50 | 50 | 50 | ||||||
| Voltage | V | 220-240 | 220-240 | 220-240 | ||||||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | |||||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | ||||||||