|
FVXM25A2V1B / RXTP25R2V1B |
FVXM25A3V1B / RXTP25R2V1B |
FVXM35A2V1B / RXTP35R2V1B |
FVXM35A3V1B / RXTP35R2V1B |
Cooling capacity
|
Min.
|
kW
|
1.40
|
|
1.40
|
|
Max.
|
kW
|
4.20
|
|
4.30
|
|
Nom.
|
kW
|
2.50
|
|
3.50
|
Space cooling
|
SEER
|
|
6.50
|
|
6.10
|
|
Annual energy consumption
|
kWh/a
|
135
|
|
201
|
|
Capacity
|
Pdesign
|
kW
|
2.50
|
|
3.50
|
|
Energy efficiency class
|
|
A++
|
|
A++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
2.50
|
|
3.00
|
|
SCOP/A
|
|
4.70
|
|
4.60
|
|
Energy efficiency class
|
|
A++
|
|
A++
|
|
Pdh Heating capacity at -10°
|
kW
|
2.50
|
|
3.00
|
|
Annual energy consumption
|
kWh/a
|
744
|
|
913
|
Nominal efficiency
|
Annual energy consumption
|
kWh
|
328
|
|
510
|
|
EER
|
|
3.81
|
|
3.43
|
|
COP
|
|
3.86
|
|
3.54
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
|
A
|
|
|
Heating
|
|
A
|
|
B
|
Heating capacity
|
Nom.
|
kW
|
3.20
|
|
4.00
|
|
Min.
|
kW
|
1.20
|
|
1.20
|
|
Max.
|
kW
|
5.70
|
|
6.20
|
Notes
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(3) - See separate drawing for electrical data
|
|
(3) - See separate drawing for electrical data
|
|
(4) - See separate drawing for operation range
|
|
(4) - See separate drawing for operation range
|
Cooling capacity
|
Min.
|
kW
|
|
1.40
|
|
1.40
|
|
Nom.
|
kW
|
|
2.50
|
|
3.50
|
|
Max.
|
kW
|
|
4.20
|
|
4.30
|
Heating capacity
|
Min.
|
kW
|
|
1.20
|
|
1.20
|
|
Nom.
|
kW
|
|
3.20
|
|
4.00
|
|
Max.
|
kW
|
|
5.70
|
|
6.20
|
Nominal efficiency
|
EER
|
|
|
3.81
|
|
3.43
|
|
COP
|
|
|
3.86
|
|
3.54
|
|
Annual energy consumption
|
kWh
|
|
328
|
|
510
|
|
Energy labeling Directive
|
Cooling
|
|
|
A
|
|
A
|
|
|
Heating
|
|
|
A
|
|
B
|
Space cooling
|
Energy efficiency class
|
|
|
A++
|
|
A++
|
|
Capacity
|
Pdesign
|
kW
|
|
2.50
|
|
3.50
|
|
SEER
|
|
|
6.50
|
|
6.10
|
|
Annual energy consumption
|
kWh/a
|
|
135
|
|
201
|
Space heating (Average climate)
|
Energy efficiency class
|
|
|
A++
|
|
A++
|
|
Capacity
|
Pdesign
|
kW
|
|
2.50
|
|
3.00
|
|
SCOP/A
|
|
|
4.70
|
|
4.62
|
|
Pdh Heating capacity at -10°
|
kW
|
|
2.50
|
|
3.00
|
|
Annual energy consumption
|
kWh/a
|
|
744
|
|
909
|