|
FVXM25A2V1B / RXM25R5V1B |
FVXM25A3V1B / RXM25R5V1B |
FVXM35A2V1B / RXM35R5V1B |
FVXM35A3V1B / RXM35R5V1B |
FVXM50A2V1B / RXM50R2V1B |
FVXM50A2V1B / RXM50R5V1B |
FVXM50A3V1B / RXM50R2V1B |
FVXM50A3V1B / RXM50R5V1B |
Cooling capacity
|
Min.
|
kW
|
1.30
|
1.30
|
1.40
|
1.40
|
1.40
|
1.40
|
1.40
|
1.40
|
|
Max.
|
kW
|
3.50
|
3.50
|
4.00
|
4.00
|
5.80
|
5.80
|
5.80
|
5.80
|
|
Nom.
|
kW
|
2.40
|
2.40
|
3.40
|
3.40
|
5.00
|
5.00
|
5.00
|
5.00
|
Space cooling
|
SEER
|
|
8.55
|
8.55
|
8.11
|
8.11
|
7.30
|
7.30
|
7.30
|
7.30
|
|
Annual energy consumption
|
kWh/a
|
98
|
98
|
147
|
147
|
240
|
240
|
240
|
240
|
|
Capacity
|
Pdesign
|
kW
|
2.40
|
2.40
|
3.40
|
3.40
|
5.00
|
5.00
|
5.00
|
5.00
|
|
Energy efficiency class
|
|
A+++
|
A+++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
2.30
|
2.30
|
2.80
|
2.80
|
4.10
|
4.10
|
4.10
|
4.10
|
|
SCOP/A
|
|
4.65
|
4.65
|
4.63
|
4.63
|
4.31
|
4.31
|
4.31
|
4.31
|
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A++
|
A+
|
A+
|
A+
|
A+
|
|
Pdh Heating capacity at -10°
|
kW
|
2.03
|
2.03
|
2.34
|
2.34
|
3.58
|
3.58
|
3.58
|
3.58
|
|
Annual energy consumption
|
kWh/a
|
693
|
693
|
847
|
847
|
1,330
|
1,330
|
1,330
|
1,330
|
Nominal efficiency
|
Annual energy consumption
|
kWh
|
268
|
268
|
424
|
424
|
656
|
656
|
656
|
656
|
|
EER
|
|
4.47
|
4.47
|
4.01
|
4.01
|
3.81
|
3.81
|
3.81
|
3.81
|
|
COP
|
|
4.55
|
4.55
|
3.90
|
3.90
|
3.81
|
3.81
|
3.81
|
3.81
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
Heating capacity
|
Nom.
|
kW
|
3.40
|
3.40
|
4.50
|
4.50
|
5.80
|
5.80
|
5.80
|
5.80
|
|
Min.
|
kW
|
1.30
|
1.30
|
1.40
|
1.40
|
1.40
|
1.40
|
1.40
|
1.40
|
|
Max.
|
kW
|
4.70
|
4.70
|
5.80
|
5.80
|
8.10
|
8.10
|
8.10
|
8.10
|
Notes
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|