| FVXM50A3V1B / RXM50A5V1B | ||||
|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.40 | |
| Nom. | kW | 5.00 | ||
| Max. | kW | 5.80 | ||
| Heating capacity | Min. | kW | 1.40 | |
| Nom. | kW | 5.80 | ||
| Max. | kW | 8.10 | ||
| Nominal efficiency | Annual energy consumption | kWh | 656 | |
| COP | 3.81 | |||
| EER | 3.81 | |||
| Energy labeling Directive | Cooling | A | ||
| Heating | A | |||
| Space cooling | Annual energy consumption | kWh/a | 240 | |
| Energy efficiency class | A++ | |||
| Capacity | Pdesign | kW | 5.00 | |
| SEER | 7.30 | |||
| Space heating (Average climate) | Annual energy consumption | kWh/a | 1,330 | |
| Capacity | Pdesign | kW | 4.10 | |
| Energy efficiency class | A+ | |||
| Pdh Heating capacity at -10° | kW | 3.58 | ||
| SCOP/A | 4.31 | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | ||||