Specifications Table for FVXG-K / RXLG-M

FVXG25K2V1B / RXLG25M2V1B FVXG35K2V1B / RXLG35M2V1B
Cooling capacity Min. kW 1.2 1.4
  Max. kW 5.1 5.6
  Nom. kW 2.5 (2) 3.5 (2)
Space cooling SEER   6.99 6.59
  Annual energy consumption kWh/a 131 186
  Capacity Pdesign kW 2.50 3.50
  Energy efficiency class   A++ A++
Space heating (Average climate) Capacity Pdesign kW 3.00 3.40
  SCOP/A   4.25 4.01
  Energy efficiency class   A+ A+
  Annual energy consumption kWh/a 988 1,187
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.5 9.5
  Drain OD mm 18 18
Nominal efficiency EER   3.52 (1) 3.43 (1)
  Annual energy consumption kWh 355 510
  COP   3.88 (1) 3.61 (1)
  Energy labeling Directive Cooling   A A
    Heating   A A
Heating capacity Nom. kW 4.5 (2) 5.6 (2)
  Min. kW 1.0 (6) 1.1 (6)
  Max. kW 6.5, 3.5 (7) 7.0, 4.0 (7)
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (3) - 220V (3) - 220V
  (4) - 230V (4) - 230V
  (5) - 240V (5) - 240V
  (6) - For rated minimal heating capacity indoor unit fan set to SL tap (6) - For rated minimal heating capacity indoor unit fan set to SL tap
  (7) - Maximum heating capacity at -15°C outdoor temperature (7) - Maximum heating capacity at -15°C outdoor temperature