Specifications Table for FVXG-K / RXG-L

FVXG25K2V1B / RXG25L2V1B FVXG35K2V1B / RXG35L2V1B FVXG50K2V1B / RXG50L2V1B
Cooling capacity Min. kW 1.3 1.4 1.7
  Max. kW 3.0 3.8 5.6
  Nom. kW 2.5 (3) 3.5 (3) 5.0 (3)
Space cooling SEER   6.53 6.48 5.41
  Annual energy consumption kWh/a 134 189 324
  Capacity Pdesign kW 2.50 3.50 5.00
  Energy efficiency class   A++ A++ A
Space heating (Average climate) Capacity Pdesign kW 2.80 3.10 4.60
  SCOP/A   4.65 4.00 4.18
  Energy efficiency class   A++ A+ A+
  Annual energy consumption kWh/a 842 1,087 1,543
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 12.7
Nominal efficiency EER   4.63 3.72 3.31
  Annual energy consumption kWh 270 470 755
  COP   4.42 3.75 3.69
  Energy labeling Directive Cooling   A A A
    Heating   A A A
Heating capacity Nom. kW 3.4 (4) 4.5 (4) 5.8 (4)
  Min. kW 1.3 1.4 1.7
  Max. kW 4.5 5.0 8.1
Notes (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - Energy label: scale from A (most efficient) to G (less efficient)
  (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions)
  (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB
  (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  (5) - 220V (5) - 220V (5) - 220V
  (6) - 230V (6) - 230V (6) - 230V
  (7) - 240V (7) - 240V (7) - 240V
  (8) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (8) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (8) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.