Specifications Table for FVXG-K / RXG-K

FVXG25K2V1B / RXG25K2V1B FVXG25K2V1B / RXG25K3V1B FVXG35K2V1B / RXG35K2V1B FVXG35K2V1B / RXG35K3V1B FVXG50K2V1B / RXG50K2V1B FVXG50K2V1B / RXG50K3V1B
Cooling capacity Min. kW 1.3 1.3 1.4 1.4 1.7 1.7
  Max. kW 3.0 3.0 3.8 3.8 5.6 5.6
  Nom. kW 2.5 (3) 2.5 (2) 3.5 (3) 3.5 (2) 5.0 (3) 5.0 (2)
Space cooling SEER     6.46   6.33   5.31
  Annual energy consumption kWh/a   135   194   330
  Capacity Pdesign kW   2.50   3.50   5.00
  Energy efficiency class     A++   A++   A
Space heating (Average climate) Capacity Pdesign kW   2.80   3.10   4.60
  SCOP/A     4.56   3.93   4.13
  Energy efficiency class     A+   A   A+
  Annual energy consumption kWh/a   858   1,103   1,559
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5 9.5 12.7 12.7
  Drain OD mm 18 18 18 18 18 18
Nominal efficiency EER   4.55 4.55 3.68 3.68 3.29 3.29
  Annual energy consumption kWh 275 275 475 475 760 760
  COP   4.36 4.36 3.72 3.72 3.67 3.67
  Energy labeling Directive Cooling   A A A A A A
    Heating   A A A A A A
Heating capacity Nom. kW 3.4 (4) 3.4 (3) 4.5 (4) 4.5 (3) 5.8 (4) 5.8 (3)
  Min. kW 1.3 1.3 1.4 1.4 1.7 1.7
  Max. kW 4.5 4.5 5.0 5.0 8.1 8.1
Notes (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB
  (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  (4) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  (5) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (5) - 220V (5) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (5) - 220V (5) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (5) - 220V
  (6) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (6) - 230V (6) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (6) - 230V (6) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (6) - 230V
  (7) - 220V (7) - 240V (7) - 220V (7) - 240V (7) - 220V (7) - 240V
  (8) - 230V (8) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (8) - 230V (8) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (8) - 230V (8) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.
  (9) - 240V (9) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (9) - 240V (9) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (9) - 240V (9) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (10) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.   (10) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.   (10) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.
  (11) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (11) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (11) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load