| FVA100AMVEB / AZAS100MUY | FVA125AMVEB / AZAS125MUY | FVA140AMVEB / AZAS140MUY | ||||
|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 9.5 | 12.1 (1) | 13.4 (1) | |
| Heating capacity | Nom. | kW | 10.8 (2) | 13.5 (2) | 15.5 (2) | |
| Space cooling | Energy efficiency class | A | ||||
| Capacity | Pdesign | kW | 9.5 | 12.1 | 13.4 | |
| SEER | 5.5 | 5.3 | 5.4 | |||
| Annual energy consumption | kWh/a | 605 | 1370 | 1489 | ||
| Space heating (Average climate) | Energy efficiency class | A | ||||
| Capacity | Pdesign | kW | 6 | 6 | 7.8 | |
| SCOP/A | 3.79 | 3.56 | 3.81 | |||
| Annual energy consumption | kWh/a | 2217 | 2360 | 2866 | ||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||