Specifications Table for FUA-A / RZASG-MY

FUA100AVEB9 / RZASG100MUY FUA125AVEB9 / RZASG125MUY FUA71AVEB9 / FUA71AVEB9 / RZASG140MUY
Cooling capacity Nom. kW 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class   A+
  Capacity Pdesign kW 9.50 12.1 13.4
  SEER   5.83 5.49 8.56
  Annual energy consumption kWh/a 570 1322 939
Space heating (Average climate) Energy efficiency class   A+
  Capacity Pdesign kW 6.00 6.00 7.80
  SCOP/A   4.01 3.84 5.00
  Annual energy consumption kWh/a 2095 2188 2185
Energy Efficiency Range A+++ ~ D A+++ ~ D A+++ ~ D
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data