Specifications Table for FUA-A / RZA-D

FUA100AVEB9 / FUA100AVEB9 / RZA200D7Y1B FUA125AVEB9 / FUA125AVEB9 / RZA250D7Y1B FUA71AVEB9 / FUA71AVEB9 / FUA71AVEB9 / RZA200D7Y1B
Cooling capacity Nom. kW 19.0 (1) 22.0 (1) 19.0 (1)
Space cooling SEER   7.01 6.10 7.39
  ηs,c % 278 241 292
  Annual energy consumption kWh/a 1,625 2,163 1,543
  Capacity Pdesign kW 19.0 22.0 19.0
Space heating (Average climate) Capacity Pdesign kW 11.2 12.1 11.2
  SCOP/A   4.10 4.10 4.15
  Annual energy consumption kWh/a 3,825 4,132 3,779
  ηs,h % 161 161 163
Heating capacity Nom. kW 22.4 (2) 24.0 (2) 22.4 (2)
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.