Specifications Table for FTXZ-N / RXZ-N

FTXZ25NV1B / RXZ25NV1B FTXZ35NV1B / RXZ35NV1B FTXZ50NV1B / RXZ50NV1B
Cooling capacity Min. kW 0.6 0.6 0.6
  Max. kW 3.9 5.3 5.8
  Nom. kW 2.5 3.5 5.0
Space cooling SEER   9.54 9.00 8.60
  Annual energy consumption kWh/a 92 136 203
  Capacity Pdesign kW 2.50 3.50 5.00
  Energy efficiency class   A+++ A+++ A+++
Space heating (Average climate) Capacity Pdesign kW 3.50 4.50 5.60
  SCOP/A   5.90 5.73 5.50
  Energy efficiency class   A+++ A+++ A+++
  Annual energy consumption kWh/a 831 1,100 1,427
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5
Nominal efficiency Annual energy consumption kWh 205 330 550
  EER   6.10 5.30 4.55
  COP   5.80 5.00 4.47
  Energy labeling Directive Cooling   A A A
    Heating   A A A
Heating capacity Nom. kW 3.6 5.0 6.3
  Min. kW 0.6 0.6 0.6
  Max. kW 7.5 9.0 9.4
Notes (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (2) - 220V (2) - 220V (2) - 220V
  (3) - 230V (3) - 230V (3) - 230V
  (4) - 240V (4) - 240V (4) - 240V