| FTXTP25N5V1B | FTXTP35N5V1B | |||||
|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.032 | 0.032 | |
| Heating | Nom. | kW | 0.032 | 0.032 | ||
| Casing | Colour | White | White | |||
| Dimensions | Unit | Height | mm | 286 | 286 | |
| Width | mm | 770 | 770 | |||
| Depth | mm | 225 | 225 | |||
| Weight | Unit | kg | 9 | 9 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 11 | 11 |
| Medium | m³/min | 7.9 | 7.9 | |||
| Low | m³/min | 5 | 5 | |||
| Silent operation | m³/min | 3.7 | 3.7 | |||
| Heating | High | m³/min | 10.5 | 10.5 | ||
| Medium | m³/min | 9 | 9 | |||
| Low | m³/min | 5.5 | 5.5 | |||
| Silent operation | m³/min | 4.4 | 4.4 | |||
| Sound power level | Cooling | dBA | 58 | 58 | ||
| Heating | dBA | 58 | 58 | |||
| Sound pressure level | Cooling | High | dBA | 43 | 43 | |
| Medium | dBA | 35 | 35 | |||
| Low | dBA | 26 | 26 | |||
| Silent operation | dBA | 21 | 21 | |||
| Heating | High | dBA | 43 | 43 | ||
| Medium | dBA | 35 | 35 | |||
| Low | dBA | 26 | 26 | |||
| Silent operation | dBA | 21 | 21 | |||
| Refrigerant | GWP | 675 | 675 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | |
| Gas | OD | mm | 9.5 | 9.5 | ||
| Drain | 18 | 18 | ||||
| Control systems | Infrared remote control | ARC480A53 | ARC480A53 | |||
| Wired remote control | BRC073A1 | BRC073A1 | ||||
| Standard Accessories | Installation manual | 1 | 1 | |||
| Wireless remote control | 1 | 1 | ||||
| AAA dry-cell batteries | 2 | 2 | ||||
| General safety precautions | 1 | 1 | ||||
| Operation manual | 1 | 1 | ||||
| Titanium apatite deodorizing filter | 1 | 1 | ||||
| Silver particle filter | 1 | 1 | ||||
| Remote control holder | 1 | 1 | ||||
| Screw bag | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | |||