| FTXTP25N5V1B / RXTP25A2V1B (Archived) | FTXTP35N5V1B / RXTP35A2V1B (Archived) | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1 | 1 | |
| Nom. | kW | 2.5 | 3.5 | ||
| Max. | kW | 4.1 | 4.5 | ||
| Heating capacity | Min. | kW | 1 | 1 | |
| Nom. | kW | 3.2 | 4 | ||
| Max. | kW | 6.2 | 6.7 | ||
| Nominal efficiency | EER | 4.88 | 4.45 | ||
| COP | 4.95 | 4.55 | |||
| Annual energy consumption | kWh | 256 | 393 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 2.5 | 3.5 | |
| SEER | 8.55 | 8.51 | |||
| Annual energy consumption | kWh/a | 102 | 144 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 2.5 | 3 | |
| SCOP/A | 4.95 | 4.85 | |||
| Pdh Heating capacity at -10° | kW | 2.5 | 3 | ||
| Annual energy consumption | kWh/a | 707 | 866 | ||
| Notes | (1) - See separate drawing for electrical data | (1) - See separate drawing for electrical data | |||
| (2) - See separate drawing for operation range | (2) - See separate drawing for operation range | ||||
| (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||