| FTXTP25M5V1B / RXTP25A2V1B (Archived) | FTXTP35M5V1B / RXTP35A2V1B (Archived) | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 0.80 | 0.80 | |
| Nom. | kW | 2.50 | 3.50 | ||
| Max. | kW | 4.00 | 4.40 | ||
| Heating capacity | Min. | kW | 1.20 | 1.20 | |
| Nom. | kW | 3.20 | 4.00 | ||
| Max. | kW | 6.20 | 6.70 | ||
| Nominal efficiency | EER | 4.40 | 3.80 | ||
| COP | 4.95 | 4.44 | |||
| Annual energy consumption | kWh | 284 | 461 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 2.50 | 3.50 | |
| SEER | 7.10 | 7.20 | |||
| Annual energy consumption | kWh/a | 123 | 170 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 2.50 | 3.00 | |
| SCOP/A | 4.93 | 4.81 | |||
| Pdh Heating capacity at -10° | kW | 2.50 | 3.00 | ||
| Annual energy consumption | kWh/a | 710 | 873 | ||