Specifications Table for FTXTP-K / RXTP-R

FTXTP25K3V1B / RXTP25R2V1B FTXTP35K3V1B / RXTP35R2V1B
Cooling capacity Min. kW 0.80 0.80
  Max. kW 4.00 4.40
  Nom. kW 2.50 3.50
Space cooling SEER   7.10 7.20
  Annual energy consumption kWh/a 123 170
  Capacity Pdesign kW 2.50 3.50
  Energy efficiency class   A++ A++
Space heating (Average climate) Capacity Pdesign kW 2.50 3.00
  SCOP/A   4.93 4.81
  Energy efficiency class   A++ A++
  Pdh Heating capacity at -10° kW 2.50 3.00
  Annual energy consumption kWh/a 710 873
Nominal efficiency Annual energy consumption kWh 284 461
  EER   4.40 3.80
  COP   4.95 4.44
  Energy labeling Directive Cooling   A A
    Heating   A A
Heating capacity Nom. kW 3.20 4.00
  Min. kW 1.20 1.20
  Max. kW 6.20 6.70
Notes (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data