Specifications Table for FTXTP-A / RXTP-A

FTXTP25A5V1B / RXTP25A2V1B FTXTP35A5V1B / RXTP35A2V1B
Cooling capacity Min. kW 1 1
  Nom. kW 2.5 3.5
  Max. kW 4.1 4.5
Heating capacity Min. kW 1 1
  Nom. kW 3.2 4
  Max. kW 6.2 6.7
Nominal efficiency EER   4.88 4.71
  COP   4.99 4.55
  Annual energy consumption kWh 256 372
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Energy efficiency class   A+++ A+++
  Capacity Pdesign kW 2.5 3.5
  SEER   8.55 8.55
  Annual energy consumption kWh/a 102 143
Space heating (Average climate) Energy efficiency class   A++ A++
  Capacity Pdesign kW 2.5 3
  SCOP/A   4.95 4.85
  Pdh Heating capacity at -10° kW 2.5 3
  Annual energy consumption kWh/a 707 866
Notes (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data