| FTXTM30S2V1B | FTXTM40S2V1B | |||||
|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.035 | 0.053 | |
| Heating | Nom. | kW | 0.039 | 0.06 | ||
| Casing | Colour | White | White | |||
| Dimensions | Unit | Height | mm | 295 | 299 | |
| Width | mm | 778 | 998 | |||
| Depth | mm | 272 | 292 | |||
| Weight | Unit | kg | 10 | 15 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 11.5 | 15.1 |
| Medium | m³/min | 7.5 | 9.2 | |||
| Low | m³/min | 5.2 | 5.6 | |||
| Silent operation | m³/min | 4.2 | 4.8 | |||
| Heating | High | m³/min | 11.6 | 17 | ||
| Medium | m³/min | 7.3 | 10 | |||
| Low | m³/min | 4.7 | 6 | |||
| Silent operation | m³/min | 4 | 5.1 | |||
| Sound power level | Cooling | dBA | 60 | 60 | ||
| Heating | dBA | 60 | 60 | |||
| Sound pressure level | Cooling | High | dBA | 45 | 46 | |
| Medium | dBA | 33 | 32 | |||
| Low | dBA | 25 | 24 | |||
| Silent operation | dBA | 21 | 20 | |||
| Heating | High | dBA | 45 | 46 | ||
| Medium | dBA | 31 | 31 | |||
| Low | dBA | 22 | 22 | |||
| Silent operation | dBA | 19 | 19 | |||
| Refrigerant | GWP | 675 | 675 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | |
| Gas | OD | mm | 9.5 | 9.5 | ||
| Drain | 18 | 18 | ||||
| Control systems | Infrared remote control | ARC466A83 | ARC466A83 | |||
| Wired remote control | BRC073A1 | BRC073A1 | ||||
| Standard Accessories | Installation manual | 1 | 1 | |||
| Wireless remote control | 1 | 1 | ||||
| AAA dry-cell batteries | 2 | 2 | ||||
| General safety precautions | 1 | 1 | ||||
| Silver particle filter | 1 | 1 | ||||
| Remote control holder | 1 | 1 | ||||
| Screw bag | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | |||